GLOBAL LANGUAGE
 
Home > Products > Cabling Solutions > Copper Solutions
Copper Solutions
The SYSTIMAX® GigaSPEED® XL Solution - Part of the next generation SYSTIMAX 360™ solutions platform

SYSTIMAX 360 100GS3 Patch Panel It brings total confidence to network infrastructure performance. Developed using new testing and simulation technology developed at CommScope Labs, the GigaSPEED XL Solution exceeds Category 6/Class E standards in any channel up to 100m with six or fewer connectors.

Powerful new design and measurement tools including Modal Decomposition Modeling, developed by the CommScope R&D Labs, were used to test and refine the SYSTIMAX GigaSPEED XL Solution. As a result, it offers higher, more reliable performance than any other commercially available U/UTP solution.

Modal Decomposition Modeling provides all 256 electrical parameters to fully characterise the performance of cable, connectors or cords. This means there are no areas of uncertainty to cause problems after network infrastructure is installed.

The SYSTIMAX 360 GigaSPEED XL 1100GS3 panels are available in 1U and 2U options and feature the elegant SYSTIMAX 360 design. Enhanced rear cable management features make installation easier over current cable bundling/dressing methods by reducing time and steps to tie down bundles of cable on the rear of the panels.

The SYSTIMAX 360 “iPatch-ready” copper panels can be upgraded in the field at a later stage with the 360 iPatch Upgrade Kit. The upgrade can be performed without network disruptions, since it does not require the removal of patch cords. The SYSTIMAX 360 solution offers customers the option to deploy intelligence imm

- Cisco Brazil Chooses CommScope Intelligent Infrastructure Solution for Flexibility in the Network Physical Layer
- Traffic Football Academy Takes the Lead with Network Infrastructure from CommScope Enterprise Solutions
- Lac Viet Computing Corporation Sees a Clear Advantage in the SYSTIMAX VisiPatch 360 Solution at its Ho Chi Minh City Headquarters
- Banco CMF S.A. installs CommScope's SYSTIMAX® Solutions to Ensure Compliance with Banking Regulations
- CommScope Technology for New Landmark on Beijing Skyline
- De Gule Sider Finds CommScope Connectivity is Best for its New HQ
- Die Klinikum Region Hannover GmbH -GERMAN VERSION
- Latest Medical Advancement at All Children's Hospital is Bringing CommScope Enterprise Solutions and its High-performance Network into its New Facility
- Lifeline Data Centers Relies on CommScope’s SYSTIMAX® iPatch® Intelligent Infrastructure Solution for Better Network Compliance
- Roche Chooses SYSTIMAX Network Infrastructure for New Facilities
Related Support & Documentation
 
my commscope | events | careers | technical support | investor relations | citizenship | news | legal | sitemap | contact us