The SYSTIMAX® GigaSPEED® X10D Solution – Part of the next generation SYSTIMAX 360™ solutions platform
The SYSTIMAX GigaSPEED X10D Solution has been specifically engineered with enhanced cable and connector performance designed to support emerging 10 Gigabit Ethernet requirements.
The GigaSPEED X10D U/UTP Solution complies with the ratified IEEE 802.3an 10GBASE-T standard and fully complies with Class EA cabling channel specifications and Category
6A cabling specifications. The GigaSPEED X10D Solution provides a next generation total solution that supports both the bandwidth needs of today's enterprises and the needs of more
demanding applications such as high resolution video, grid computing, data centers and Storage Area Network/Network Attached Storage (SAN/NAS).
In developing the GigaSPEED X10D Solution, CommScope Labs utilized its unique Modal Decomposition Modeling (MDM) tool to evaluate the 1,024 interactions between adjacent, as
well as within individual, cabling components to achieve substantial reduction in alien crosstalk (ANEXT or noise from adjacent cables and connectors). In addition, the performance
of the GigaSPEED X10D Solution has been tested and qualified in what is viewed as worst-case installation channel test configurations, known as the '6-around-1' cable configuration.
The
GigaSPEED X10D 91B series cable is constructed with SYSTIMAX’s innovative
Optimized Material Technology (OMT) which not only reduces the cable's
core, but optimizes transmission performance, giving network managers
increased rack space and airflow without succumbing to alien crosstalk.
The diameter of the 91B Series cables has been reduced – 0.285 cable
diameter.
The GigaSPEED X10D product portfolio features:
GigaSPEED X10D 91B Series Cable, 0.285
Cable Diameter, available in plenum, non-plenum and low smoke zero halogen versions
SYSTIMAX 360 Modular Panel
and Universal Modular Patching (UMP) Panel
MGS500 Outlets
GS10E Patch Cords
1100 and PATCHMAX Series Patch Panels
The SYSTIMAX® GigaSPEED® X10D F/UTP Solution
The SYSTIMAX GigaSPEED X10D F/UTP Solution brings leading-edge capabilities to the F/UTP cabling market. Designed to support the new 10 Gb/s networking and cabling standards, the GigaSPEED X10D F/UTP Solution complies fully with Class EA cabling channel specifications and Category 6A cabling channel specifications.
The SYSTIMAX GigaSPEED X10D F/UTP Solution has been specifically engineered with enhanced cable and connector performance designed to support the emerging 10 Gb/s Ethernet requirements.
Using patent pending technology and the scientific capabilities of CommScope Labs, this solution exhibits far superior channel performance than legacy F/UTP solutions, and innovative engineering techniques to meet the specific demands the draft TIA Category 6A and ISO/IEC Class EA standards bring to F/UTP cabling solutions. It delivers next generation support by providing double the bandwidth of today's Category 6 cabling channel and guaranteed performance in worst case installation conditions out to 500 MHz.
The GigaSPEED X10D F/UTP product portfolio includes:
The GigaSPEED X10D 91 Series F/UTP Cable, whose design has been dramatically enhanced using the SYSTIMAX Labs Cable Twist Accuracy Technology
The GigaSPEED X10D G10FP F/UTP Modular Patch Cords which has a patent pending plug design featuring a distinctive metallized construction, low profile rear housing and anti-snag latch for easy and rapid field identification
The GigaSPEED X10D MFP520 Information Outlets which exhibits high frequency internal and crosstalk suppression enabled via new Printed Wiring Board materials, metallized plastic parts and other compensation technology
The GigaSPEED X10D M3200 Modular F/UTP Patch Panel which can be configured for copper, fiber or both and is available in a 24-port version
The SYSTIMAX® GigaSPEED® XL Solution - Part of the next generation SYSTIMAX 360™ solutions platform
It brings total confidence to network infrastructure performance. Developed using new testing and simulation technology developed at CommScope Labs, the GigaSPEED XL Solution exceeds Category 6/Class E standards in any channel up to 100m with six or fewer connectors.
Powerful new design and measurement tools including Modal Decomposition Modeling, developed by the CommScope R&D Labs, were used to test and refine the SYSTIMAX GigaSPEED XL Solution. As a result, it offers higher, more reliable performance than any other commercially available U/UTP solution.
Modal Decomposition Modeling provides all 256 electrical parameters to fully characterise the performance of cable, connectors or cords. This means there are no areas of uncertainty to cause problems after network infrastructure is installed.
The SYSTIMAX 360 GigaSPEED XL 1100GS3 panels are available in
1U and 2U options and feature the elegant SYSTIMAX 360 design. Enhanced
rear cable management features make installation easier over current
cable bundling/dressing methods by reducing time and steps to tie
down bundles of cable on the rear of the panels.
The SYSTIMAX 360 “iPatch-ready” copper panels can be upgraded
in the field at a later stage with the 360 iPatch Upgrade Kit. The
upgrade can be performed without network disruptions, since it does
not require the removal of patch cords. The SYSTIMAX 360 solution
offers customers the option to deploy intelligence imm
The SYSTIMAX PowerSUM Solution was developed to provide a more robust cabling system than Category 5 due to the evolution of 100 Mb/s applications that feature sophisticated encoding algorithms and required simultaneous signal transmission over two or more cable pairs in both directions (full duplex operation).
PowerSUM channel performance specifications exceed not only the current ratified and proposed standards in TIA and ISO for Category 5e cabling systems but are also capable of providing stable and continual performance up to 155.5 MHz.
SYSTIMAX product channels that are comprised exclusively of PowerSUM passive products end-to-end are capable of delivering 1.0 gigabits per second (Gbps) to the workstation in accordance with application standards and are eligible for the SYSTIMAX 20-year Extended Product Warranty and Applications Assurance Program.
Performance Extended to 155.5 MHz for Enhanced Channels
Performance certified to exceed the Category 5e Specification