The SYSTIMAX® InstaPATCH® Plus and G2 Solutions deliver a new generation of administration solutions for fiber-optic networks. These new solutions will simplify design, configuration and ordering of fiber apparatus.
The InstaPATCH Plus System features a high-density, factory terminated, factory tested, modular fiber connectivity solution that allows installers to simply and quickly connect system components together. This modular system approach enables 96 fibers to be ready for service in the time it takes to make a single fiber connection with traditional systems. The InstaPATCH Plus System is designed to support locations, such as data centers, that require high-density, rapid deployment and high performance. The InstaPATCH Plus System incorporates SYSTIMAX LazrSPEED® multimode and TeraSPEED singlemode fiber technologies to support today's most demanding applications, while allowing easy migration to the next generation technology.
 The
G2 Series is part of the next generation SYSTIMAX 360™ solutions
platform and is comprised of multifunctional fiber-optic shelves
that are used for a combination of splicing and termination of fiber-optic
building cable or outside plant (OSP) cables. The 360G2 fiber shelves
are available in 1U, 2U and 4U sizes as well as sliding and fixed
settings. The 4U version comes with a shelf assist which facilitates
installation and ensures proper U spacing for shelf mounting. The
shelf assist fits multiple rack types and supports heavy equipment.
The SYSTIMAX 360 1U optical fiber shelves are “iPatch-Ready”
and can be upgraded in the field at a later stage with the 360 iPatch
Upgrade Kit. The upgrade can be performed without network disruptions,
since it does not require the removal of patch cords. The SYSTIMAX
360 solution offers customers the option to deploy intelligence
immediately or in phases, according to their needs and budgetary
requirements. By providing a clear strategy that includes an upgradeable
product line, CommScope intends to bring intelligence to the masses
and raise awareness of the business benefits of intelligent infrastructures.
|