GLOBAL LANGUAGE
 
Home > Products > Cabling Solutions > Patching Solutions
Patching Solutions
InstaPATCH® 360

SYSTIMAX InstaPATCH 360 System—the next generation of pre-terminated fiber solutions. Developed by CommScope Labs, the InstaPATCH 360 System is designed to support locations, such as data centers, that require high-density, rapid deployment and high performance. The InstaPATCH 360 System incorporates SYSTIMAX LazrSPEED multimode, OptiSPEED® multimode and TeraSPEED® single-mode fiber technologies to support todays most demanding applications. InstaPATCH 360 Fiber Solution delivers standard low loss performance and increased density.

The pre-terminated hardware of the SYSTIMAX LazrSPEED Solution is built with LazrSPEED 550 multimode fiber, providing for the capability to support 10Gbps Ethernet applications, as well as emerging OM4, 40Gbps/100Gbps Ethernet and 16Gbps Fibre Channel standards. The pre-terminated hardware has Low-Loss performance characteristics, coupled high bandwidth, to provide Best-in-Class application support. Trunk cables are available in LazrSPEED 150, 300 and 550 (OM4) performance grades to address the wide range of requirements of system operators.

The InstaPATCH 360 System includes modules, trunk cables, ruggedized fanouts, array cords and fiber patch cords. The system requires no special components to manage and maintain polarity within each channel.

 

 

Related Support & Documentation
Related Press Release, Articles & Events
 
my commscope | events | careers | technical support | investor relations | citizenship | news | legal | sitemap | contact us