GLOBAL LANGUAGE
 
Home > Produits > Enclosures
Enclosures
CommScope Enclosures
Through its Enclosure product line, CommScope provides the physical structure and protection essential to making an infrastructure solution secure and complete.  Created with the same high standards of quality, performance and reliability as the physical layer solutions themselves, customers have a single source for all their network infrastructure components and needs.

Server Cabinets
CommScope Server Cabinets are the right cabinet to protect the right solution. Using patented X-Frame technology, CommScope Server Cabinets are designed to be the right size, the right weight and have the right level of durability to support the entire line of CommScope solutions, including its industry-leading 10 Gbps solutions. The right cabinet means less physical impact on the network infrastructure and, ultimately, on the networks performance.

Features and Benefits

  • Supplied fully assembled
  • Very strongload rated to 1,000/2,000 lb
  • Patented X-frame technology offers easy installation
  • Accommodates all major servers on the market
  • Cable management room is superior for 10 Gb/s cable
  • Future-proofedcan accommodate 19" and ETSI equipment
  • Unique door vent pattern provides excellent thermal management61.25% open area
  • Graded security to highest levels
  • Application specific accessories
  • 2 depth options800mm and 1000mm
  • 2 width options600mm and 800mm

Network Cabinets
More than "just a box," CommScope Network Cabinets are a solution.
Using patented X-Frame technology, CommScope cabinets are designed
to be the right size, the right weight and have the right level of durability to
support the entire line of CommScope solutions, including its industry-leading
10 Gbps solutions.

Features and Benefits

  • Supplied fully assembled
  • Cable management room is superior for 10 Gbp/s cable
  • Multiple cable entry
  • Vertical cable channels
  • Patented X-frame technology offers easy installation
  • Load rated to 500kg/1,100 lb
  • Right/left-handed doors
  • Easily-removed and refitted cladding
  • Future-proofedcan accommodate 19" and ETSI equipment
  • Accessories can be easily added or changed
  • 2 depth options600mm and 800mm
  • 2 width options600mm and 800mm 

Racks and Accessories
While a necessity for managing, distributing and controlling structured cabling,
all racks and cable management devices are not created equal. CommScope
understands the potential negative impact on network performance and
company productivity when installation and accessibility are challenging. CommScope designs its racks and cable management devices with the
same level of detail and importance as its infrastructure solutions, ensuring that customers get the best product to protect and manage their investment.

Available in 2-post, 4-post and wall mount options, CommScope Racks are designed for use in telecommunications and equipment rooms for storing 19 (48.26cm) EIA rack-mount telecommunication equipment.

CommScope 2-post racks and 4-post racks are available in two heights - 45U and 52U. The 2-post racks are available in three depths - 3" (7.62cm), 6" (15.24cm) and 12" (30.48cm). The 4-post racks are available in 29" and 36" Depths.

Cable Management
CommScope now offers an elegant cable management solution that includes vertical and horizontal cable management with covers, spools, and 7 ft. and 8 ft. doors to meet all of your cable management needs. The portfolio includes 6 inch (15.24cm), 8 inch (20.32cm), 10 inch (25.4cm) and 12 inch (30.48cm) vertical trough widths in both single and double-sided solutions as well as horizontal cable management troughs and covers in 1, 2 and 3 Rack-Unit (RU) heights. The solution includes the 360 design look and feel as well as a superior single point attach and removal function.

 
My Commscope | Evènements | Carrières | Assistance technique| Relations investisseurs | Direction | Infos | Plan du site | Nous contacter