GLOBAL LANGUAGE
 
Home > Produtos > Soluções de Cabeamento > SYSTIMAX 360
SYSTIMAX 360
SYSTIMAX 360™ is redefining performance from every angle
SYSTIMAX 360  

The next-generation infrastructure network, fueled by SYSTIMAX 360, is truly a network without limits. Engineered with customers in mind, SYSTIMAX 360 products deliver the design, speed and intelligence you need to take your business further.

Sleek, intuitive design offers superb ergonomics and an elegant appearance. Scorching speed takes on any current or emerging application with superior, consistent performance. Intelligence options provide insight deep into your network, offering you the vision, knowledge and control of your network infrastructure.

Through the innovations of SYSTIMAX 360, CommScope empowers you with unprecedented performance, usability and intelligence. We make it possible for enterprise executives and IT management across the globe to seize future opportunities and enhance profitability by powering your network for mission-critical, high-bandwidth and emerging applications.

All delivered in a new green packaging format for CommScope that continues our commitment to environmental stewardship.

The SYSTIMAX 360 Solution includes:

  • SYSTIMAX 360 GigaSPEED X10D 91B Series Cables
  • SYSTIMAX 360 GigaSPEED X10D 1100GS5 and XL 1100GS3 Panels
  • SYSTIMAX 360 GigaSPEED X10D PATCHMAX GS5 and XL PATCHMAX GS3 Panels
  • SYSTIMAX 360 Modular Panel
  • SYSTIMAX 360 GigaSPEED X10D MGS600 Information Outlets
  • SYSTIMAX 360 GigaSPEED X10D GS10E Patch Cords
  • InstaPATCH 360 Pre-Terminated Fiber Solution*
  • SYSTIMAX 360 1U, 2U and 4U Fiber Shelves
  • SYSTIMAX 360 G2 Fiber Cartridges and Bezels*
  • SYSTIMAX 360 iPatch Intelligent Copper Panels and Fiber Shelves
  • SYSTIMAX 360 iPatch G2 High Density Fiber Shelf*
  • SYSTIMAX 360 iPatch Panel Manager
  • SYSTIMAX 360 iPatch Network Manager

*LazrSPEED® shelves and modules are constructed with LazrSPEED 550 (OM4) to provide headroom for future system upgrades. TeraSPEED® offers 60% increase in bandwidth due to Zero Water Peak in the E-band (1400 nm window) in single-mode applications.

For more information on the SYSTIMAX 360 solution platform, click here.

go to eCatalog


 
commscope | eventos | carreiras | suporte técnico | relação com investidores | cidadania | notícias | mapa do site | entre em contato