|
Enclosures |
 |
CommScope Enclosures |
|
Through its Enclosure product line, CommScope provides the physical structure and protection essential to making an infrastructure solution secure and complete. Created with the same high standards of quality, performance and reliability as the physical layer solutions themselves, customers have a single source for all their network infrastructure components and needs. |
|
Server Cabinets CommScope Server Cabinets are the right cabinet to protect the right solution. Using patented X-Frame technology, CommScope Server Cabinets are designed to be the right size, the right weight and have the right level of durability to support the entire line of CommScope solutions, including its industry-leading 10 Gbps solutions. The right cabinet means less physical impact on the network infrastructure and, ultimately, on the networks performance.
Features and Benefits
- Supplied fully assembled
- Very strongload rated to 1,000/2,000 lb
- Patented X-frame technology offers easy installation
- Accommodates all major servers on the market
- Cable management room is superior for 10 Gb/s cable
- Future-proofedcan accommodate 19" and ETSI equipment
- Unique door vent pattern provides excellent thermal management61.25% open area
- Graded security to highest levels
- Application specific accessories
- 2 depth options 800mm and 1000mm
- 2 width options 600mm and 800mm
Network Cabinets More than "just a box," CommScope Network Cabinets are a solution. Using patented X-Frame technology, CommScope cabinets are designed to be the right size, the right weight and have the right level of durability to support the entire line of CommScope solutions, including its industry-leading 10 Gbps solutions.
Features and Benefits
- Supplied fully assembled
- Cable management room is superior for 10 Gbp/s cable
- Multiple cable entry
- Vertical cable channels
- Patented X-frame technology offers easy installation
- Load rated to 500kg/1,100 lb
- Right/left-handed doors
- Easily-removed and refitted cladding
- Future-proofedcan accommodate 19" and ETSI equipment
- Accessories can be easily added or changed
- 2 depth options 600mm and 800mm
- 2 width options 600mm and 800mm
|
|
Racks and Accessories While a necessity for managing, distributing and controlling structured cabling, all racks and cable management devices are not created equal. CommScope understands the potential negative impact on network performance and company productivity when installation and accessibility are challenging. CommScope designs its racks and cable management devices with the same level of detail and importance as its infrastructure solutions, ensuring that customers get the best product to protect and manage their investment.
Available in 2-post, 4-post and wall mount options, CommScope Racks are designed for use in telecommunications and equipment rooms for storing 19 (48.26cm) EIA rack-mount telecommunication equipment.
CommScope 2-post racks and 4-post racks are available in two heights - 45U and 52U. The 2-post racks are available in three depths - 3" (7.62cm), 6" (15.24cm) and 12" (30.48cm). The 4-post racks are available in 29" and 36" Depths.
Cable Management CommScope now offers an elegant cable management solution that includes vertical and horizontal cable management with covers, spools, and 7 ft. and 8 ft. doors to meet all of your cable management needs. The portfolio includes 6 inch (15.24cm), 8 inch (20.32cm), 10 inch (25.4cm) and 12 inch (30.48cm) vertical trough widths in both single and double-sided solutions as well as horizontal cable management troughs and covers in 1, 2 and 3 Rack-Unit (RU) heights. The solution includes the 360 design look and feel as well as a superior single point attach and removal function.

|
|
Related Support & Documentation |
|
|
|
Related Press Release, Articles & Events |
|
|
|
|
 |
|
| |
|