Home > Products > Cabling Solutions > Patching
Patching
Uniprise® ReadyPATCH™ Pre-Terminated Fiber Solution

Data Centers are critical to the effectiveness of any enterprise, and when it comes to installing or expanding this infrastructure, time is of the essence. Data Centers house sensitive business information. As such, Data Center managers want installers and contractors on site as little as possible during these strategic installations.

CommScope® has an answer — the Uniprise® ReadyPATCH™ Solution. The ReadyPATCH Solution combines pre-terminated, factory-tested hardware and backbone trunk cables with ruggedized MPO-single fiber fanout patch cords, array cords and standard fiber patch cords. The beauty of ReadyPATCH is that it allows installers to rapidly connect system components in a fraction of the time required with traditional field terminable solutions. Since the solution enables up to 144 fibers to be ready for service at once, time to usability is accelerated dramatically, with factory-guaranteed performance.

ReadyPATCH even comes with the option of keyed connectors and adapters, for enhanced security. Today’s facilities often employ more than one network and need mechanical security to limit access and prevent inadvertent cross-connections.

ReadyPATCH keyed products have special molded features on the connector plug and molded keys in the adapter to reduce the chance of unauthorized connections. Through its Uniprise product line, CommScope addresses the need for value-based network infrastructure solutions by delivering the perfect combination of product quality, performance, reliability and price. Drawing on CommScope’s 40-year heritage in fiber optic technology, ReadyPATCH supports the deployment of both multimode and single-mode fiber in any Data Center. Uniprise offerings are designed to provide the right level of proven technology for customers concerned with reliability and performance for everyday applications. With ReadyPATCH, Uniprise provides an ideal solution for Data Centers of every size.

Related Support & Documentation
 
my commscope | events | careers | technical support | investor relations | citizenship | news | sitemap | contact us