Data
Centers are critical to the effectiveness of any enterprise, and when it
comes to installing or expanding this infrastructure, time is of the essence.
Data Centers house sensitive business information. As such, Data Center managers
want installers and contractors on site as little as possible during these
strategic installations.
CommScope® has an answer — the Uniprise® ReadyPATCH™ Solution. The
ReadyPATCH Solution combines pre-terminated, factory-tested hardware and backbone
trunk cables with ruggedized MPO-single fiber fanout patch cords, array cords
and standard fiber patch cords. The beauty of ReadyPATCH is that it allows installers
to rapidly connect system components in a fraction of the time required with
traditional field terminable solutions. Since the solution enables up to 144
fibers to be ready for service at once, time to usability is accelerated dramatically,
with factory-guaranteed performance.
ReadyPATCH even comes with the
option of keyed connectors and adapters, for enhanced security. Today’s facilities
often employ more than one network and need mechanical security to limit access
and prevent inadvertent cross-connections.
ReadyPATCH keyed products
have special molded features on the connector plug and molded keys in the adapter
to reduce the chance of unauthorized connections. Through its Uniprise product
line, CommScope addresses the need for value-based network infrastructure solutions
by delivering the perfect combination of product quality, performance, reliability
and price. Drawing on CommScope’s 40-year heritage in fiber optic technology,
ReadyPATCH supports the deployment of both multimode and single-mode fiber in
any Data Center. Uniprise offerings are designed to provide the right level
of proven technology for customers concerned with reliability and performance
for everyday applications. With ReadyPATCH, Uniprise provides an ideal solution
for Data Centers of every size.
Uniprise® ReadyPATCH Cu Pre-Terminated Copper Solutions
For Data Center infrastructure needs, particularly Tier I and Tier II Data Centers,
Uniprise ReadyPATCH Cu Pre-Terminated Copper Solutions
provide the
right level of technology and the perfect combination of solution benefits.
ReadyPATCH Cu Solutions are equipped with modular U/UTP connectivity systems,
and each of these high-density systems comes factory-connectorized and factorytested.
As a result, installer work is simplified, and component connections inside
traffic-sensitive Data Centers are dramatically increased. Since ReadyPATCH
Cu Solutions also offer a unique combination of product quality, performance,
reliability and price, they present an excellent choice for Data Center support.
ReadyPATCH Cu Pre-Terminated copper cable harnesses are easy to use and
reliable. They deliver hassle-free installations in a fraction of the time
required by traditional cabling methods, and they ensure that your network is up and
running quickly. Through the innovation of modular design, these solutions improve
cable management and scalability, and since each harness comes pre-terminated,
the variable costs of termination, troubleshooting and rework are balanced out.
ReadyPATCH Cu Solutions arrive factory-tested and ready to install, backed
by a 20-year warranty and CommScopes industry-leading connectivity experience.
UNIPRISE READYPATCH Cu APPLICATIONS:
Servers: For large-scale server deployments, server harnesses can provide a simple,
clutter-free, quick installation. They are ideal for Data Center deployment
with CommScope Server Cabinets.
Switches: Linking network switch ports with network connectors, switch harnesses improve
cable management and increase the flexibility of cross-connect fields. CommScopes SwitchPack connectivity makes these harnesses ideal for Data
Centers and telecommunication rooms with high-density switch chassis.
Intra-cabinet: Connecting electronic equipment within a single cabinet, intra-cabinet harnesses
optimize cable management in this sensitive, active environment. They are
ideal for server-to-server and server-to-switch deployments.
Infrastructure: Serving both horizontal and vertical deployments, infrastructure harnesses
typically feature modular connectors on each end. They are ideal for small to large
Data Centers, telecommunication rooms, zone wiring environments and intelligent
building applications.