| Market |
Product class |
Desciption |
Down- load |
| Uniprise |
Copper Solutions |
NC 42U/45U/47U-Type Network Cabinet Assembly Instructions |
 |
|
| Uniprise |
Copper Solutions |
SC 42U/45U/47U-Type Server Cabinet Assembly Instructions |
 |
|
| Uniprise |
Copper Solutions |
Door Latch Extension Bracket Hardware for Bayed Cabinet Configurations - Server and Network Cabinets |
 |
|
| Uniprise |
Copper Solutions |
Cable Module Units for Server Cabinets |
 |
|
| Uniprise |
Copper Solutions |
CW-Type Wall Mounted Cabinets Installation Instructions |
 |
|
| Uniprise |
Copper Solutions |
Cabinet-High Flow Fan Top Installation |
 |
|
| Uniprise |
Copper Solutions |
Fan Tray Installation |
 |
|
| Uniprise |
Copper Solutions |
100 mm Non-Vented Plinth Installation |
 |
|
| Uniprise |
Copper Solutions |
Cabinet-Light Duty Sliding Shelf Installation |
 |
|
| Uniprise |
Copper Solutions |
Heavy Duty Sliding Shelf Installation - 630 HD SLID SHLF 100kg (760080077) |
 |
|
| Uniprise |
Copper Solutions |
Rear Brush Entry Installation - TOP REAR BRUSH (760079558) |
 |
|
| Uniprise |
Copper Solutions |
Side Brush Entry Installation - TOP SIDE BRUSH (760079541) |
 |
|
| Uniprise |
Copper Solutions |
Cable/Power Distribution Unit (PDU) Mounting Panel for Installation on 42U, 45U, and 47U Cabinets |
 |
|
| Uniprise |
Copper Solutions |
Split-Door CrossBeam (Plinth) Installation - 6WR SDCB (760079491) and 8WR SDCB (760079509) |
 |
|
| Uniprise |
Copper Solutions |
Cable Cabinet Raft Installation - 6X6 8X6 NC RAFT (760079475) and 6X6 8X8 NC RAFT (760079483) |
 |
|
| Uniprise |
Copper Solutions |
Server Cabinet Raft Installation - 6X8 8X8 SC RAFT (760079517) and 6X10 8X10 SC RAFT (760079525) |
 |
|
| Uniprise |
Copper Solutions |
Horizontal Baying Trim Installation - HBT 600D (760079418), HBT 800D (760079426) and HBT 1000D (760079434) |
 |
|
| Uniprise |
Copper Solutions |
Adjustable Foot Spacer Installation - ADJ FT SPACR (760079384) |
 |
|
| Uniprise |
Copper Solutions |
Baying Kit Installation - BAYKIT (760079400) |
 |
|
| Uniprise |
Copper Solutions |
Heavy Duty Castor Installation - HVY DTY CASTOR (760079392) |
 |
|
| Uniprise |
Copper Solutions |
Castor/Leveller Installation - CASTOR (760079368) |
 |
|
| Uniprise |
Copper Solutions |
Adjustable Feet Installation - adj ft (760079350) |
 |
|
| Uniprise |
Copper Solutions |
Cabinet Grounding (Earthing) Installation - EARTH SQUID (760080366) |
 |
|
| Uniprise |
Copper Solutions |
Divider Panel Installation for 42U, 45U, and 47U Cabinets (800D and 1000D) |
 |
|