Home > Support and Documentation > Spec Sheets > Fiber
Fiber
FiberGuard
Catalog # Description Market Product class Application Down- load
2-288 Fiber Z-LZ -Indoor/Outdoor LSZH Riser SLT Cable Aluminum Armored with LSZH Riser Jacket OFCR-LS Uniprise Fiber Optic - Indoor/Outdoor FiberGuard
2-288 Fiber R-LZ - Indoor/Outdoor Riser SLT Cable with Aluminum Armored and PVC Jacket Type OFCR Uniprise Fiber Optic - Indoor/Outdoor FiberGuard
2-144 Fiber P-LZ - Plenum SLT Cable with Aluminum Armored and Jacket Type OFCP Uniprise Fiber Optic - Indoor/Outdoor FiberGuard
2-144 Fiber P-DZ - Plenum Std. Duty Distribution Cable with Aluminum Interlocking Armor and PVC Jacket Type OFCP Uniprise Fiber Optic - Premise FiberGuard
2 - 144 Fiber R-DZ - Riser Std. Duty Distribution Cable with Aluminum Interlocking Armor and PVC Jacket Type OFCR Uniprise Fiber Optic - Premise FiberGuard
2 - 72 Fiber Z-DZ - Triathlonv I/O LSZH Riser Distribution Cable with Aluminum Interlocking Armor and LSZH Jacket Type OFCR-LS Uniprise Fiber Optic - Indoor/Outdoor FiberGuard
2 - 144 Fiber P-OZ - I/O Plenum Distribution Cable with Aluminum Interlocking Armor and Jacket Type OFCP Uniprise Fiber Optic - Indoor/Outdoor FiberGuard
Go to spec. sheet index
 
my commscope | events | careers | technical support | investor relations | citizenship | news | legal | sitemap | contact us