Home > Support and Documentation > Spec Sheets > Fiber
Fiber
Stranded Loose Tube
Catalog # Description Market Product class Application Down- load
2 - 144 Arid-Core I/O LSZH HTS Construction Mini Arid Core I/O LSZH HTS NEC Type: OFNR-LS Uniprise Fiber Optic - Indoor/Outdoor Stranded Loose Tube
2 - 144 Arid-Core I/O LSZH Construction Mini Arid Core I/O LSZH NEC Type OFNR-LS Uniprise Fiber Optic - Indoor/Outdoor Stranded Loose Tube
Arid Core Mini All-Dielectric HTS Outdoor 2 - 144 Mini All-Dielectric HTS SLT Outdoor Cable Uniprise Fiber Optic - Indoor/Outdoor Stranded Loose Tube
Arid Core Heavy Duty I/O 2 - 288 Fiber Heavy Duty I/O Gel-Free SLT Uniprise Fiber Optic - Indoor/Outdoor Stranded Loose Tube
2-288 Arid Core Fiber I/O Gel-Free SLT Cable NEC Type OFNR Uniprise Fiber Optic - Indoor/Outdoor Stranded Loose Tube
2-144 Arid Core Fiber I/O Plenum SLT Cable NEC Type OFNP Uniprise Fiber Optic - Indoor/Outdoor Stranded Loose Tube
HDPE Single Jacket Armored 2 - 288 Fiber Stranded Loose Tube with HDPE Outer Jacket Single Jacket Armored Uniprise Fiber Optic - Outside Plant Stranded Loose Tube
HDPE Outer Jacket All-Dielectric 2 - 288 Fiber Stranded Loose Tube with HDPE Outer Jacket All-Dielectric Outdoor Uniprise Fiber Optic - Outside Plant Stranded Loose Tube
2-60 LST Short-Span ADSS All Dielectric Self Supporting ADSS Stranded Loose Tube with 12 Fiber Subunits: Short Span up to 817 Feet (249 meters) Uniprise Fiber Optic - Outside Plant Stranded Loose Tube
Arid Core All Dielectric 2 - 288 Fiber Stranded Loose Tube Cable Arid Core Single Jacket All-Dielectric Uniprise Fiber Optic - Outside Plant Stranded Loose Tube
All Dielectric Dual Jacket Loose Tube 2 - 288 Dual Jacket Loose Tube Cable 2 - 288 All Dielectric Dry Core / Gel Tube Construction Designed for Extra Cable Protection Uniprise Fiber Optic - Outside Plant Stranded Loose Tube
Arid Core Single Jacket Armored 2 - 288 Fiber Stranded Loose Tube Cable Arid Core Single Jacket Single Armored Uniprise Fiber Optic - Outside Plant Stranded Loose Tube
Arid Core Triple Jacketed Dual Armored 2 - 288 Fiber Stranded Loose Tube Cable Arid Core Triple Jacketed Dual Armored Uniprise Fiber Optic - Outside Plant Stranded Loose Tube
Arid Core Dual Jacket Single Armored 2 - 288 Fiber Stranded Loose Tube Arid Core Cable Dual Jacket Single Armored Uniprise Fiber Optic - Outside Plant Stranded Loose Tube
Arid Core All-Dielectric 290 - 576 Fiber All-Dielectric Outdoor Cable 290 - 576 Fiber Arid-Core® Construction Uniprise Fiber Optic - Outside Plant Stranded Loose Tube
Arid Core Single Jacket Single Armored 290 - 576 Fiber Single Jacket Single Armor Outdoor Cable 290 - 576 Fiber Arid-Core® Construction Stranded Loose Tube Uniprise Fiber Optic - Outside Plant Stranded Loose Tube
Arid Core Dual Jacket Single Armor 290 - 432 Fiber Double Jacket Single Armor Outdoor Cable 290 - 432 Fiber Arid-Core® Construction Uniprise Fiber Optic - Outside Plant Stranded Loose Tube
Dry All Dielectric 2 -288 Fiber Stranded Loose Tube Cable All-Dry Single Jacket All-Dielectric Uniprise Fiber Optic - Outside Plant Stranded Loose Tube
Dry Dual Jacket Single Armored 2 - 288 Fiber Stranded Loose Tube Arid Core Cable Dual Jacket Single Armored Uniprise Fiber Optic - Outside Plant Stranded Loose Tube
Dry Single Jacket Armored 2 -288 Fiber Stranded Loose Tube Cable All-Dry Single Jacket Armored Uniprise Fiber Optic - Outside Plant Stranded Loose Tube
Go to spec. sheet index
 
my commscope | events | careers | technical support | investor relations | citizenship | news | legal | sitemap | contact us