Home > Support and Documentation > Spec Sheets > Fiber
Fiber
Distribution
Catalog # Description Market Product class Application Down- load
18 - 72 LSZH Multi Unit Triathlonv I/O LSZH Riser Dist. with 6 and 12-Fiber Sub-Units NEC Type: OFNR-LS Uniprise Fiber Optic - Indoor/Outdoor Distribution
2 - 24 LSZH Single-Unit Triathlonv I/O LSZH Riser Distribution Cable NEC Type: OFNR-LS Uniprise Fiber Optic - Indoor/Outdoor Distribution
18 - 144 Riser Dist. Multi Unit 18 - 144 Riser Distribution Cable with 6 and 12-Fiber Subunits NEC Type: OFNR Uniprise Fiber Optic - Premise Distribution
2 - 24 Riser Dist. Single Unit 2 - 24 Riser Single Unit Distribution Cable NEC Type: OFNR Uniprise Fiber Optic - Premise Distribution
2 - 24 Riser Dist. Single Unit 2 - 24 Riser Single Unit Distribution Cable NEC Type: OFNR Broadband Fiber Optic - Premise Distribution
18 - 144 Riser Dist. Multi Unit 18 - 144 Riser Distribution Cable with 6 and 12-Fiber Subunits NEC Type: OFNR Broadband Fiber Optic - Premise Distribution
18 - 144 Plenum Dist. Multi Unit 18 - 144 Plenum Distribution Cable with 6 and 12-Fiber Subunits NEC Type Uniprise Fiber Optic - Premise Distribution
2 - 24 Plenum Dist. Single Unit 2 - 24 Plenum Single Unit Distribution Cable NEC Type Uniprise Fiber Optic - Premise Distribution
2 - 24 Plenum Single-Unit I/O Plenum Distribution Cable NEC Type: OFNP Uniprise Fiber Optic - Indoor/Outdoor Distribution
36 - 144 Plenum Multi-Unit I/O Plenum Distribution Cable NEC Type: OFNP Uniprise Fiber Optic - Indoor/Outdoor Distribution
Go to spec. sheet index
 
my commscope | events | careers | technical support | investor relations | citizenship | news | legal | sitemap | contact us