Catalog #  |
Description |
Market |
Product class |
Application |
Down- load |
| Type 8W Optical Fiber |
TeraSPEED Type 8W Optical Fiber Dispersion-Unshifted, Matched-Clad Single Mode Fiber |
Uniprise |
Fiber Solutions |
Fiber Type Specifications |
|
|
| Type 5M Optical Fiber |
LaserSPEED 150 Type 5M Optical Fiber 50 Micron Multi-Mode Fiber |
Uniprise |
Fiber Optic - Optical Glass |
Fiber Type Specifications |
|
| Type 5L Optical Fiber |
LaserSPEED 300 Type 5L Optical Fiber 50 Micron Multi-Mode Fiber |
Uniprise |
Fiber Optic - Optical Glass |
Fiber Type Specifications |
|
|
| Type 5K Optical Fiber |
LaserSPEED 550 Type 5K Optical Fiber 50 Micron Multi-Mode Fiber |
Uniprise |
Fiber Optic - Optical Glass |
Fiber Type Specifications |
|
|
| Type 6F Optical Fiber |
OptiSPEED 62.5 Micron, Laser Certified Multi Mode Fiber |
Uniprise |
Fiber Optic - Optical Glass |
Fiber Type Specifications |
|
|
| Type 8R Optical Fiber |
Non-Zero Dispersion Shifted Singlemode Fiber for Wideband Optical Transport |
Uniprise |
Fiber Optic - Optical Glass |
Fiber Type Specifications |
|
|
| Type 8T Optical Fiber |
Non-Zero Dispersion Shifted Singlemode Fiber |
Uniprise |
Fiber Optic - Optical Glass |
Fiber Type Specifications |
|
|
| Type 8W Optical Fiber |
LightScope ZWP Dispersion-Unshifted, Matched-Clad Single Mode Fiber |
Uniprise |
Fiber Optic - Optical Glass |
Fiber Type Specifications |
|
|