Catalog #  |
Description |
Market |
Product class |
Application |
Down- load |
| 5060D |
ControlNet RG-6 Quad Shield Dual Coax NEC/CEC |
Uniprise |
Coaxial |
Industrial |
|
|
| 9030B |
Direct Burial Profibus DP Cable NEC/CEC |
Uniprise |
Coaxial |
Industrial |
|
| 9030 |
Purple Hose Profibus DP Cable NEC/CEC |
Uniprise |
Coaxial |
Industrial |
|
|
| 9022SI |
Allen-Bradley DH, DH+ and Remote I/O Data Highway Cable 78 Ohm Cable Twinaxial Cable (Galvanized Steel) NEC/CEC |
Uniprise |
Coaxial |
Industrial |
|
|
| 9022M |
Allen-Bradley DH, DH+ and Remote I/O* Data Highway Cable 78 Ohm Twinaxial Cable NEC/CEC |
Uniprise |
Coaxial |
Industrial |
|
|
| 9022D |
Allen-Bradley DH, DH+ and Remote I/O* Data Highway Cable 78 Ohm Twinaxial Cable NEC/CEC |
Uniprise |
Coaxial |
Industrial |
|
|
| 9022B |
Allen-Bradley DH, DH+ and Remote I/O* Data Highway Cable Direct Burial 78 Ohm Cable Twinaxial Cable NEC/CEC |
Uniprise |
Coaxial |
Industrial |
|
|
| 5080CP |
ODVA Thin DeviceNet** Cable for Chemical/Oil Resistant Applications 120 Ohm Shielded Data and Power Cable NEC/CEC |
Uniprise |
Coaxial |
Industrial |
|
|
| 5080AI |
ODVA Thin DeviceNet* Cable 120 Ohm Shielded Data and Power Cable NEC/CEC |
Uniprise |
Coaxial |
Industrial |
|
|
| 5080 |
ODVA Thin DeviceNet* Cable 120 Ohm Shielded Data and Power Cables NEC/CEC: Sun Res CL2 (UL) CM or c(UL) CM |
Uniprise |
Coaxial |
Industrial |
|
|
| 5076H |
Non-Halogen Class II (300V) Flat DeviceNet Cable 120 Ohm Non-Shielded Data and Power Pairs NEC/CEC |
Uniprise |
Coaxial |
Industrial |
|
|
| 5070CP |
ODVA Thick DeviceNet* Cable for Chemical/Oil Resistant Applications 120 Ohm Shielded Data and Power Cable NEC/CEC: Dir Bur CL2 (UL) CM or c(UL) CM |
Uniprise |
Coaxial |
Industrial |
|
|
| 5070 |
ODVA Thick DeviceNet* Cable 120 Ohm Shielded Data and Power Cable NEC/CEC: CMR(UL)c(UL) |
Uniprise |
Coaxial |
Industrial |
|
|
| 5065 |
ControlNet* Special Applications and Limited Distance Cable NEC/CEC |
Uniprise |
Coaxial |
Industrial |
|
|
| 5061V |
ControlNet* RG-6 Quad Shield 75 Ohm Coaxial Cable NEC/CEC |
Uniprise |
Coaxial |
Industrial |
|
|
| 5061 |
ControlNet* RG-6 Quad Shield 75 Ohm Coaxial Cable NEC/CEC |
Uniprise |
Coaxial |
Industrial |
|
|
| 5060SI |
ControlNet RG-6 Quad Shield 75 Ohm Coaxial Cable (Galvanized Steel) NEC/CEC |
Uniprise |
Coaxial |
Industrial |
|
|
| 5060R |
ControlNet* RG-6 Quad Shield 75 Ohm Coaxial Cable Non-Plenum (UL) CMR & C(UL) CMR |
Uniprise |
Coaxial |
Industrial |
|
|
| 5060M |
ControlNet RG-6 Quad Shield 75 Ohm Coaxial Cable NEC/CEC |
Uniprise |
Coaxial |
Industrial |
|
|
| 5060IS |
ControlNet RG-6 Quad Shield (Instrinsically Safe) NEC/CEC |
Uniprise |
Coaxial |
Industrial |
|
|
| 5060D |
ControlNet RG-6 Quad Shield Dual Coax NEC/CEC |
Uniprise |
Coaxial |
Industrial |
|
|
| 5060B |
ControlNet* Direct Burial RG-6 Quad Shield 75 Ohm Coaxial Cable NEC/CEC |
Uniprise |
Coaxial |
Industrial |
|
|
| 5060A |
ControlNet* RG-6 Quad Shield 75 Ohm Coaxial Cable NEC/CEC |
Uniprise |
Coaxial |
Industrial |
|
|
| 4022K |
Allen-Bradley DH, DH+ and Remote I/O* Data Highway Cable 78Ohm Twinaxial Cable NEC/CEC |
Uniprise |
Coaxial |
Industrial |
|
|
| 2004 |
ICAT5E 2004 High Flex High Noise Industrial Ethernet Cable NEC/CEC |
Uniprise |
Coaxial |
Industrial |
|
|
| 2003B |
ICAT5E 2003B Moderate Flex High Noise Industrial Ethernet Cable NEC/CEC |
Uniprise |
Coaxial |
Industrial |
|
|
| 2003 |
ICAT5E 2003 Moderate Flex High Noise Industrial Ethernet Cable NEC/CEC |
Uniprise |
Coaxial |
Industrial |
|
|
| 2002 |
ICAT 5E 2002 High Flex Moderate Noise Industrial Ethernet Cable NEC/CEC |
Uniprise |
Coaxial |
Industrial |
|
|
| 2001 |
ICAT5E 2001 Moderate Flex Moderate Noise Industrial Ethernet Cable NEC/CEC |
Uniprise |
Coaxial |
Industrial |
|
|
| 9022F |
Allen Bradley DH, DH+ and Remote I/O* Data Highway Cable 78 Ohm Twinaxial Cable NEC/CEC |
Uniprise |
Coaxial |
Industrial |
|
|
| 2280K |
Ethernet 50 Ohm Coaxial Cable Plenum |
Uniprise |
Coaxial |
Industrial |
|
|
| 3250 |
Ethernet 50 Ohm Coaxial Cable |
Uniprise |
Coaxial |
Industrial |
|
|