Catalog #  |
Description |
Market |
Product class |
Application |
Down- load |
| 5720 |
RG-6/U Type 75 Ohm Coaxial Cable Non-Plenum |
Uniprise |
Coaxial |
Security Series 6 |
|
|
| 5700 |
RG-6/U Type 75 Ohm Coaxial Cable Non-Plenum: CM(ETL) C(ETL)CMH |
Uniprise |
Coaxial |
Security Series 6 |
|
| 5655 |
RG-6 CATV 75 Ohm Coaxial Cable and 2 - 18 AWG FR-PVC: CM(ETL)C(ETL) |
Uniprise |
Coaxial |
Security Series 6 |
|
|
| 5654 |
RG-6 CATV 75 Ohm Coaxial Cable and 2-18 AWG FR-PVC: CM(ETL)c(ETL)CMG |
Uniprise |
Coaxial |
Security Series 6 |
|
|
| 5631 |
RG-6/GND 3GHz 75 Ohm Coaxial Cable Catalog # 5631 Non-Plenum NEC/CEC: CM(UL) C(UL) |
Uniprise |
Coaxial |
Security Series 6 |
|
|
| 2254V |
RG-6/2-18 AWG Plenum: CMP(ETL)C(ETL) |
Uniprise |
Coaxial |
Security Series 6 |
|
|
| 2277K & 2277V |
Serial Digital Video Cable 75 Ohm Coaxial Cable NEC/CEC: CMP (ETL) c(ETL) |
Uniprise |
Coaxial |
Security Series 6 |
|
|