Catalog #  |
Description |
Market |
Product class |
Application |
Down- load |
| 5554AI |
RG-59 CCTV 75 Ohm Coaxial Cable and 2-18 AWG Interlocking Armor NEC/CEC: CM(UL)C(UL) |
Uniprise |
Coaxial |
Security Series 59 |
|
|
| S59BC |
RG-59 Type 75 Ohm Coaxial Cable Non-Plenum: CM(ETL)C(ETL)CMH |
Uniprise |
Coaxial |
Security Series 59 |
|
| PS59BC |
RG-59 CATV 75 Ohm Coaxial Cable Plenum: CMP(ETL)C(ETL) |
Uniprise |
Coaxial |
Security Series 59 |
|
|
| S59BCPP |
RG-59 CCTV/2-20 AWG 75 Ohm Coaxial Cable NEC/CEC: CM(ETL)C(ETL) |
Uniprise |
Coaxial |
Security Series 59 |
|
|
| PS59BCPP |
RG-59/2-20 AWG 75 Ohm Coaxial Cable Plenum: CMP (ETL)C(ETL) |
Uniprise |
Coaxial |
Security Series 59 |
|
|
| 5561 |
RG-59 CATV 75 Ohm Coaxial Cable and 2 - 18 AWG NEC/CEC: None |
Uniprise |
Coaxial |
Security Series 59 |
|
|
| 5556 |
RG-59 UV Res, Gas Res, Oil Res II 75 Ohm Coaxial Cable and 2-18 AWG NEC/CEC: CM(ETL) |
Uniprise |
Coaxial |
Security Series 59 |
|
|
| 5554 |
RG-59 75 Ohm Coaxial Cable and 2 - 18 AWG Non-Plenum: NEC/CEC: CM(ETL) C(ETL) |
Uniprise |
Coaxial |
Security Series 59 |
|
|
| 5554M |
RG-59 75 Ohm Coaxial Video Cable with 2-18 AWG and Messenger NEC/CEC: CM (ETL) |
Uniprise |
Coaxial |
Security Series 59 |
|
|
| 5553G |
RG-59 Type 75 Ohm Coaxial Cable NEC/CEC: CMG(ETL)C(ETL) |
Uniprise |
Coaxial |
Security Series 59 |
|
|
| 5553 |
RG-59 Type 75 Ohm Coaxial Cable Non-Plenum: CM(ETL) C(ETL) CMH |
Uniprise |
Coaxial |
Security Series 59 |
|
|
| 2054K & 2054V |
RG-59/2-18 AWG Plenum: CMP(ETL)C(ETL) |
Uniprise |
Coaxial |
Security Series 59 |
|
|
| 2037K & 2037V |
RG 59/U CATV 75 Ohm Coaxial Cable Plenum: CMP(ETL) C(ETL) |
Uniprise |
Coaxial |
Security Series 59 |
|
|
| 2039K & 2039V |
RG-59/U CATV 75 Ohm Coaxial Cable Plenum: CMP(ETL) C(ETL) |
Uniprise |
Coaxial |
Security Series 59 |
|
|