Catalog #  |
Description |
Market |
Product class |
Application |
Down- load |
| P59DSCCS |
RG-59 CATV 75 Ohm Coaxial Cable Plenum: CMP(ETL)C(ETL) |
Uniprise |
Coaxial |
Video Series 59 |
|
|
| 5520 |
RG-59 Type 75 Ohm Coaxial Cable Non-Plenum: for Burial |
Uniprise |
Coaxial |
Video Series 59 |
|
| 5586 |
RG-59 Dual Satellite 75 Ohm Coaxial Cable Non-Plenum: CM(ETL) C(ETL) CMH |
Uniprise |
Coaxial |
Video Series 59 |
|
|
| 2065V & 2065K |
HDTV Cable 75 Ohm Coaxial Cable Plenum: CMP(ETL) & c(ETL) |
Uniprise |
Coaxial |
Video Series 59 |
|
|
| 5514 |
RG-59 Serial Digital 75 Ohm Coaxial Cable NEC/CEC: None |
Uniprise |
Coaxial |
Video Series 59 |
|
|
| 0712 |
RG-59 HDTV 75 Ohm Coaxial Cable NEC/CEC: CMR(ETL) c(ETL) |
Uniprise |
Coaxial |
Video Series 59 |
|
|
| 5573 |
RG-59 CATV 75 Ohm Coaxial Cable Non-Plenum: CM(ETL) C(ETL) CMH |
Uniprise |
Coaxial |
Video Series 59 |
|
|
| 5572R |
RG-59 CATV 75 Ohm Coaxial Cable Non-Plenum: CMR(UL)c(UL) |
Uniprise |
Coaxial |
Video Series 59 |
|
|
| 5572 |
RG-59 CATV 75Ohm Coaxial Cable Non-Plenum CM(UL) C(UL) CMH |
Uniprise |
Coaxial |
Video Series 59 |
|
|
| 5571 |
RG-59 CATV 75 Ohm Coaxial Cable Non-Plenum: CM (ETL) C(ETL) CMH |
Uniprise |
Coaxial |
Video Series 59 |
|
|
| 5563 |
RG-59 CATV 75 Ohm Coaxial Cable Non-Plenum: CM(UL)C(UL)CMH |
Uniprise |
Coaxial |
Video Series 59 |
|
|
| 5560 |
RG-59 CATV 73 Ohm Coaxial Cable Non-Plenum: UL Type CL2, AWM 1354 |
Uniprise |
Coaxial |
Video Series 59 |
|
|
| 5540 |
RG-59 Quad Shield 75 Ohm Coaxial Cable Non-Plenum: CM(UL) C(UL) CMH |
Uniprise |
Coaxial |
Video Series 59 |
|
|
| 2045K & 2045V |
RG-59 CATV 75 Ohm Coaxial Cable Plenum: CMP(ETL) C(ETL) |
Uniprise |
Coaxial |
Video Series 59 |
|
|
| 2041K |
RG-59 CATV 75 Ohm Coaxial Cable Plenum: CMP(UL) C(UL) |
Uniprise |
Coaxial |
Video Series 59 |
|
|
| 5574 |
RG-59 CATV Direct Burial 75 Ohm Coaxial Cable Non-Plenum: |
Uniprise |
Coaxial |
Video Series 59 |
|
|
| 5565 Series |
RG-59 HDTV Cable 75 Ohm Coaxial Cable NEC/CEC: CMR(ETL) C(ETL) |
Uniprise |
Coaxial |
Video Series 59 |
|
|
| 2020K & 2020V |
RG-59 CATV 75 Ohm Coaxial Cable Plenum: CMP(ETL)c(ETL) |
Uniprise |
Coaxial |
Video Series 59 |
|
|
| 2022K & 2022V |
RG-59 75 Ohm Coaxial Cable Plenum CMP(ETL) C(ETL) |
Uniprise |
Coaxial |
Video Series 59 |
|
|