Catalog #  |
Description |
Market |
Product class |
Application |
Down- load |
| 2283K |
RG-11 Quad Shield Copper 75 Ohm Coaxial Cable Plenum: CMP (ETL) C(ETL) |
Uniprise |
Coaxial |
Video Series 11 |
|
|
| 5916H |
RG-11 3GHz Type LSZH 75 Ohm Coaxial Cable |
Uniprise |
Coaxial |
Video Series 11 |
|
| 5910 |
RG-11 w/.072 Messenger 3 GHz 75 Ohm Coaxial Cable NEC/CEC: None |
Uniprise |
Coaxial |
Video Series 11 |
|
|
| 5940R |
RG-11 Quad 3 GHz Riser 75 Ohm Coaxial Cable Non-Plenum: CMR(UL) |
Uniprise |
Coaxial |
Video Series 11 |
|
|
| 5924 |
RG-11 Quad 3GHz 75 Ohm Coaxial Cable NEC/CEC: CM(ETL)c(ETL) |
Uniprise |
Coaxial |
Video Series 11 |
|
|
| 5923 |
RG-11 3GHz 75 Ohm Coaxial Cable NEC/CEC: CM(ETL)c(ETL) |
Uniprise |
Coaxial |
Video Series 11 |
|
|
| 2284K |
RG 11 75 Ohm Coaxial Cable Plenum: CMP(ETL)c(ETL) |
Uniprise |
Coaxial |
Video Series 11 |
|
|
| 5922 |
RG-11 3GHz Direct Burial 75 Ohm Coaxial Cable NEC/CEC: None |
Uniprise |
Coaxial |
Video Series 11 |
|
|
| 5921 |
LSZH RG-11 Tri-Shield 75 Ohm Coaxial Cable NEC/CEC: None |
Uniprise |
Coaxial |
Video Series 11 |
|
|
| 5918 |
RG-11 Dual 3 GHz 75 Ohm Coaxial Cable Non-Plenum: CM(ETL) c(ETL) CMH |
Uniprise |
Coaxial |
Video Series 11 |
|
|
| 5917 |
RG-11 Type Direct Burial 75 OHm Coaxial Cable NEC/CEC: None |
Uniprise |
Coaxial |
Video Series 11 |
|
|
| 5911 |
LSZH RG-11 75 Ohm Coaxial Cable Non-Plenum: CM(UL)c(UL)CMH |
Uniprise |
Coaxial |
Video Series 11 |
|
|
| 5916 |
RG-11 3 GHz 75 Ohm Coaxial Cable Non-Plenum: CM(ETL)c(ETL) CMH |
Uniprise |
Coaxial |
Video Series 11 |
|
|
| 5916R |
RG-11 Satellite 75 Ohm Coaxial Cable Non-Plenum: CMR(UL) C(UL) |
Uniprise |
Coaxial |
Video Series 11 |
|
|
| 5906 |
HDTV Cable 75 Ohm Coaxial Cable NEC/CEC: CMR(UL) c(UL) |
Uniprise |
Coaxial |
Video Series 11 |
|
|
| 5991 F1160BVM |
75 Ohm Coaxial Cable CM Rated |
Uniprise |
Coaxial |
Video Series 11 |
|
|
| 0242 |
RG-11 Type 75 Ohm Coaxial Cable Non-Plenum CM(ETL)C(ETL)CMG |
Uniprise |
Coaxial |
Video Series 11 |
|
|
| 5940 |
RG-11 Quad 3 GHz 75 Ohm Coaxial Cable Non-Plenum CM(ETL) C(ETL) CMH |
Uniprise |
Coaxial |
Video Series 11 |
|
|
| 5915 |
RG-11 MATV 75 Ohm Coaxial Cable Non-Plenum CM(ETL) C(ETL)CMH |
Uniprise |
Coaxial |
Video Series 11 |
|
|
| 5910 F1160BVM |
Bonded Foil, 60% Braid, PVC Jacket, 0.072" Messenger |
Uniprise |
Coaxial |
Video Series 11 |
|
|
| 5901 |
RG-11 MATV 75 Ohm Coaxial Cable Non-Plenum: CM(ETL) C(ETL)CMH |
Uniprise |
Coaxial |
Video Series 11 |
|
|
| 2289 |
RG-11TS 75 Ohm Coaxial Cable Plenum: CMP(ETL) c(ETL) |
Uniprise |
Coaxial |
Video Series 11 |
|
|
| 2282K |
RG-11 Dual 75 Ohm Coaxial Cable Plenum: CMP(ETL) c(ETL) |
Uniprise |
Coaxial |
Video Series 11 |
|
|
| 7827 |
RG-11 Triaxial Cable 75 Ohm Triaxial Cable NEC/CEC: CMR(UL) C(UL) |
Uniprise |
Coaxial |
Video Series 11 |
|
|
| 2293K |
RG-11 75 Ohm Coaxial Cable Plenum: CMP(ETL) c(ETL) |
Uniprise |
Coaxial |
Video Series 11 |
|
|
| 2287K |
RG-11 Quad Shield 75 Ohm Coaxial Cable Plenum: CMP(ETL)C(ETL) |
Uniprise |
Coaxial |
Video Series 11 |
|
|
| 2285K |
RG-11 75 Ohm Coaxial Cable Plenum: CMP(ETL) C(ETL) |
Uniprise |
Coaxial |
Video Series 11 |
|
|