Company
Andrew
HFC / Broadband
Carrier
SYSTIMAX
Uniprise
English
Español
简体中文
eCatalog
Products
Industry Solutions
Support & Documentation
About Us
Partners & Consultants
Spec Sheets
Copper Solutions
UTP
Fiber
Components
Network Coax
Residential
Security
Industrial
Hybrid
Conduit
Brochures
Catalogs
Instruction Guides
Technical Documents
Technical Drawings
Copper
Enclosures
Fiber
Workstation Platforms & Accessories
Features and Benefits
Warranty
Cable Warranty
Solutions Warranty
WebTrak
Verification Program
RoHS
Case Studies
Home
>
Support and Documentation
>
Spec Sheets
>
Network Coax
Network Coax
Video Series 6
Catalog #
Description
Market
Product class
Application
Down- load
2227K & 2227V
RG-6 QUAD 75 Ohm Coaxial Cable Plenum: CMP(ETL) c(ETL)
Uniprise
Coaxial
Video Series 6
5788
Dual RG-6/GND 3GHz 75 Ohm Coaxial Cable NEC/CEC: CM(ETL) C(ETL) CMH
Uniprise
Coaxial
Video Series 6
5786
Dual RG-6 3GHz 75 Ohm Coaxial Cable NEC/CEC: CM(ETL) C(ETL) CMH
Uniprise
Coaxial
Video Series 6
5722
RG-6 with Messenger 75 Ohm Coaxial Cable NEC/CEC: CM(UL) C(UL)
Uniprise
Coaxial
Video Series 6
5731
RG-6/GND 3 GHz 75 Ohm Coaxial Cable Non-Plenum NEC/CEC: CMG(UL)C(UL)
Uniprise
Coaxial
Video Series 6
5730R
RG-6 3 GHz 75 Ohm Coaxial Cable NEC/CEC: CMR(ETL) C(ETL)
Uniprise
Coaxial
Video Series 6
P6DSCCS
RG-6 CATV 1 GHz 75 Ohm Coaxial Cable NEC/CEC: CMP(ETL)C(ETL)
Uniprise
Coaxial
Video Series 6
NP6DSBC
RG-6 3GHz 75 Ohm Coaxial Cable Non-Plenum: NEC/CEC: CM(ETL) C(ETL)
Uniprise
Coaxial
Video Series 6
NP6DSCCS
RG-6 3 GHz 75 Ohm Coaxial Cable NEC/CEC: CM(ETL) c(ETL)
Uniprise
Coaxial
Video Series 6
NP6QSBC
RG-6 Quad Shield 3 GHz 75 Ohm Coaxial Cable Non-Plenum: CMG(ETL)C(ETL)
Uniprise
Coaxial
Video Series 6
2229K and 2229V
RG-6 Quad 75 Ohm Coaxial Cable Plenum: CMP(ETL) C(ETL)2229K and 2229V
Uniprise
Coaxial
Video Series 6
NP6QSCCS
RG-6 Quad Shield 3 GHz 75 Ohm Coaxial Cable NEC/CEC: CMG(ETL) C(ETL) or CMH(ETL)
Uniprise
Coaxial
Video Series 6
5740F
Uniprise
Coaxial
Video Series 6
5748
RG-6 3 GHz 75 Ohm Coaxial Cable
Uniprise
Coaxial
Video Series 6
5730
RG-6 3GHz 75 Ohm Coaxial Cable NEC/CEC: CM(ETL)c(ETL)
Uniprise
Coaxial
Video Series 6
P6QSCCS
RG-6 Quad 1 GHz 75 Ohm Coaxial Cable Plenum: CMP(ETL)C(ETL)
Uniprise
Coaxial
Video Series 6
2273V & 2273K
RG6 CATV 75 Ohm Coaxial Cable NEC/CEC: CMP (ETL)c(ETL)
Uniprise
Coaxial
Video Series 6
0759V
RG-6 Dual 75 Ohm Coaxial Cable Plenum: Type CMP(ETL) c(ETL)
Uniprise
Coaxial
Video Series 6
0759K
RG-6 Dual 75 Ohm Coaxial Cable Plenum: Type CMP(ETL) c(ETL)
Uniprise
Coaxial
Video Series 6
2210V
Cat 5e / RG-6 QS Siamese Dual 4 Twisted Pair Cat 5e / RG-6 Cable
Uniprise
Coaxial
Video Series 6
5774
RG-6 2500 MHz 75 Ohm Coaxial Cable NEC/CEC:
Uniprise
Coaxial
Video Series 6
5773
RG-6 Dual 3 GHz 75 Ohm Coaxial Cable NEC/CEC: CM(ETL) C(ETL)CMH
Uniprise
Coaxial
Video Series 6
5772
RG-6 2500 MHz 75 Ohm Coaxial Cable NEC/CEC: CM(ETL) C(ETL)CMH
Uniprise
Coaxial
Video Series 6
5771
RG-6 2500 MHz 75 Ohm Coaxial Cable NEC/CEC: CM(UL)C(UL)CMH
Uniprise
Coaxial
Video Series 6
5738
RG-6 3GHz Burial 75 OHm Coaxial Cable Non-Plenum
Uniprise
Coaxial
Video Series 6
5734
LSZH RG-6 TriShield 75 Ohm Coaxial Cable NEC/CEC: None
Uniprise
Coaxial
Video Series 6
5732
RG-6/GND 2200 MHz 75 Ohm Coaxial Cable Non-Plenum NEC/CEC: CM(UL) C(UL) CMH
Uniprise
Coaxial
Video Series 6
5730G
RG-6 3GHz 75 Ohm Coaxial Cable NEC/CEC: CMG(UL)C(UL)
Uniprise
Coaxial
Video Series 6
5730-BW
75 Ohm Coaxial Drop Cable
Uniprise
Coaxial
Video Series 6
5729G
RG-6 3GHz 75 Ohm Coaxial Cable NEC/CEC: CMG(UL) c(UL)
Uniprise
Coaxial
Video Series 6
5729
RG-6 3GHz 75 Ohm Coaxial Cable Non-Plenum: NEC/CEC: CM(ETL)C(ETL)
Uniprise
Coaxial
Video Series 6
5706
LSZH RG-6 3 GHz 75 Ohm Coaxial Cable NEC/CEC: None
Uniprise
Coaxial
Video Series 6
5686
Dual RG-6 3 GHz 75 Ohm Coaxial Cable NEC/CEC: CM(UL) C(UL)CMH
Uniprise
Coaxial
Video Series 6
5630
RG-6 3 GHz 75 Ohm Cable NEC/CEC: CM(ETL) C(ETL)
Uniprise
Coaxial
Video Series 6
0467
Dual RG-6/GND 3 GHz 75 Ohm Coaxial Cable Non-Plenum NEC/CEC: CM CATV(ETL) c(ETL)
Uniprise
Coaxial
Video Series 6
0461
Dual RG-6 3 GHz 75 Ohm Coaxial Cable NEC/CEC: CM(UL) C(UL)CMH
Uniprise
Coaxial
Video Series 6
5730V
RG-6 3GHz 75 Ohm Coaxial Cable NEC/CEC: CM, CMH or CATV
Uniprise
Coaxial
Video Series 6
0359V
RG-6 Dual 75 Ohm Coaxial Cable Plenum: CMP(ETL)C(ETL)
Uniprise
Coaxial
Video Series 6
5791 F660BVM
75 Ohm Coaxial Drop Cable
Uniprise
Coaxial
Video Series 6
5782
Dual RG-6 3 GHz QD Shield 75 Ohm Coaxial Cable Non-Plenum: CM(ETL) C(ETL)CMG
Uniprise
Coaxial
Video Series 6
5781AI
RG-6 Quad Shield Interlocking Armor 75 Ohm Coaxial Cable NEC/CEC: CMG(UL) C(UL)
Uniprise
Coaxial
Video Series 6
5781
RG-6 3 GHz Quad Shield 75 Ohm Coaxial Cable Non-Plenum: CMG (UL) C(UL)
Uniprise
Coaxial
Video Series 6
5750
RG-6 QD Map 75 Ohm Coaxial Cable Non-Plenum: CMR(UL)c(UL)
Uniprise
Coaxial
Video Series 6
5743
RG-6 Quad Shield 75 Ohm Coaxial Cable NEC/CEC: CM(ETL) C(ETL)
Uniprise
Coaxial
Video Series 6
5742
RG-6 Quad Shield Dual 3GHz 75 Ohm Coaxial Cable NEC/CEC: CMG(ETL) c(ETL)
Uniprise
Coaxial
Video Series 6
5741
RG-6 Quad Shield 3GHz Direct Burial 75 OHm Coaxial Cable NEC/CEC: None
Uniprise
Coaxial
Video Series 6
5740R
RG-6 Quad Shield 75 Ohm Coaxial Cable Non-Plenum: CMR(ETL) C(ETL)CMG
Uniprise
Coaxial
Video Series 6
5740
RG-6 Quad Shield 3 GHz 75 Ohm Coaxial Cable NEC/CEC: CMG(ETL) C(ETL) or CMH(ETL)
Uniprise
Coaxial
Video Series 6
5733
RG-6/Messenger 3GHz 75 Ohm Coaxial Cable Non-Plenum NEC/CEC: CM(UL) c(UL)
Uniprise
Coaxial
Video Series 6
5727
RG-6 3GHz 75 Ohm Coaxial Cable Non-Plenum: CM(ETL) c(ETL) CMH
Uniprise
Coaxial
Video Series 6
5726R
RG-6 CATV 75 Ohm Coaxial Cable NEC/CEC: CMR(ETL) C(ETL)
Uniprise
Coaxial
Video Series 6
5726GH
RG-6 CATV LSZH 75 Ohm Coaxial Cable NEC/CEC: CM-LS(ETL) C(ETL) CMG-LS
Uniprise
Coaxial
Video Series 6
0678
Dual RG-6 3GHz TriShield 75 Ohm Coaxial Cable NEC/CEC: CMR(ETL) C(ETL)
Uniprise
Coaxial
Video Series 6
5725G
RG-6 3GHz 75 Ohm Coaxial Cable Non-Plenum: CMG (ETL) C(ETL)
Uniprise
Coaxial
Video Series 6
5725
RG-6 3 GHz CATV 75 Ohm Coaxial Cable Non-Plenum: CM (ETL) C(ETL)
Uniprise
Coaxial
Video Series 6
5717
RG-6 75 Ohm Coaxial Cable NEC/CEC: CMG(UL)c(UL)
Uniprise
Coaxial
Video Series 6
5716
RG-6 75 Ohm Coaxial Cable NEC/CEC: CM(ETL) C(ETL)
Uniprise
Coaxial
Video Series 6
5715
RG-6 Type 75 Ohm Coaxial Cable Non-Plenum: CM(ETL)c(ETL)CMH
Uniprise
Coaxial
Video Series 6
2281V
RG6TS Plenum 75 Ohm Coaxial Cable Plenum: CMP (ETL) c(ETL)
Uniprise
Coaxial
Video Series 6
2279V
HDTV Cable 75 Ohm Coaxial Cable Plenum CMP (ETL) C(ETL)
Uniprise
Coaxial
Video Series 6
2279K
HDTV Cables 75 Ohm Coaxial Cable NEC/CEC: CMP (ETL) & C(ETL)
Uniprise
Coaxial
Video Series 6
2220V
RG-6 Quad Dual 75 Ohm Coaxial Cable Plenum: CMP(ETL) c(ETL)
Uniprise
Coaxial
Video Series 6
0694
F677TSV RG-6 3GHz Tri-Shield Non-Plenum: CM(ETL) C(ETL)
Uniprise
Coaxial
Video Series 6
5726G
RG-6 CATV 75 Ohm Coaxial Cable NEC/CEC: CMG(UL)c(UL)
Uniprise
Coaxial
Video Series 6
5765 Series
RG-6 HDTV Cables 75 Ohm Coaxial Cable NEC/CEC: CMR(ETL) C(ETL)
Uniprise
Coaxial
Video Series 6
2276V
RG-6 75 Ohm Coaxial Cable Plenum: CMP(ETL) C(ETL)
Uniprise
Coaxial
Video Series 6
2275K & 2275V
RG-6 CATV 75 Ohm Coaxial Cable NEC/CEC: CMP(ETL)C(ETL)
Uniprise
Coaxial
Video Series 6
2274K & 2274V
RG-6 CATV 75 Ohm Coaxial Cable NEC/CEC: CMP(ETL)C(ETL)
Uniprise
Coaxial
Video Series 6
Go to spec. sheet index
my commscope
|
events
|
careers
|
technical support
|
investor relations
|
citizenship
|
news
|
legal
|
sitemap
|
contact us