Catalog #  |
Description |
Market |
Product class |
Application |
Down- load |
| 2427K |
Type III V-Sat 50 Ohm Coaxial Cable Plenum: CMP(ETL)c(ETL) |
Uniprise |
Coaxial |
Other Coax |
|
|
| 3228 |
Type II V-Sat 50 Ohm Coaxial Cable Non-Plenum: CM(UL)c(UL)CMH |
Uniprise |
Coaxial |
Other Coax |
|
| 2426K |
Type II VSAT 50 Ohm Cable Plenum: CMP(UL) C(UL) |
Uniprise |
Coaxial |
Other Coax |
|
|
| 3227 |
Type III V-Sat 50 Ohm Coaxial Cable Non-Plenum |
Uniprise |
Coaxial |
Other Coax |
|
|
| RGB-23V and RGB-23R |
4 Twisted Pair RGB Video Cable Non-Plenum/Plenum: ETL Type CMR/CMP C(ETL)CMR/CMP |
Uniprise |
Coaxial |
Other Coax |
|
|
| 7538 Series |
7538 Series |
Uniprise |
Coaxial |
Other Coax |
|
|
| 7726 |
Type I VSAT 50 Ohm Cable Non-Plenum: UL Type CL2 |
Uniprise |
Coaxial |
Other Coax |
|
|
| 7725 |
Type I VSAT 50 Ohm Cable Non-Plenum: |
Uniprise |
Coaxial |
Other Coax |
|
|
| 3229 |
Type III V-Sat 50 Ohm Coaxial Cable Non-Plenum: CM(ETL)C(ETL)CMG |
Uniprise |
Coaxial |
Other Coax |
|
|
| 5950 |
RG-11 Quad Shield 75 Ohm Map Cable Non-Plenum: CMR(UL) C(UL) |
Uniprise |
Coaxial |
Other Coax |
|
|
| 2291K |
Twinaxial Data Cable 100 Ohm Cable NEC/CEC: CMP(UL) C(UL) |
Uniprise |
Coaxial |
Other Coax |
|
|
| 3247 |
RG-8 Type 50 Ohm Cable Non-Plenum: (UL) Type CL2 |
Uniprise |
Coaxial |
Other Coax |
|
|
| 3249 |
RG-8 Type 50 Ohm Cable Non-Plenum: UL Style 1354 |
Uniprise |
Coaxial |
Other Coax |
|
|
| 7815 |
RG-8 Triaxial Cable 50 Ohm Coaxial Cable Non-Plenum |
Uniprise |
Coaxial |
Other Coax |
|
|
| 2249K & 2249V |
RG-62 Foam 93 Ohm Coaxial Cable Plenum: CMP(ETL) C(ETL) |
Uniprise |
Coaxial |
Other Coax |
|
|
| 2250K & 2250V |
RG-62 Foam 93 Ohm Coaxial Cable Plenum: CMP(ETL) C(ETL) |
Uniprise |
Coaxial |
Other Coax |
|
|
| 3139 |
RG-58 Type 50 Ohm Coaxial Cable Non-Plenum: CM(ETL) C(ETL) CMH |
Uniprise |
Coaxial |
Other Coax |
|
|
| 3136 |
RG-58 Burial Type 50 Ohm Coaxial Cable Non-Plenum |
Uniprise |
Coaxial |
Other Coax |
|
|
| 3135 |
RG-58 Type 50 Ohm Cable Non-Plenum: CM(UL) C(UL) CMH |
Uniprise |
Coaxial |
Other Coax |
|
|
| 3130 |
RG-58 Type 50 Ohm Coaxial Cable Non-Plenum: CL2(UL) |
Uniprise |
Coaxial |
Other Coax |
|
|
| 3104 |
RG-58 Type 50 Ohm Thinnet Cable Non-Plenum: CMR(ETL) C(ETL) |
Uniprise |
Coaxial |
Other Coax |
|
|
| 3102 |
RG-58 Low Loss 50 Ohm Coaxial Cable Non-Plenum: CMR(ETL) c(ETL) - PVC |
Uniprise |
Coaxial |
Other Coax |
|
|
| 2104V |
RG-58 Type 50 Ohm Thinnet Cable Plenum CMP(ETL) C(ETL) |
Uniprise |
Coaxial |
Other Coax |
|
|
| 2110V |
Low Loss Plenum 50 Ohm Coaxial Cable Plenum: CMP(ETL) C(ETL) |
Uniprise |
Coaxial |
Other Coax |
|
|
| 7713 |
RG213/U Type 50 Ohm Cable Non-Plenum |
Uniprise |
Coaxial |
Other Coax |
|
|
| 7530 |
HDTV Cable 75 Ohm Coaxial Cable Non-Plenum: CM(UL)c(UL) |
Uniprise |
Coaxial |
Other Coax |
|
|
| 2035 Series |
Plenum RGB Video Cables 75 OHm Coaxial Cable NEC/CEC: CMP(ETL) c(ETL) |
Uniprise |
Coaxial |
Other Coax |
|
|
| 7536 Series |
RGB Miniature Video Cables 75 Ohm Coaxial Cable NEC/CEC: CMG or CMR (ETL) c(ETL) |
Uniprise |
Coaxial |
Other Coax |
|
|
| 7501 |
75 Ohm Coaxial Cable NEC/CEC: None |
Uniprise |
Coaxial |
Other Coax |
|
|
| 7505 |
75 Ohm Precision Video Cable CMR(ETL) C(ETL) |
Uniprise |
Coaxial |
Other Coax |
|
|
| 2312K |
.500" Plenum Trunk 75 Ohm Coaxial Cable Plenum: CMP(ETL) C(ETL) |
Uniprise |
Coaxial |
Other Coax |
|
|
| 7538B Series |
HDTV Cables 75 Ohm Coaxial Cable NEC/CEC: CMG(UL)c(UL) or CMR(UL) c(UL) |
Uniprise |
Coaxial |
Other Coax |
|
|