Home > Support and Documentation > Spec Sheets > Residential
Residential
Hybrid
Catalog # Description Market Product class Application Down- load
UH68360 2 x Cat 6/2 x RG-6 Quad Shield Non-Plenum Type CMR Uniprise Residential Hybrid
UH68120 Cat 6 Dual 4 Twisted Pair / RG-6 QD Non-Plenum CM(UL) c(UL) Uniprise Residential Hybrid
UH68380 2 x Cat 6/2x RG6 Quad/2 Fiber IC Non-Plenum Type CMR-OF Uniprise Residential Hybrid
UH58891 Residential Category 5e 16 AWG Four Conductor Non-Plenum Uniprise Residential Hybrid
UH58890 Residential Cat 5e 16 AWG Four Conductor Non-Plenum Uniprise Residential Hybrid
UH58880 14 AWG Four Conductor Speaker Cable Non-Plenum Uniprise Residential Hybrid
UH58860 14 AWG One Pair Speaker Cable Non-Plenum Uniprise Residential Hybrid
UH58841 16 AWG 4 Conductor Bi-amp Speaker Cable Non-Plenum Uniprise Residential Hybrid
UH58840 16 AWG 4 Conductor Bi-amp Speaker Cable Non-Plenum Uniprise Residential Hybrid
UH58821 16 AWG One Pair Speaker Cable Non-Plenum Uniprise Residential Hybrid
UH58820 16 AWG One Pair Speaker Cable Non-Plenum Uniprise Residential Hybrid
UH58760 Cat 5e 4 Twisted Pair Cable Non-Plenum Uniprise Residential Hybrid
UH58380 2 x Cat5e/2 x RG-6 Quad/2 Fiber IC Non-Plenum Type CMR-OF Uniprise Residential Hybrid
UH58360 2 x Cat5e/2 x RG-6 Quad Shield Non-Plenum Type CMR Uniprise Residential Hybrid
UH58240 2 X Cat 5e / RG-6 Quad Shield Non-Plenum CMR (ETL) C(ETL) Uniprise Residential Hybrid
UH58120 Cat 5e / RG-6 QS Siamese Dual 4 Twisted Pair Cat 5e / RG-6 Cable Non-Plenum Uniprise Residential Hybrid
UH58100 Cat 5e/RG-6 Siamese Dual 4 Twisted Pair Cat 5e/RG-6 Cable Non-Plenum: CM (ETL)c(ETL) Uniprise Residential Hybrid
Go to spec. sheet index
 
my commscope | events | careers | technical support | investor relations | citizenship | news | legal | sitemap | contact us