Home > Support and Documentation > Technical Drawings > Enclosures
Enclosures
Enclosures List
Product
Class
Catalog
Number
MID
Number
Drawing Title Download
Racks & Accessories CRR2RRMK 760084053 Ladder Rack To Relay Rack Mounting Kit DWG | DXF | PDF | VISIO
Racks & Accessories QR-RKFP1U-B 760103473 Kit, 1U x 19" Blank Panel, Quick Release DWG | DXF | PDF | VISIO
Racks & Accessories QR-RKFP2U-B 760103481 Kit, 2U x 19: Blank Panel, Quick Release DWG | DXF | PDF | VISIO
Racks & Accessories QR-RKFP4U-B 760103499 Kit, 4U x 19" Blank Panel, Quick Release DWG | DXF | PDF | VISIO
Racks & Accessories RFKP2U-B 760085720 Filler Panel, 2U, 19" Rack Mount DWG | DXF | PDF | VISIO
Racks & Accessories RK12-45A 760082511 Equipment Rack, 6" Channel by 7' High, 45RU DWG | DXF | PDF | VISIO
Racks & Accessories RK12-45A 760082511 Equipment Rack, 6" Channel by 7' High, 45RU DWG | DXF | PDF | VISIO
Racks & Accessories RK12-45S 760090159 Equipment Rack, 12" Channel by 7' High, 45RU DWG | DXF | PDF | VISIO
Racks & Accessories RK12-52A 760090100 Equipment Rack, 12" Channel by 8' High, 52RU DWG | DXF | PDF | VISIO
Racks & Accessories RK12-52S 760090167 Equipment Rack, 12" Channel by 8' High, 52RU DWG | DXF | PDF | VISIO
Racks & Accessories RK12-52S 760090167 Equipment Rack, 12" Channel by 8' High, 52U DWG | DXF | PDF | VISIO
Racks & Accessories RK3-45A 760082479 Equipment Rack, AL, 3" Channel by 7' High, 45RU DWG | DXF | PDF | VISIO
Racks & Accessories RK3-45S 760090118 Equipment Rack, 3" Channel by 7' High, 45RU DWG | DXF | PDF | VISIO
Racks & Accessories RK3-52A 760082487 Equipment Rack, AL, 3" Channel by 8' High, 52RU DWG | DXF | PDF | VISIO
Racks & Accessories RK3-52S 760090126 Equipment Rack, 3" Channel by 8' High, 52RU DWG | DXF | PDF | VISIO
Racks & Accessories RK4P45-29A 760082529 Equipment Rack, 3" Channel by 7' High, 45RU, 4 Post DWG | DXF | PDF | VISIO
Racks & Accessories RK4P45-29A 760082529 Equipment Rack, 3" Channel by 7' High, 45RU, 4 Post DWG | DXF | PDF | VISIO
Racks & Accessories RK4P45-29S 760082545 Equipment Rack, 3" Channel by 7' High, 4R5U, 4 Post DWG | DXF | PDF | VISIO
Racks & Accessories RK4P45-36A 760082560 Equipment Rack, 3" Channel by 7' High, 45RU, 4 Post DWG | DXF | PDF | VISIO
Racks & Accessories RK4P45-36S 760082586 Equipment Rack, 3" Channel by 7' High, 45RU, 4 Post DWG | DXF | PDF | VISIO
Racks & Accessories RK4P52-29A 760082537 Equipment Rack, 3" Channel by 8' High, 52RU, 4 Post DWG | DXF | PDF | VISIO
Racks & Accessories RK4P52-29S 760082552 Equipment Rack, 3" Channel by 8' High, 52RU, 4 Post DWG | DXF | PDF | VISIO
Racks & Accessories RK4P52-36A 760082578 Equipment Rack, 3" Channel by 8' High, 52RU, 4 Post DWG | DXF | PDF | VISIO
Racks & Accessories RK4P52-36S 760082594 Equipment Rack, 3" Channel by 8' High, 52RU, 4 Post DWG | DXF | PDF | VISIO
Racks & Accessories RK6-45A 760082495 Equipment Rack, AL, 6" Channel by 7' High, 45RU DWG | DXF | PDF | VISIO
Racks & Accessories RK6-45S 760090134 Equipment Rack, 6" Channel by 7 High', 45RU DWG | DXF | PDF | VISIO
Racks & Accessories RK6-52A 760082503 Equipment Rack, AL, 6" Channel by 8' High, 52RU DWG | DXF | PDF | VISIO
Racks & Accessories RK6-52S 760090142 Equipment Rack, 6" Channel by 8' High, 52RU DWG | DXF | PDF | VISIO
Racks & Accessories RKFP1U-B 760085712 Filler Panel, 1U, 19" Rack Mount DWG | DXF | PDF | VISIO
Racks & Accessories RKFP3U-B 760085738 Filler Panel, 3U, 19" Rack Mount DWG | DXF | PDF | VISIO
Racks & Accessories RW12-18 760085498 Wall Mount, Hinged Door, 19" Rack, 12U by 18" Deep DWG | DXF | PDF | VISIO
Racks & Accessories RW12-18 760085498 Wall Mount, Hinged Door, 19" Rack, 12U by 18" Deep DWG | DXF | PDF | VISIO
Racks & Accessories RW20-18 760085506 Wall Mount, Hinged Door, 19" Rack, 20U by 16" Deep DWG | DXF | PDF | VISIO
Racks & Accessories RW25-18 760085514 Wall Mount, Hinged Door, 19" Rack, 25U by 18" Deep DWG | DXF | PDF | VISIO
Racks & Accessories SL19-FKB 760085456 Keyboard Roll Out Tray, Tilt, No Pad, 19" Rack Mountable DWG | DXF | PDF | VISIO
Racks & Accessories SL4P19-SKB 760085431 Fixed Shelf, Medium Duty, 19" Rack by 19" DP (100 lb Capacity) DWG | DXF | PDF | VISIO
Racks & Accessories SL4P24-100VN 760085423 Fixed Shelf, Medium Duty, 19" Rack by 24" DP (100 lb Capacity) DWG | DXF | PDF | VISIO
Racks & Accessories SL4P28-100VN 760085480 Medium Duty Fixed Shelf, Vented, 100 lb Capacity, 19" by 28" DWG | DXF | PDF | VISIO
Racks & Accessories SL4P28-150VN 760085415 Shelf, Heavy Duty, Slide, 19" Rack, 28" DP DWG | DXF | PDF | VISIO
Racks & Accessories SL4P28-400VN 760085464 Shelf, Fixed, Heavy Duty, 19" Rack 28" Deep, 400 lb Capacity DWG | DXF | PDF | VISIO
Racks & Accessories SL50SS 760084178 Standard Single-Sided Shelf (50 lb Capacity) DWG | DXF | PDF | VISIO
 
my commscope | events | careers | technical support | investor relations | citizenship | news | legal | sitemap | contact us