Home > Support and Documentation > Technical Drawings > Enclosures
Enclosures
Enclosures List
Product
Class
Catalog
Number
MID
Number
Drawing Title Download
Network Cabinets NC 42U 6x6 GF SR WS 760078816 Cable Cabinet 42U 600x600 DWG | DXF | PDF | VISIO
Network Cabinets NC 42U 6x6 GF SR WS wE 760078899 Cable Cabinet 42U 600x600, (Earthed) DWG | DXF | PDF | VISIO
Network Cabinets NC 42U 6x6 GF SR WoS 760078824 Cable Cabinet 42U 600x600, Additional Bay DWG | DXF | PDF | VISIO
Network Cabinets NC 42U 6x6 GF SR WoS wE 760078907 Cable Cabinet 42U 600x600, Additional Bay (Earthed) DWG | DXF | PDF | VISIO
Network Cabinets NC 42U 6x8 GF SR WS 760078832 Cable Cabinet 42U 600x800 DWG | DXF | PDF | VISIO
Network Cabinets NC 42U 6x8 GF SR WS wE 760078915 Cable Cabinet 42U 600x800, (Earthed) DWG | DXF | PDF | VISIO
Network Cabinets NC 42U 6x8 GF SR WoS 760078840 Cable Cabinet 42U 600x800, Additional Bay DWG | DXF | PDF | VISIO
Network Cabinets NC 42U 6x8 GF SR WoS wE 760078923 Cable Cabinet 42U 600x800, Additional Bay (Earthed) DWG | DXF | PDF | VISIO
Network Cabinets NC 42U 8x6 GF SR WS 760078857 Cable Cabinet 42U 800x600 DWG | DXF | PDF | VISIO
Network Cabinets NC 42U 8x6 GF SR WS wE 760078931 Cable Cabinet 42U 800x600, (Earthed) DWG | DXF | PDF | VISIO
Network Cabinets NC 42U 8x6 GF SR WoS 760078865 Cable Cabinet 42U 800x600, Additional Bay DWG | DXF | PDF | VISIO
Network Cabinets NC 42U 8x6 GF SR WoS wE 760078949 Cable Cabinet 42U 800x600, Additional Bay (Earthed) DWG | DXF | PDF | VISIO
Network Cabinets NC 42U 8x8 GF SR WS 760078873 Cable Cabinet 42U 800x800 DWG | DXF | PDF | VISIO
Network Cabinets NC 42U 8x8 GF SR WS wE 760078956 Cable Cabinet 42U 800x800, (Earthed) DWG | DXF | PDF | VISIO
Network Cabinets NC 42U 8x8 GF SR WoS 760078881 Cable Cabinet 42U 800x800, Additional Bay DWG | DXF | PDF | VISIO
Network Cabinets NC 42U 8x8 GF SR WoS wE 760078964 Cable Cabinet 42U 800x800, Additional Bay (Earthed) DWG | DXF | PDF | VISIO
Network Cabinets NC 45U 6X6 GF SR WS 760099473 Network Cabinet, 45U, 600 x 600 DWG | DXF | PDF | VISIO
Network Cabinets NC 45U 6X6 GF SR WS wE 760099556 Network Cabinet 45U 600 x 600 (Earthed) DWG | DXF | PDF | VISIO
Network Cabinets NC 45U 6X6 GF SR WoS 760099481 Network Cabinet, 45U, 600 x 600, Additional Bay DWG | DXF | PDF | VISIO
Network Cabinets NC 45U 6X6 GF SR WoS wE 760099564 Network Cabinet 45U 600 x 600 (Earthed) Additional Bay DWG | DXF | PDF | VISIO
Network Cabinets NC 45U 6X8 GF SR WS 760099499 Network Cabinet, 45U, 600 x 800 DWG | DXF | PDF | VISIO
Network Cabinets NC 45U 6X8 GF SR WS wE 760099572 Network Cabinet 45U 600 x 800 (Earthed) DWG | DXF | PDF | VISIO
Network Cabinets NC 45U 6X8 GF SR WoS 760099507 Network Cabinet 45U, 600 by 800, Additional Bay DWG | DXF | PDF | VISIO
Network Cabinets NC 45U 6X8 GF SR WoS wE 760099580 Network Cabinet 45U 600 x 800 (Earthed) Additional Bay DWG | DXF | PDF | VISIO
Network Cabinets NC 45U 8X6 GF SR WS 760099515 Network Cabinet 45U, 800 by 600 DWG | DXF | PDF | VISIO
Network Cabinets NC 45U 8X6 GF SR WS 760099531 Network Cabinet 45U 800 x 800 DWG | DXF | PDF | VISIO
Network Cabinets NC 45U 8X6 GF SR WS wE 760099598 Network Cabinet 45U 800 x 600 (Earthed) DWG | DXF | PDF | VISIO
Network Cabinets NC 45U 8X6 GF SR WoS 760099523 Network Cabinet, 45U, 800 x 600, Additional Bay DWG | DXF | PDF | VISIO
Network Cabinets NC 45U 8X6 GF SR WoS 760099549 Network Cabinet 45U 800 x 800 Additional Bay DWG | DXF | PDF | VISIO
Network Cabinets NC 45U 8X6 GF SR WoS wE 760099606 Network Cabinet 45U 800 x 600 (Earthed) Additional Bay DWG | DXF | PDF | VISIO
Network Cabinets NC 45U 8X8 GF SR WS wE 760099614 Network Cabinet 45U 800 x 800 (Earthed) DWG | DXF | PDF | VISIO
Network Cabinets NC 45U 8X8 GF SR WoS wE 760099622 Network Cabinet 45U 800 x 800 (Earthed) Additional Bay DWG | DXF | PDF | VISIO
Network Cabinets NC 47U 6x6 GF SR WS 760094011 Network Cabinet, 47U 600 by 600, Glass Front Door, Steel Rear Door DWG | DXF | PDF | VISIO
Network Cabinets NC 47U 6x6 GF SR WS wE 760094094 Network Cabinet, 47U 600 by 600, Glass Front Door, Steel Rear Door (Earthed) DWG | DXF | PDF | VISIO
Network Cabinets NC 47U 6x6 GF SR WoS 760094029 Network Cabinet, 47U 600 by 600, Glass Front Door, Steel Rear Door, Additional Bay DWG | DXF | PDF | VISIO
Network Cabinets NC 47U 6x6 GF SR WoS wE 760094102 Network Cabinet, 47U 600 by 600, Glass Front Door, Steel Rear Door, Additional Bay (Earthed) DWG | DXF | PDF | VISIO
Network Cabinets NC 47U 6x8 GF SR WS 760094037 Network Cabinet, 47U 600 by 800, Glass Front Door, Steel Rear Door DWG | DXF | PDF | VISIO
Network Cabinets NC 47U 6x8 GF SR WS wE 760094110 Network Cabinet, 47U 600 by 800, Glass Front Door, Steel Rear Door (Earthed) DWG | DXF | PDF | VISIO
Network Cabinets NC 47U 6x8 GF SR WoS 760094045 Network Cabinet, 47U 600 by 800, Glass Front Door, Steel Rear Door, Additional Bay DWG | DXF | PDF | VISIO
Network Cabinets NC 47U 6x8 GF SR WoS wE 760094128 Network Cabinet, 47U 600 by 800, Glass Front Door, Steel Rear Door, Additional Bay DWG | DXF | PDF | VISIO
Network Cabinets NC 47U 8x6 GF SR WS 760094052 Network Cabinet, 47U 800 by 600, Glass Front Door DWG | DXF | PDF | VISIO
Network Cabinets NC 47U 8x6 GF SR WS wE 760094136 Network Cabinet, 47U 800 by 600, Glass Front Door, Steel Rear Door (Earthed) DWG | DXF | PDF | VISIO
Network Cabinets NC 47U 8x6 GF SR WoS 760094060 Network Cabinet, 47U 800 by 600, Glass Front Door, Steel Rear Door, Additional Bay DWG | DXF | PDF | VISIO
Network Cabinets NC 47U 8x6 GF SR WoS wE 760094144 Network Cabinet, 47U 800 by 600, Glass Front Door, Steel Rear Door, Additional Bay (Earthed) DWG | DXF | PDF | VISIO
Network Cabinets NC 47U 8x8 GF SR WS 760094078 Network Cabinet, 47U 800 by 800, Glass Front Door, Steel Rear Door DWG | DXF | PDF | VISIO
Network Cabinets NC 47U 8x8 GF SR WS wE 760094151 Network Cabinet, 47U 800 by 800, Glass Front Door, Steel Rear Door (Earthed) DWG | DXF | PDF | VISIO
Network Cabinets NC 47U 8x8 GF SR WoS 760094086 Network Cabinet, 47U 800 by 800, Glass Front Door, Steel Rear Door, Additional Bay DWG | DXF | PDF | VISIO
Network Cabinets NC 47U 8x8 GF SR WoS wE 760094169 Network Cabinet, 47U 800 by 800, Glass Front Door, Steel Rear Door, Additional Bay (Earthed) DWG | DXF | PDF | VISIO
 
my commscope | events | careers | technical support | investor relations | citizenship | news | legal | sitemap | contact us