Home > Support and Documentation > Technical Drawings > Enclosures
Enclosures
Enclosures List
Product
Class
Catalog
Number
MID
Number
Drawing Title Download
Server Cabinets ConQuest HDPE 760099739 Server Cabinet 45U 600 by 1000, Vented Steel Front, Double Vented Rear DWG | DXF | PDF | VISIO
Server Cabinets SC 42U 6x10 GVF DVR WS 760078105 Server Cabinet 42U 600x1000, Vented Glass Front, Double Vented Rear DWG | DXF | PDF | VISIO
Server Cabinets SC 42U 6x10 GVF DVR WoS 760078113 Server Cabinet 42U 600x1000, Vented Glass Front, Double Vented Rear, Additional Bay DWG | DXF | PDF | VISIO
Server Cabinets SC 42U 6x10 GVF SVR WS 760077941 Server Cabinet 42U 600x1000, Vented Glass Front, Single Vented Rear DWG | DXF | PDF | VISIO
Server Cabinets SC 42U 6x10 GVF SVR WoS 760077958 Server Cabinet 42U 600x1000, Vented Glass Front, Single Vented Rear, Additional Bay DWG | DXF | PDF | VISIO
Server Cabinets SC 42U 6x10 SVF DVR WS 760078188 Server Cabinet 42U 600x1000, Vented Steel Front, Double Vented Rear DWG | DXF | PDF | VISIO
Server Cabinets SC 42U 6x10 SVF DVR WoS 760078196 Server Cabinet 42U 600x1000, Vented Steel Front, Double Vented Rear, Additional Bay DWG | DXF | PDF | VISIO
Server Cabinets SC 42U 6x10 SVF SVR WS 760078022 Server Cabinet 42U 600x1000, Vented Steel F, Double Vented R DWG | DXF | PDF | VISIO
Server Cabinets SC 42U 6x10 SVF SVR WoS 760078030 Server Cabinet 42U 600x1000, Vented Steel F, Double Vented R, Additional Bay DWG | DXF | PDF | VISIO
Server Cabinets SC 42U 6x8 GVF DVR WS 760078089 Server Cabinet 42U 600x800, Vented Glass Front, Double Vented Rear DWG | DXF | PDF | VISIO
Server Cabinets SC 42U 6x8 GVF DVR WoS 760078097 Server Cabinet 42U 600x800, Vented Glass Front, Double Vented Rear, Additional Bay DWG | DXF | PDF | VISIO
Server Cabinets SC 42U 6x8 GVF SVR WS 760077925 Server Cabinet 42U 600x800, Vented Glass Front, Single Vented Rear DWG | DXF | PDF | VISIO
Server Cabinets SC 42U 6x8 GVF SVR WoS 760077933 Server Cabinet 42U 600x800, Vented Glass Front, Single Vented Rear, Additional Bay DWG | DXF | PDF | VISIO
Server Cabinets SC 42U 6x8 SVF DVR WS 760078162 Server Cabinet 42U 600x800, Vented Steel Front, Double Vented Rear DWG | DXF | PDF | VISIO
Server Cabinets SC 42U 6x8 SVF DVR WoS 760078170 Server Cabinet 42U 600x800, Vented Steel Front, Double Vented Rear, Additional Bay DWG | DXF | PDF | VISIO
Server Cabinets SC 42U 6x8 SVF SVR WoS 760078014 Server Cabinet 42U 600x800, Vented Steel F, Double Vented R, Additional Bay DWG | DXF | PDF | VISIO
Server Cabinets SC 42U 6x8 SVF WS 760078006 Server Cabinet 42U 600x800, Vented Steel F, Double Vented R DWG | DXF | PDF | VISIO
Server Cabinets SC 42U 8x10 GVF DVR WS 760078147 Server Cabinet 42U 800x1000, Vented Glass front, Double Vented Rear DWG | DXF | PDF | VISIO
Server Cabinets SC 42U 8x10 GVF DVR WoS 760078154 Server Cabinet 42U 800x1000, Vented Glass front, Double Vented Rear, Additional Bay DWG | DXF | PDF | VISIO
Server Cabinets SC 42U 8x10 GVF SVR WS 760077982 Server Cabinet 42U 800x1000, Vented Glass Front, Single Vented Rear DWG | DXF | PDF | VISIO
Server Cabinets SC 42U 8x10 GVF SVR WoS 760077990 Server Cabinet 42U 800x1000, Vented Glass Front, Single Vented Rear, Additional Bay DWG | DXF | PDF | VISIO
Server Cabinets SC 42U 8x10 SVF DVR WS 760078220 Server Cabinet 42U 800x1000, Vented Steel Front, Double Vented Rear DWG | DXF | PDF | VISIO
Server Cabinets SC 42U 8x10 SVF DVR WoS 760078238 Server Cabinet 42U 800x1000, Vented Steel Front, Double Vented Rear, Additional Bay DWG | DXF | PDF | VISIO
Server Cabinets SC 42U 8x10 SVF SVR WS 760078063 Server Cabinet 42U 800x1000, Vented Steel F, Double Vented R DWG | DXF | PDF | VISIO
Server Cabinets SC 42U 8x10 SVF SVR WoS 760078071 Server Cabinet 42U 800x1000, Vented Steel F, Double Vented R, Additional Bay DWG | DXF | PDF | VISIO
Server Cabinets SC 42U 8x8 GVF DVR WS 760078121 Server Cabinet 42U 800x800, Vented Glass Front, Double Vented Rear DWG | DXF | PDF | VISIO
Server Cabinets SC 42U 8x8 GVF DVR WoS 760078139 Server Cabinet 42U 800x800, Vented Glass Front, Double Vented Rear, Additional Bay DWG | DXF | PDF | VISIO
Server Cabinets SC 42U 8x8 GVF SVR WS 760077966 Server Cabinet 42U 800x800, Vented Glass Front, Single Vented Rear DWG | DXF | PDF | VISIO
Server Cabinets SC 42U 8x8 GVF SVR WoS 760077974 Server Cabinet 42U 800x800, Vented Glass Front, Single Vented Rear, Additional Bay DWG | DXF | PDF | VISIO
Server Cabinets SC 42U 8x8 SVF DVR WS 760078204 Server Cabinet 42U 800x800, Vented Steel Front, Double Vented Rear DWG | DXF | PDF | VISIO
Server Cabinets SC 42U 8x8 SVF DVR WoS 760078212 Server Cabinet 42U 800x800, Vented Steel Front, Double Vented Rear, Additional Bay DWG | DXF | PDF | VISIO
Server Cabinets SC 42U 8x8 SVF SVR WS 760078048 Server Cabinet 42U 800x800, Vented Steel F, Double Vented R DWG | DXF | PDF | VISIO
Server Cabinets SC 42U 8x8 SVF SVR WoS 760078055 Server Cabinet 42U 800x800, Vented Steel F, Double Vented R, Additional Bay DWG | DXF | PDF | VISIO
Server Cabinets SC 45U 6X10 GVF SVR WS 760099812 Server Cabinet 45U, 600 by 1000, Vented Glass Front Door, Single Vented Rear Door DWG | DXF | PDF | VISIO
Server Cabinets SC 45U 6X10 GVF SVR WoS 760099820 Server Cabinet 45U, 600 by 1000, Vented Glass Front Door, SV Rear Door, With Bay DWG | DXF | PDF | VISIO
Server Cabinets SC 45U 6X10 SVF DVR WS 760099739 Server Cabinet 45U 600 by 1000, Vented Steel Front, Double Vented Rear DWG | DXF | PDF | VISIO
Server Cabinets SC 45U 6X10 SVF DVR WoS 760099747 Server Cabinet 45U 600 by 1000, Vented Steel Front, Double Vented Rear, Additional Bay DWG | DXF | PDF | VISIO
Server Cabinets SC 45U 6X10 SVF SVR WS 760099895 Server Cabinet, 45U, 600 X 1000, Vented Steel Front Door, Vented Rear Door DWG | DXF | PDF | VISIO
Server Cabinets SC 45U 6X10 SVF SVR WoS 760099903 Server Cabinet, 45U 600 X 1000, Vented Steel Front Door, Vented Rear Door, Additional Bay DWG | DXF | PDF | VISIO
Server Cabinets SC 45U 6X8 GVF DVR WS 760099630 Server Cabinet 45U 600 x 800, Vented Glass Front, Double Vented Rear DWG | DXF | PDF | VISIO
Server Cabinets SC 45U 6X8 GVF SVR WS 760099796 Server Cabinet 45U, 600 by 800, Vented Glass Front Door, Vented Rear Door DWG | DXF | PDF | VISIO
Server Cabinets SC 45U 6X8 GVF SVR WoS 760099804 Server Cabinet 45U, 600 X 800, Vented Glass Front Door, SV Rear Door, With Bay DWG | DXF | PDF | VISIO
Server Cabinets SC 45U 6X8 SVF DVR WS 760099713 Server Cabinet 45U 600 by 800, Vented Steel Front, Double Vented Rear DWG | DXF | PDF | VISIO
Server Cabinets SC 45U 6X8 SVF DVR WoS 760099721 Server Cabinet 45U 600 by 800, Vented Steel Front, Double Vented Rear, Additional Bay DWG | DXF | PDF | VISIO
Server Cabinets SC 45U 6X8 SVF SVR WS 760099879 Server Cabinet 45U 600 by 800, Vented Steel Front, Single Vented Rear DWG | DXF | PDF | VISIO
Server Cabinets SC 45U 6X8 SVF SVR WoS 760099887 Server Bay Cabinet, 45U 600 X 800, Vented Steel Front Door, Single Vented Rear Door, Add. Bay DWG | DXF | PDF | VISIO
Server Cabinets SC 45U 8X10 GVF DVR WS 760099697 Server Cabinet 45U 800 by 1000,Vented Glass Front, Double Vented Rear DWG | DXF | PDF | VISIO
Server Cabinets SC 45U 8X10 GVF DVR WoS 760099705 Server Cabinet 45U 800 by 1000, Vented Glass Front, Double Vented Rear, Additional Bay DWG | DXF | PDF | VISIO
Server Cabinets SC 45U 8X10 GVF SVR WS 760099853 Server Cabinet 45U, 800 X 1000, Vented Glass Front Door, Vented Rear Door DWG | DXF | PDF | VISIO
Server Cabinets SC 45U 8X10 GVF SVR WoS 760099861 Server Cabinet, 45U, 800 by 1000, Vented Glass Front Door, Single Vented Rear Door, Additional Bay DWG | DXF | PDF | VISIO
Server Cabinets SC 45U 8X10 SVF DVR WS 760099770 Server Cabinet 45U, 800 by 1000, Vented Steel Front Door, Double Vented Rear Door DWG | DXF | PDF | VISIO
Server Cabinets SC 45U 8X10 SVF DVR WoS 760099788 Server Cabinet 45U, 800 by 1000, Vented Steel Front Door, DV Rear Door, With Bay DWG | DXF | PDF | VISIO
Server Cabinets SC 45U 8X10 SVF SVR WS 760099937 Server Cabinet 45U, 800 X 1000, Vented Steel Front Door, Vented Rear Door DWG | DXF | PDF | VISIO
Server Cabinets SC 45U 8X10 SVF SVR WoS 760099945 Server Cabinet 45U, 800 X 1000, Vented Steel Front Door, VR Door with Bay DWG | DXF | PDF | VISIO
Server Cabinets SC 45U 8X8 GVF DVR WoS 760099689 Server Cabinet 45U 800 by 800, Vented Glass Front, Double Vented Rear, Additional Bay DWG | DXF | PDF | VISIO
Server Cabinets SC 45U 8X8 GVF SVR WS 760099838 Server Cabinet 45U, 800 by 800, Vented Glass Front Door, Single Vented Rear Door DWG | DXF | PDF | VISIO
Server Cabinets SC 45U 8X8 GVF SVR WoS 760099846 Server Cabinet 45U, 800 X 800, Vented Glass Front Door, VR Door with Bay DWG | DXF | PDF | VISIO
Server Cabinets SC 45U 8X8 SVF DVR WS 760099754 Server Cabinet 45U 800 by 800, Vented Steel Front, Double Vented Rear DWG | DXF | PDF | VISIO
Server Cabinets SC 45U 8X8 SVF DVR WoS 760099762 Server Cabinet 45U, 800 by 600, Vented Steel Front Door, DV Rear Door, With Bay DWG | DXF | PDF | VISIO
Server Cabinets SC 45U 8X8 SVF SVR WS 760099911 Server Cabinet 45U, 800 X 800, Vented Steel Front Door, Vented Rear Door DWG | DXF | PDF | VISIO
Server Cabinets SC 45U 8X8 SVF SVR WoS 760099929 Server Cabinet 45U, 800 X 800, Vented Steel Front Door, VR Door with Bay DWG | DXF | PDF | VISIO
Server Cabinets SC 47U 6x10 GVF DVR WS 760093872 Server Cabinet, 47U 600 by 1000, Vented Glass Front Door, Double Vented Rear Door DWG | DXF | PDF | VISIO
Server Cabinets SC 47U 6x10 GVF DVR WoS 760093880 Server Cabinet, 47U 600 by 1000, Vented Glass Front Door, Additional Bay DWG | DXF | PDF | VISIO
Server Cabinets SC 47U 6x10 GVF SVR WS 760093716 Server Cabinet, 47U 600 by 1000, Vented Glass Front Door, Single Vented Rear Door DWG | DXF | PDF | VISIO
Server Cabinets SC 47U 6x10 GVF SVR WoS 760093724 Server Cabinet, 47U 600 by 1000, Vented Glass Front Door, Additional Bay DWG | DXF | PDF | VISIO
Server Cabinets SC 47U 6x10 SVF SVR WS 760093799 Server Cabinet, 47U 600 by 1000, Vented Steel Front Door, Single Vented Rear Door DWG | DXF | PDF | VISIO
Server Cabinets SC 47U 6x10 SVF SVR WoS 760093807 Server Cabinet, 47U 600 by 1000, Vented Steel Front Door, Additional Bay DWG | DXF | PDF | VISIO
Server Cabinets SC 47U 6x8 GVF DVR WS 760093856 Server Cabinet, 47U 600 by 800, Vented Glass Front Door, Double Vented Rear Door DWG | DXF | PDF | VISIO
Server Cabinets SC 47U 6x8 GVF DVR WoS 760093864 Server Cabinet, 47U 600 by 800, Vented Glass Front Door, Additional Bay DWG | DXF | PDF | VISIO
Server Cabinets SC 47U 6x8 GVF SVR WS 760093690 Server Cabinet, 47U 600 by 800, Vented Glass Front Door, Single Vented Rear Door DWG | DXF | PDF | VISIO
Server Cabinets SC 47U 6x8 GVF SVR WoS 760093708 Server Cabinet, 47U 600 by 800, Vented Glass Front Door, Additional Bay DWG | DXF | PDF | VISIO
Server Cabinets SC 47U 6x8 SVF DVR WS 760093930 Server Cabinet, 47U 600 by 800, Vented Steel Front Door, Double Vented Rear Door DWG | DXF | PDF | VISIO
Server Cabinets SC 47U 6x8 SVF DVR WoS 760093948 Server Cabinet, 47U 600 by 800, Vented Steel Front Door, Additional Bay DWG | DXF | PDF | VISIO
Server Cabinets SC 47U 6x8 SVF SVR WS 760093773 Server Cabinet, 47U 600 by 800, Vented Steel Front Door, Single Vented Rear Door DWG | DXF | PDF | VISIO
Server Cabinets SC 47U 6x8 SVF SVR WoS 760093781 Server Cabinet, 47U 600 by 800, Vented Steel Front Door, Additional Bay DWG | DXF | PDF | VISIO
Server Cabinets SC 47U 8X10 SVF DVR WS 760093997 Server Cabinet 47U 800 by 1000 Vented Steel Front, Double Vented Rear DWG | DXF | PDF | VISIO
Server Cabinets SC 47U 8x10 GVF DVR WS 760093914 Server Cabinet, 47U 800 by 1000, Vented Glass Front Door, Double Vented Rear Door DWG | DXF | PDF | VISIO
Server Cabinets SC 47U 8x10 GVF DVR WoS 760093922 Server Cabinet, 47U 800 by 1000, Vented Glass Front Door, Additional Bay DWG | DXF | PDF | VISIO
Server Cabinets SC 47U 8x10 GVF SVR WS 760093757 Server Cabinet, 47U 800 by 1000, Vented Glass Front Door, Single Vented Rear Door DWG | DXF | PDF | VISIO
Server Cabinets SC 47U 8x10 GVF SVR WoS 760093765 Server Cabinet, 47U 800 by 1000, Vented Glass Front Door, Additional Bay DWG | DXF | PDF | VISIO
Server Cabinets SC 47U 8x10 SVF DVR WoS 760094003 Server Cabinet, 47U 800 by 1000, Vented Steel Front Door, Additional Bay DWG | DXF | PDF | VISIO
Server Cabinets SC 47U 8x10 SVF SVR WS 760093831 Server Cabinet, 47U 800 by 1000, Vented Steel Front Door, Single Vented Rear Door DWG | DXF | PDF | VISIO
Server Cabinets SC 47U 8x10 SVF SVR WoS 760093849 Server Cabinet, 47U 800 by 1000, Vented Steel Front Door, Additional Bay DWG | DXF | PDF | VISIO
Server Cabinets SC 47U 8x8 GVF DVR WS 760093898 Server Cabinet, 47U 800 by 800, Vented Glass Front Door, Double Vented Rear Door DWG | DXF | PDF | VISIO
Server Cabinets SC 47U 8x8 GVF DVR WoS 760093906 Server Cabinet, 47U 800 by 800, Vented Glass Front Door, Additional Bay DWG | DXF | PDF | VISIO
Server Cabinets SC 47U 8x8 GVF SVR WS 760093732 Server Cabinet, 47U 800 by 800, Vented Glass Front Door, Single Vented Rear Door DWG | DXF | PDF | VISIO
Server Cabinets SC 47U 8x8 GVF SVR WoS 760093740 Server Cabinet, 47U 800 by 800, Vented Glass Front Door, Additional Bay DWG | DXF | PDF | VISIO
Server Cabinets SC 47U 8x8 SVF SVR WS 760093815 Server Cabinet, 47U 800 by 800, Vented Steel Front Door, Single Vented Rear Door DWG | DXF | PDF | VISIO
Server Cabinets SC 47U 8x8 SVF SVR WoS 760093823 Server Cabinet, 47U 800 by 800, Vented Steel Front Door, Additional Bay DWG | DXF | PDF | VISIO
 
my commscope | events | careers | technical support | investor relations | citizenship | news | legal | sitemap | contact us