Home > Support and Documentation > Technical Drawings > Enclosures
Enclosures
Enclosures List
Product
Class
Catalog
Number
MID
Number
Drawing Title Download
Cable Management CABLE-MGT-SP 760073007 Spool, Labeled, Vertical Trough Kit DWG | DXF | PDF | VISIO
Cable Management CM 42U 200X1000 C WD 760101378 Cable Module, Center Bay, 42U, 200 BY 1000 Deep, With Doors DWG | DXF | PDF | VISIO
Cable Management CM 42U 200X1000 LH WD 760096552 Cable Module, Left Hand End Bay, 42U 200 by 1000 Deep, With Doors DWG | DXF | PDF | VISIO
Cable Management CM 42U 200X1000 LH WoD 760096560 42U 200 by 1000 Deep LH Module No Doors DWG | DXF | PDF | VISIO
Cable Management CM 42U 200X1000 RH WD 760101279 Cable Module, Right Hand End Bay 42U, 200 BY 1000 Deep, With Doors DWG | DXF | PDF | VISIO
Cable Management CM 45U 162X1000 C WD 760100107 Cable Module, Center Bay, 45U, 162 BY 1000 Deep, With Doors DWG | DXF | PDF | VISIO
Cable Management CM 45U 162X1000 LH WD 760100099 Cable Module, Left Hand End Bay 45U, 162 BY 1000 Deep, With Doors DWG | DXF | PDF | VISIO
Cable Management CM 45U 162X1000 RH WD 760101113 Cable Module, Right Hand End Bay 45U, 162 BY 1000 Deep, With Doors DWG | DXF | PDF | VISIO
Cable Management HCM 1RH 760072942 Horizontal Trough Assembly, 1RH DWG | DXF | PDF | VISIO
Cable Management HCM 3RU 760072967 Horizontal Trough Assembly, 3RU DWG | DXF | PDF | VISIO
Cable Management HCM SS 2RU 760072959 Horizontal Trough SS, 2RU DWG | DXF | PDF | VISIO
Cable Management VCM-DS-84-10 760072801 Vertical Cable Manager, Double Sided, 84" by 10" DWG | DXF | PDF | VISIO
Cable Management VCM-DS-84-12 760072819 Vertical Cable Manager, Double Sided, 84" by 12" DWG | DXF | PDF | VISIO
Cable Management VCM-DS-84-6 760072785 Vertical Cable Manager, Double Sided, 96" by 6" DWG | DXF | PDF | VISIO
Cable Management VCM-DS-84-8 760072793 Vertical Cable Manager, Double Sided, 84" by 8" DWG | DXF | PDF | VISIO
Cable Management VCM-DS-96-10 760072843 Vertical Cable Manager, Double Sided, 96" by 10" DWG | DXF | PDF | VISIO
Cable Management VCM-DS-96-12 760072850 Vertical Cable Manager, Double Sided, 96" by 12" DWG | DXF | PDF | VISIO
Cable Management VCM-DS-96-6 760072827 Vertical Cable Manager, Double Sided, 96" by 6" DWG | DXF | PDF | VISIO
Cable Management VCM-DS-96-8 760072835 Vertical Cable Manager, Double Sided, 96" by 8" DWG | DXF | PDF | VISIO
Cable Management VCM-SS-84-12 760072892 Vertical Cable Manager, Single Sided, 84" by 12" DWG | DXF | PDF | VISIO
Cable Management VCM-SS-84-6 760072868 Vertical Cable Manager, Single Sided, 84" by 6" DWG | DXF | PDF | VISIO
Cable Management VCM-SS-84-8 760072876 Vertical Cable Manager, Single Sided, 84" by 8" DWG | DXF | PDF | VISIO
Cable Management VCM-SS-96-10 760072926 Vertical Cable Manager, Single Sided, 96" by 10" DWG | DXF | PDF | VISIO
Cable Management VCM-SS-96-12 760072934 Vertical Cable Manager, Single Sided, 96" by 12" DWG | DXF | PDF | VISIO
Cable Management VCM-SS-96-6 760072900 Vertical Cable Manager, Single Sided, 96" by 6" DWG | DXF | PDF | VISIO
Cable Management VCM-SS-96-8 760072918 Vertical Cable Manager, Single Sided, 96" by 8" DWG | DXF | PDF | VISIO
 
my commscope | events | careers | technical support | investor relations | citizenship | news | legal | sitemap | contact us