Home > Support and Documentation > Technical Drawings > Enclosures
Enclosures
Enclosures List
Product
Class
Catalog
Number
MID
Number
Drawing Title Download
Cabinet Accessories 760096578 Cabinet Bottom Blanking Plate 600 mm by 1000 mm DWG | DXF | PDF | VISIO
Cabinet Accessories 760096586 Extended Door, 42U by 800 Wide, LH Hinged-Vented DWG | DXF | PDF | VISIO
Cabinet Accessories 10 ACC Leads 760080374 Kit, Earthing Accessary Leads DWG | DXF | PDF | VISIO
Cabinet Accessories 10U FP 760079780 10 by 19" Front Panel DWG | DXF | PDF | VISIO
Cabinet Accessories 115 FAN TOP 6 by 10 760078469 600 by 1000 Deep Hi Flow Fan Top 115V AC DWG | DXF | PDF | VISIO
Cabinet Accessories 115 FAN TOP 8 by 10 760078477 800 by 1000 Deep Hi Flow Fan Top 115V AC DWG | DXF | PDF | VISIO
Cabinet Accessories 1U FP 760079731 1 by 19" Front Panel DWG | DXF | PDF | VISIO
Cabinet Accessories 2U FP 760079749 2 by 19" Front Panel DWG | DXF | PDF | VISIO
Cabinet Accessories 2U VFP 760079798 2U by 19" Vented Front Panel-Pack of 12 DWG | DXF | PDF | VISIO
Cabinet Accessories 356 CHS TRAY SC 760079939 19" by 356 Chassis Tray, for Server Cabinets DWG | DXF | PDF | VISIO
Cabinet Accessories 366 CHS SPT NC 760079897 366mm Chassis Support, for Cable Cabinet DWG | DXF | PDF | VISIO
Cabinet Accessories 366 CHS TRAY 760079913 19" by 366 Chassis Tray, for Cable Cabinets DWG | DXF | PDF | VISIO
Cabinet Accessories 370 CHS SPT SC 500D 760082743 370mm Chassis Support, for Server Cabinet DWG | DXF | PDF | VISIO
Cabinet Accessories 3U FP 760079756 3 by 19" Front Panel DWG | DXF | PDF | VISIO
Cabinet Accessories 42U 200M EXT 760079533 42U by 200 Cable/PDP Panel DWG | DXF | PDF | VISIO
Cabinet Accessories 456 CHS TRAY SC 760079947 19" by 456 Chassis Tray, for Server Cabinets DWG | DXF | PDF | VISIO
Cabinet Accessories 45U 200MM PDP 760102285 45U x 200 mm (7.9) Cable / PDP Panel DWG | PDF
Cabinet Accessories 470 CHS SPT SC 600D 760082735 470mm Chassis Support, for Server Cabinet DWG | DXF | PDF | VISIO
Cabinet Accessories 472 HD SLF 760080010 Heavy Duty Shelf, 19" by 472 Deep DWG | DXF | PDF | VISIO
Cabinet Accessories 4U FP 760079764 4 by 19" Front Panel DWG | DXF | PDF | VISIO
Cabinet Accessories 4U VFP 760079806 4U by 19" Vented Front Panel - Pack of 12 DWG | DXF | PDF | VISIO
Cabinet Accessories 556 CHS TRAY SC 760079954 19" by 556 Chassis Tray, for Server Cabinets DWG | DXF | PDF | VISIO
Cabinet Accessories 566 CHS TRAY SC 760079962 19" by 566 Chassis Tray, for Cable Cabinets DWG | DXF | PDF | VISIO
Cabinet Accessories 570 CHS SPT SC 700D 760082750 570mm Chassis Support, for Server Cabinet DWG | DXF | PDF | VISIO
Cabinet Accessories 5U FP 760079772 5 by 19" Front Panel DWG | DXF | PDF | VISIO
Cabinet Accessories 600 Slide SLF 760080044 19" by 600 Deep Sliding Shelf DWG | DXF | PDF | VISIO
Cabinet Accessories 627 HD SLF 760080028 Heavy Duty Shelf, 19" by 627 Deep DWG | DXF | PDF | VISIO
Cabinet Accessories 630 HD Slide SLF 100kg 760080077 19" by 800 Deep Sliding Shelf DWG | DXF | PDF | VISIO
Cabinet Accessories 670 CHS SPT SC 800D 760082768 670mm Chassis Support, for Server Cabinet DWG | DXF | PDF | VISIO
Cabinet Accessories 6WR SDCB 760079491 600 Raft/Split Door Cross Beam DWG | DXF | PDF | VISIO
Cabinet Accessories 6x10 NV 100M PLINTH 760080168 600 by 1000 Non Vented 100mm Plinth DWG | DXF | PDF | VISIO
Cabinet Accessories 6x6, 8x6 NC Raft 760079475 600 Wide by 600 Deep & 800 Wide by 600 Deep Cable Frame Raft System DWG | DXF | PDF | VISIO
Cabinet Accessories 6x8 NV 100M PLINTH 760080150 600 by 800 Non Vented 100mm Plinth DWG | DXF | PDF | VISIO
Cabinet Accessories 6x8, 8x6 NC Raft 760079483 600 Wide by 800 Deep & 800 Wide by 800 Deep Cable Frame Raft System DWG | DXF | PDF | VISIO
Cabinet Accessories 754 HD SLF 760080036 Heavy Duty Shelf, 19" by 754 Deep DWG | DXF | PDF | VISIO
Cabinet Accessories 770 CHS SPT SC 760082776 770mm Chassis Support, for Server Cabinet DWG | DXF | PDF | VISIO
Cabinet Accessories 800 Slide SLF 760080051 19" by 800 Deep Sliding Shelf DWG | DXF | PDF | VISIO
Cabinet Accessories 870 CHS SPT SC 760082784 870mm Chassis Support, for Server Cabinet DWG | DXF | PDF | VISIO
Cabinet Accessories 8WR SDCB 760079509 800 Raft/Split Door Cross Beam DWG | DXF | PDF | VISIO
Cabinet Accessories 8x10 NV 100M PLINTH 760080192 800 by 1000 Non Vented 1000mm Plinth DWG | DXF | PDF | VISIO
Cabinet Accessories 8x10 NV 100M Plinth 760079525 600 Wide by 1000 Deep by 800 Wide by 1000 Deep Server Frame Raft System DWG | DXF | PDF | VISIO
Cabinet Accessories 8x6 NV 100M PLINTH 760080176 800 by 600 Non Vented 100mm PLINTH DWG | DXF | PDF | VISIO
Cabinet Accessories 8x8 NV 100M PLINTH 760080184 800 by 800 Non Vented 100mm PLINTH DWG | DXF | PDF | VISIO
Cabinet Accessories 8x8 NV 100M Plinth 760079517 600 Wide by 800 Deep by 800 Wide by 800 Deep Server Frame Raft System DWG | DXF | PDF | VISIO
Cabinet Accessories ADJ FT 760079335 Adjustable Feet DWG | DXF | PDF | VISIO
Cabinet Accessories ADJ FT SPACR 760079384 Kit, Adjustable Foot Adapter DWG | DXF | PDF | VISIO
Cabinet Accessories BAYKIT 760079400 Baying Kit DWG | DXF | PDF | VISIO
Cabinet Accessories BBP 6X8 760101493 Plate, 600 Wide by 800 Deep, Bottom Blanking Plate DWG | DXF | PDF | VISIO
Cabinet Accessories BBP 8X10 760101501 Plate, 800 Wide by 1000 Deep, Bottom Blanking Plate DWG | DXF | PDF | VISIO
Cabinet Accessories BBP 8X8 760101519 Plate, 800 Wide by 800 Deep, Bottom Blanking Plate DWG | DXF | PDF | VISIO
Cabinet Accessories BDCLAMP 760079376 Bolt Down Clamps DWG | DXF | PDF | VISIO
Cabinet Accessories CASTOR 760079368 Castor Leveller Combination-Cable Frame DWG | DXF | PDF | VISIO
Cabinet Accessories CHS SPT 566 760082818 19" by 566 Chassis Supports-1 Pair (8 & 10) DWG | DXF | PDF | VISIO
Cabinet Accessories CNTLVR SHLF 255D 760079822 19" Cantilever Shelf 255 Deep DWG | DXF | PDF | VISIO
Cabinet Accessories CNTLVR SHLF 400D 760079830 19" Cantilever Shelf 400 Deep DWG | DXF | PDF | VISIO
Cabinet Accessories CRBSK 760083899 Butt Splice Kit DWG | DXF | PDF | VISIO
Cabinet Accessories CWM 125 760081182 125mm Channel Window Moulding, Package of 10 DWG | DXF | PDF | VISIO
Cabinet Accessories CWM 50 760081174 50mm Channel Window Moulding-Pack of10 DWG | DXF | PDF | VISIO
Cabinet Accessories CWVRK-24 760100214 Vertical Rail Kit 24" Wall Mount Cabinet DWG | DXF | PDF | VISIO
Cabinet Accessories CWVRK-36 760100222 Vertical Rail Kit 36" Wall Mount Cabinet DWG | DXF | PDF | VISIO
Cabinet Accessories CWVRK-48 760100230 Vertical Rail Kit 48" Wall Mount Cabinet DWG | DXF | PDF | VISIO
Cabinet Accessories ConQuest HDPE 760081190 125mm Channel Cable Retention Bobbins-Pack of 10 DWG | DXF | PDF | VISIO
Cabinet Accessories DP 42U 800D 760079210 42U by 800 Deep Divider Panel DWG | DXF | PDF | VISIO
Cabinet Accessories DP 42U 800D 760079228 42U by 1000 Deep Divider Panel DWG | DXF | PDF | VISIO
Cabinet Accessories DR GL 42U 600 3PL 760079079 42U by 600 Plain Glass Door-3 Point Locking DWG | DXF | PDF | VISIO
Cabinet Accessories DR GL 42U 600 SPL 760079012 42U by 600 Plain Glass Door-Single Point Lock DWG | DXF | PDF | VISIO
Cabinet Accessories DR GL 42U 800 3PL 760079087 42U by 800 Plain Glass Door-3 Point Locking DWG | DXF | PDF | VISIO
Cabinet Accessories DR GL 42U 800 SPL 760079020 42U by 800 Plain Glass Door-Single Point Locking DWG | DXF | PDF | VISIO
Cabinet Accessories DR ST 42U 600 3PL 760079111 42U by 600 Plain Steel Door-3 Point Locking DWG | DXF | PDF | VISIO
Cabinet Accessories DR ST 42U 600 SPL 760079038 42U by 600 Plain Steel Door-Single Point Locking DWG | DXF | PDF | VISIO
Cabinet Accessories DR ST 42U 800 3PL 760079129 42U by 800 Plain Steel Door-3 Point Locking DWG | DXF | PDF | VISIO
Cabinet Accessories DR ST 42U 800 SPL 760079046 42U by 800 Plain Steel Door-Single Point Locking DWG | DXF | PDF | VISIO
Cabinet Accessories DR ST 45U 600 3PL 760101857 45U x 600 mm (23.6) Plain Steel Door - 3 Point Lock DWG | PDF
Cabinet Accessories DR ST 45U 800 3PL 760101865 45U x 800 mm (31.5) Plain Steel Door - 3 Point Lock DWG | PDF
Cabinet Accessories DR VD 42U 600 2PL 760079137 42U by 600 Split Vented Doors-2 Point Locking DWG | DXF | PDF | VISIO
Cabinet Accessories DR VD 42U 800 2PL 760079145 42U by 800 Split Vented Doors-2 Point Locking DWG | DXF | PDF | VISIO
Cabinet Accessories DR VD 45U 600 2PL 760101873 45U x 600 mm (23.6) Vent Double Door - 2 Point Lock DWG | PDF
Cabinet Accessories DR VGL 42U 600 3PL 760079053 42U by 600 Vented Glass Door-3 Point Locking DWG | DXF | PDF | VISIO
Cabinet Accessories DR VGL 42U 800 3PL 760079061 42U by 800 Plain Glass Door-3 Point Locking DWG | DXF | PDF | VISIO
Cabinet Accessories DR VS 42U 600 3PL 760079095 42U by 600 Vented Steel Door-3 Point Locking DWG | DXF | PDF | VISIO
Cabinet Accessories DR VS 42U 800 3PL 760079103 42U by 800 Vented Steel Door-3 Point Locking DWG | DXF | PDF | VISIO
Cabinet Accessories DR VS 45U 600 3PL 760101832 45U X 600 Vent Steel Door- 3 Point Locking Kit DWG | PDF
Cabinet Accessories DR VS 45U 800 3PL 760101840 45U x 800 mm (31.5) Vent Steel Door - 3 Point Lock DWG | PDF
Cabinet Accessories EDR 42U 600 LH H 760103267 Extended Door, 42U by 600 Wide, LH Hinged-Vented DWG | DXF | PDF | VISIO
Cabinet Accessories EDR 45U 600 LH HV 760103275 Extended Door, 45U by 600 Wide, LH Hinged-Vented DWG | DXF | PDF | VISIO
Cabinet Accessories EDR 45U 800 LH HV 760103283 Extended Door, 45U by 800 Wide, LH Hinged-Vented DWG | DXF | PDF | VISIO
Cabinet Accessories Earthing Squid 760080366 Earthing Squid Kit DWG | DXF | PDF | VISIO
Cabinet Accessories FAN TOP 6 by 10 760080341 600 by 1000 Deep Hi Flow Fan Top 240V AC DWG | DXF | PDF | VISIO
Cabinet Accessories FAN TOP 8 by 10 760080358 800 by 1000 Deep Hi Flow Fan Top 240V AC DWG | DXF | PDF | VISIO
Cabinet Accessories HBT 1000D 760079434 1000mm Deep Horizontal Baying Trim DWG | DXF | PDF | VISIO
Cabinet Accessories HBT 600D 760079418 600mm Deep Horizontal Baying Trim DWG | DXF | PDF | VISIO
Cabinet Accessories HBT 800D 760079426 800mm Deep Horizontal Baying Trim DWG | DXF | PDF | VISIO
Cabinet Accessories Hvy Dty Castor 760079392 Heavy Duty Castors, Server Frame Only DWG | DXF | PDF | VISIO
Cabinet Accessories LED CE22-13A UK 760080259. 2M Mains Lead with LED CE22 Plug and 13 AMP UK Plug DWG | DXF | PDF | VISIO
Cabinet Accessories LED CE22-SCH Gerfrn 760080267 2M Mains Lead with LED CEE22 Plug and Schuko Plug DWG | DXF | PDF | VISIO
Cabinet Accessories LED CE22-US 760080275 2M Mains Lead with LED CEE22 Plug and US Plug DWG | DXF | PDF | VISIO
Cabinet Accessories LNFT 115V 760080234 Low Noise Fan Tray 115V AC DWG | DXF | PDF | VISIO
Cabinet Accessories LNFT 230V 760080226 Low Noise Fan Tray 230V AC DWG | DXF | PDF | VISIO
Cabinet Accessories Light Sch 230V 760080473 Magnetic Light with Schuko Socket, 240V AC DWG | DXF | PDF | VISIO
Cabinet Accessories M16x18 PSCRW-WSH 1000 760080580 M6 by 18 Pozi Drive Screw and Cup Washer DWG | DXF | PDF | VISIO
Cabinet Accessories M6 CN 100 760080598 M6 Caged Nut, Pack of 100 DWG | DXF | PDF | VISIO
Cabinet Accessories M6 CN 1000 760080606 M6 Caged Nut, Pack of 1000 DWG | DXF | PDF | VISIO
Cabinet Accessories M6 CNWEC 760080614 M6 Caged Nut, with Earth Continuity DWG | DXF | PDF | VISIO
Cabinet Accessories M6 Nuts 760080549 M6 Whiztite Nut DWG | DXF | PDF | VISIO
Cabinet Accessories M6x12 Screws 760080531 M6 by 12 Whiztite Screw DWG | DXF | PDF | VISIO
Cabinet Accessories M6x18 PSCRW-WSH 760080564 M6 by 18 Pozi Drive Screw and Cup Washer DWG | DXF | PDF | VISIO
Cabinet Accessories MFT 90-250V 760080242 Monitored Fan Tray 90-250V AC DWG | DXF | PDF | VISIO
Cabinet Accessories MPP Various Sizes 760079814 Multi Pack of Panels 19"-1U, 2U, 3U, 4U & 5U DWG | DXF | PDF | VISIO
Cabinet Accessories PLST RET Pins 760080556 Plastic Retention Pin DWG | DXF | PDF | VISIO
Cabinet Accessories REP-ADD LNF 240V 760080309 Standard 240V Fan, Replacement/Additional, Low Noise DWG | DXF | PDF | VISIO
Cabinet Accessories REP-ADD SF 240V 760080283 Standard 240V Fan Replacement/Additional DWG | DXF | PDF | VISIO
Cabinet Accessories SFT 115V 760080218 Standard Fan Tray 115V AC DWG | DXF | PDF | VISIO
Cabinet Accessories SFT 230V 760080200 Standard Fan Tray 230V AC DWG | DXF | PDF | VISIO
Cabinet Accessories SL375DS 760084186 3" Channel, Heavy Duty Centerweight Shelf, 75 lb Capacity DWG | DXF | PDF | VISIO
Cabinet Accessories SP 42U 1000D 760079202 42U by 1000 Deep Side Panel DWG | DXF | PDF | VISIO
Cabinet Accessories SP 42U 600D 760079186 42U by 600 Deep Side Panel DWG | DXF | PDF | VISIO
Cabinet Accessories SP 42U 800D 760079194 42U by 800 Deep Side Panel DWG | DXF | PDF | VISIO
Cabinet Accessories SP 45U 600D 760101899 Side Panel Kit of (2), 45U x 600 mm (23.6) DWG | PDF
Cabinet Accessories TPP 6x10 760079319 600 Wide by 1000 Deep Plain Top Panel DWG | DXF | PDF | VISIO
Cabinet Accessories TPP 6x6 760079293 600 Wide by 600 Deep Plain Top Panel DWG | DXF | PDF | VISIO
Cabinet Accessories TPP 6x8 760079301 600 Wide by 800 Deep Plain Top Panel DWG | DXF | PDF | VISIO
Cabinet Accessories TPP 8x10 760079343 800 Wide by 1000 Deep Plain Top Panel DWG | DXF | PDF | VISIO
Cabinet Accessories TPP 8x6 760079327 800 Wide by 600 Deep Plain Top Panel DWG | DXF | PDF | VISIO
Cabinet Accessories TPP 8x8 760079335 800 Wide by 800 Deep Plain Top Panel DWG | DXF | PDF | VISIO
Cabinet Accessories TPV 6x10 760079251 600 (23.62") Wide by 1000 Deep (39.37") Deep Vented Top Panel DWG | DXF | PDF | VISIO
Cabinet Accessories TPV 6x6 760079236 600 (23.62") Wide by 600 Deep (23.62") Deep Vented Top Panel DWG | DXF | PDF | VISIO
Cabinet Accessories TPV 6x8 760079244 600 (23.62") Wide by 800 Deep (31.5") Deep Vented Top Panel DWG | DXF | PDF | VISIO
Cabinet Accessories TPV 8x10 760079285 800 (31.5") by 1000 (39.37") Deep Vented Top Panel DWG | DXF | PDF | VISIO
Cabinet Accessories TPV 8x6 760079269 800 (31.5") by 600 (23.62") Deep Vented Panel DWG | DXF | PDF | VISIO
Cabinet Accessories TPV 8x8 760079277 800 (31.5") by 800 (31.5") Deep Vented Top Panel DWG | DXF | PDF | VISIO
Cabinet Accessories Top Rear Brush 760079558 Top Panel Rear Brush Entry DWG | DXF | PDF | VISIO
Cabinet Accessories Top Side Brush 760079541 Top Panel Side Brush Entry DWG | DXF | PDF | VISIO
Cabinet Accessories mx18 SSCRW-WSH 760080572 M6 by 18 Slotted Drive Screw and Cup Washer DWG | DXF | PDF | VISIO
 
my commscope | events | careers | technical support | investor relations | citizenship | news | legal | sitemap | contact us