Home > Support and Documentation > Technical Drawings > Enclosures
Enclosures
Enclosures List
Product
Class
Catalog
Number
MID
Number
Drawing Title Download
Power Strips PSH10-20NBC13 760083881 Horizontal Power Strip, 125V (10) IEC320 Type C13 Outlets IEC320 Type C20 Inlet Plug DWG | DXF | PDF | VISIO
Power Strips PSH5-15NP-CBSP 760083774 Horizontal Power Strip, 15A-125V (8) NEMA 5-15R Receptacles, 15A Circuit Breaker with Cord-NEMA 5-15P Straight Plug DWG | DXF | PDF | VISIO
Power Strips PSH5-15NP-CBTP 760083782 Horizontal Power Strip, 15A-125V (8) NEMA 5-15R Receptacles, 15A Circuit Breaker with Cord-NEMA 5-15P Twist Plug DWG | DXF | PDF | VISIO
Power Strips PSH5-15NP-NBSP 760083790 Horizontal Power Strip, 15A-125V (8) NEMA 5-15R Receptacles, Cord-NEMA 5-15P Straight Plug DWG | DXF | PDF | VISIO
Power Strips PSH5-15NP-NBTP 760083808 Horizontal Power Strip, 15A-125V (8) NEMA 5-15R Receptacles, Cord-NEMA 5-15P Twist Plug DWG | DXF | PDF | VISIO
Power Strips PSH5-15SP-CBSP 760083758 Horizontal Power Strip, 15A-125V (8) NEMA 5-15R Receptacles, 15A Circuit Breaker with Surge Protection Cord-NEMA 5-15P Straight Plug DWG | DXF | PDF | VISIO
Power Strips PSH5-15SP-CBTP 760083766 Horizontal Power Strip, 15A-125V (8) NEMA 5-15R Receptacles, 15A Circuit Breaker with Surge Protection Cord-NEMA 5-15P Twist Plug DWG | DXF | PDF | VISIO
Power Strips PSH5-20NP-CBSP 760083832 Horizontal Power Strip, 15A-125V (8) NEMA 5-20R Receptacles, 20A Circuit Breaker with Cord-NEMA 5-20P Straight Plug DWG | DXF | PDF | VISIO
Power Strips PSH5-20NP-CBTP 760083840 Horizontal Power Strip, 15A-125V (8) NEMA 5-20R Receptacles, 20A Circuit Breaker with Cord-NEMA 5-20P Twist Plug DWG | DXF | PDF | VISIO
Power Strips PSH5-20NP-NBSP 760083857 Horizontal Power Strip, 15A-125V (8) NEMA 5-20R Receptacles, Cord-NEMA 5-20P Straight Plug DWG | DXF | PDF | VISIO
Power Strips PSH5-20NP-NBTP 760083865 Horizontal Power Strip, 15A-125V (8) NEMA 5-20R Receptacles, 20A Cord-NEMA 5-20P Twist Plug DWG | DXF | PDF | VISIO
Power Strips PSH5-20SP-CBSP 760083816 Horizontal Power Strip, 15A-125V (8) NEMA 5-15R Receptacles, 15A Circuit Breaker with Cord-NEMA 5-15P Straight Plug DWG | DXF | PDF | VISIO
Power Strips PSH5-20SP-CBTP 760083824 Horizontal Power Strip, 15A-125V (8) NEMA 5-20R Receptacles, 20A Circuit Breaker with Surge Protection Cord-NEMA 5-20P Twist Plug DWG | DXF | PDF | VISIO
Power Strips PSV-RKMTBK 760083741 Vertical PDU Mounting Bracket DWG | DXF | PDF | VISIO
Power Strips PSV-RKMTBK 760095091 Mounting Bracket 1U, Vertical Power Strip DWG | DXF | PDF | VISIO
Power Strips PSV10-20NBC13 760083733 Vertical Power Strip, 125/25OV (10) IEC320 20A C13 Receptacle, IEC320 Type C20 Inlet Plug DWG | DXF | PDF | VISIO
Power Strips PSV5-15NP-CBSP 760083626 Vertical Power Strip, 15A-125V (20) NEMA 5-15R Receptacles, 15A Circuit Breaker with Cord - NEMA 5-15P Straight Plug DWG | DXF | PDF | VISIO
Power Strips PSV5-15NP-CBTP 760083634 Vertical Power Strip, 15A-125V (20) NEMA 5-15R Receptacles, 15A Circuit Breaker with Cord - NEMA 5-15P Twist Plug DWG | DXF | PDF | VISIO
Power Strips PSV5-15NP-NBSP 760083642 Vertical Power Strip, 15A-125V (20) NEMA 5-15R Receptacles, Cord - NEMA 5-15P Straight Plug DWG | DXF | PDF | VISIO
Power Strips PSV5-15NP-NBTP 760083659 Vertical Power Strip, 15A-125V (20) NEMA 5-15R Receptacles, Cord - NEMA 5-15P Twist Plug DWG | DXF | PDF | VISIO
Power Strips PSV5-15SP-CBSP 760083600 Vertical Power Strip, 15A-125V (20) NEMA 5-15R Receptacles, 15A Circuit Breaker with Surge Protection Cord - NEMA 5-15P Straight Plug DWG | DXF | PDF | VISIO
Power Strips PSV5-15SP-CBTP 760083618 Vertical Power Strip, 15A-125V (20) NEMA 5-15R Receptacles, 15A Circuit Breaker with Surge Protection Cord - NEMA 5-15P Twist Plug DWG | DXF | PDF | VISIO
Power Strips PSV5-20NP-CBSP 760083683 Vertical Power Strip, 2OA-125V (20) NEMA 5-2OR Receptacles, 20A Circuit Breaker with Cord - NEMA 5-20P Straight Plug DWG | DXF | PDF | VISIO
Power Strips PSV5-20NP-CBTP 760083691 Vertical Power Strip, 2OA-125V (20) NEMA 5-2OR Receptacles, 20A Circuit Breaker with Cord - NEMA 5-20P Twist Plug DWG | DXF | PDF | VISIO
Power Strips PSV5-20NP-NBSP 760083709 Vertical Power Strip, 2OA-125V (20) NEMA 5-2OR Receptacles, Cord - NEMA 5-20P Straight Plug DWG | DXF | PDF | VISIO
Power Strips PSV5-20NP-NBTP 760083717 Vertical Power Strip, 2OA-125V (20) NEMA 5-2OR Receptacles, Cord - NEMA 5-20P Twist Plug DWG | DXF | PDF | VISIO
Power Strips PSV5-20SP-CBSP 760083667 Vertical Power Strip, 2OA-125V (20) NEMA 5-2OR Receptacles, 20A Circuit Breaker with Surge Protection Cord - NEMA 5-20P Straight Plug DWG | DXF | PDF | VISIO
Power Strips PSV5-20SP-CBTP 760083675 Vertical Power Strip, 2OA-125V (20) NEMA 5-2OR Receptacles, 20A Circuit Breaker with Surge Protection Cord - NEMA 5-20P Twist Plug DWG | DXF | PDF | VISIO
 
my commscope | events | careers | technical support | investor relations | citizenship | news | legal | sitemap | contact us