Home > Support and Documentation > Technical Drawings > Enclosures
Enclosures
Enclosures List
Product
Class
Catalog
Number
MID
Number
Drawing Title Download
Network Frames NC 42U 6X6 FRAME 760078972 Network Frame Assy 42U by 600 Wide by 600 Deep No Cladding DWG | DXF | PDF | VISIO
Network Frames NC 42U 6X8 FRAME 760078980 Network Frame Assy 42U by 600 Wide by 800 Deep No Cladding DWG | DXF | PDF | VISIO
Network Frames NC 42U 8X6 FRAME 760078998 Network Frame 42U 800 Wide by 600 Deep No Cladding DWG | DXF | PDF | VISIO
Network Frames NC 42U 8X8 FRAME 760079004 Network Frame Assy. 42U by 800 Wide by 800 Deep No Cladding DWG | DXF | PDF | VISIO
Network Frames NF 45U 6X6 760101139 Network Frame 45U, 600 X 600 DWG | DXF | PDF | VISIO
Network Frames NF 45U 6X8 760101147 Network Frame 45U, 600 X 800 DWG | DXF | PDF | VISIO
Network Frames NF 45U 8X6 760101154 Network Frame 45U, 800 X 600 DWG | DXF | PDF | VISIO
Network Frames NF 45U 8X8 760101162 Network Frame 45U, 800 X 800 DWG | DXF | PDF | VISIO
Network Frames NF 47U 6x6 760098608 Network Frame, 47U 600 by 600 DWG | DXF | PDF | VISIO
Network Frames NF 47U 6x8 760098616 Network Frame, 47U 600 by 800 DWG | DXF | PDF | VISIO
Network Frames NF 47U 8X8 760098632 Network Frame, 47U 800 by 800 DWG | DXF | PDF | VISIO
Network Frames NF 47u 8X6 760098624 Network Frame, 47U 800 by 600 DWG | DXF | PDF | VISIO
 
my commscope | events | careers | technical support | investor relations | citizenship | news | legal | sitemap | contact us