Home > Support and Documentation > Technical Drawings > Enclosures
Enclosures
Enclosures List
Product
Class
Catalog
Number
MID
Number
Drawing Title Download
Server Frames SC 42U 6X10 FRAME 760078253 Server Frame 42U, 600 by 1000 No Cladding DWG | DXF | PDF | VISIO
Server Frames SC 42U 6X8 FRAME 760078246 Server Frame 42U, 600 by 800 No Cladding DWG | DXF | PDF | VISIO
Server Frames SC 42U 8X10 FRAME 760078279 Server Frame 42U, 800 by 1000 No Cladding DWG | DXF | PDF | VISIO
Server Frames SC 42U 8X8 FRAME 760078261 Server Frame 42U, 800 by 800 No Cladding DWG | DXF | PDF | VISIO
Server Frames SF 45U 6X10 760101188 Server Frame 45U, 600 X 1000 DWG | DXF | PDF | VISIO
Server Frames SF 45U 6X8 760101170 Server Frame 45U, 600 X 800 DWG | DXF | PDF | VISIO
Server Frames SF 45U 8X10 760101204 Server Frame 45U, 800 X 1000 DWG | DXF | PDF | VISIO
Server Frames SF 45U 8X8 760101196 Server Frame 45U, 800 X 800 DWG | DXF | PDF | VISIO
Server Frames SF 47U 6x10 760098657 Server Frame, 47U 600 by 1000 DWG | DXF | PDF | VISIO
Server Frames SF 47U 6x8 760098640 Server Frame, 47U 600 by 800 DWG | DXF | PDF | VISIO
Server Frames SF 47U 8x10 760098673 Server Frame, 47U 800 by 1000 DWG | DXF | PDF | VISIO
Server Frames SF 47U 8x8 760098665 Server Frame 47U 800 by 800 DWG | DXF | PDF | VISIO
 
my commscope | events | careers | technical support | investor relations | citizenship | news | legal | sitemap | contact us