Home > Support and Documentation > Technical Drawings > Copper
Copper
Cords List
Product
Class
Catalog
Number
Drawing Title Download
Cords FTP-PC5E-GYx Cat 5e FTP Patch Cord DWG | DXF | PDF | VISIO
Cords FTP-PC6-GYx Cat 6 Foiled Twisted Pair Patch Cord DWG | DXF | PDF | VISIO
Cords UNC5-1P-110-GY-XXF Cat 5e 110 Patch Cord DWG | DXF | PDF | VISIO
Cords UNC5-1P-110-RJ45-ZZ-XXF Cat 5e 1-Pair 110 to RJ45 Cord DWG | DXF | PDF | VISIO
Cords UNC5-2P-110-GY-XXF Cat 5e 2-Pair 110 Cords DWG | DXF | PDF | VISIO
Cords UNC5-2P-110-RJ45-ZZ-XXF Cat 5e 2-Pair 110 to RJ45 Cord DWG | DXF | PDF | VISIO
Cords UNC5-4P-110-RJ45-ZZ-XXF Cat 5e 4-Pair 110 to RJ45 Cord DWG | DXF | PDF | VISIO
Cords UNC5-4P-110-XX-XF Cat 5e 110 PS Patch Cord DWG | DXF | PDF | VISIO
Cords UNC5-XX-XF-B Cat 5e Patch Cord, Booted DWG | DXF | PDF | VISIO
Cords UNC5-ZZ-XF Cat 5e Patch Cord DWG | DXF | PDF | VISIO
Cords UNC5-ZZ-XF-NB Cat 5e Cords Non-Booted DWG | DXF | PDF | VISIO
Cords UNC550-GY-XXF-180M-180M Cat 5e 25-Pair Cord w/180° Male Connectors on Each End DWG | DXF | PDF | VISIO
Cords UNC550-GY-XXF-180M-U Cat 5e 25-Pair Cord with 180° Male Telco Connector to Unterminated End DWG | DXF | PDF | VISIO
Cords UNC6-4P-110-RJ45-ZZ-XXF Cat 6 4-Pair 110 to RJ45 Cords DWG | DXF | PDF | VISIO
Cords UNC6-4P-110-XX-XF Cat 6 110 GS Patch Cords DWG | DXF | PDF | VISIO
Cords UNC6-XX-XF-B Cat 6 Patch Cord, Booted DWG | DXF | PDF | VISIO
Cords UNC6-ZZ-XF Cat 6 Patch Cord DWG | DXF | PDF | VISIO
Cords UNC6-ZZ-XXF-NB Cat 6 Cords Non-Booted DWG | DXF | PDF | VISIO
 
my commscope | events | careers | technical support | investor relations | citizenship | news | legal | sitemap | contact us