Home > Support and Documentation > Technical Drawings > Copper
Copper
Outlets/Connectors List
Product
Class
Catalog
Number
Drawing Title Download
Outlets/Connectors FTP-J5E Cat 5e Foiled Twisted Pair Outlet DWG | DXF | PDF | VISIO
Outlets/Connectors FTP-J6 Cat 6 Foiled Twisted Pair Outlet DWG | DXF | PDF | VISIO
Outlets/Connectors M30FP-VGA-PT Coupler Self Terminating F Connector DWG | DXF | PDF | VISIO
Outlets/Connectors M81C F to F Coax Modular/Coupler DWG | DXF | PDF | VISIO
Outlets/Connectors UNA-3RCA-110-XX RCA to 110 Adapter/Coupler 3-Port DWG | DXF | PDF | VISIO
Outlets/Connectors UNA-BP3-PB 3-Way Binding Post, Push Button DWG | DXF | PDF | VISIO
Outlets/Connectors UNA-BP3-SS 3-Way Binding Post, Set-Screw DWG | DXF | PDF | VISIO
Outlets/Connectors UNA-FX-VGA9-XX F/F VGA Coupler DWG | DXF | PDF | VISIO
Outlets/Connectors UNA-RCA-110-XX/XX RCA to 110 Adapter/Coupler DWG | DXF | PDF | VISIO
Outlets/Connectors UNA-RCA-RCA-XX RCA to RCA Adapter/Coupler DWG | DXF | PDF | VISIO
Outlets/Connectors UNA-SV-110-XX S-Video to 110 Adapter/Coupler DWG | DXF | PDF | VISIO
Outlets/Connectors UNF-FR106-2P-XX 106 Style Mounting Frame (2-Port) DWG | DXF | PDF | VISIO
Outlets/Connectors UNF-FR106-4P-XX 106 Style Mounting Frame (4-Port) DWG | DXF | PDF | VISIO
Outlets/Connectors UNF-MFM-3P-ST Stainless Steel Faceplate 3-Port DWG | DXF | PDF | VISIO
Outlets/Connectors UNF-MFM-4P-ST Stainless Steel Faceplate 4-Port DWG | DXF | PDF | VISIO
Outlets/Connectors UNF-MFM-4P-XX Modular Flush-Mount Faceplate 4-Port DWG | DXF | PDF | VISIO
Outlets/Connectors UNF-MFM-6P-ST Stainless Steel Faceplate 6-Port DWG | DXF | PDF | VISIO
Outlets/Connectors UNF-MFM-ANG-4P-XX Angled Faceplate Single Gang, 4 port DWG | DXF | PDF | VISIO
Outlets/Connectors UNF-MFM-ANG-DG8P-XX Angled Faceplate Double Ganged, 8 Port DWG | DXF | PDF | VISIO
Outlets/Connectors UNF-WL4-1P-ST Stainless Steel Faceplate, Wall Phone Mount DWG | DXF | PDF | VISIO
Outlets/Connectors UNJ300-XX Cat 3 Information Outlet DWG | DXF | PDF | VISIO
Outlets/Connectors UNJ3U6-BK 6 Position Outlet, Cat3 (USOC) DWG | DXF | PDF | VISIO
Outlets/Connectors UNJ3U6-WH CAT3 6-Pin Outlet (white) DWG | DXF | PDF | VISIO
Outlets/Connectors UNJ500-XX Cat 5e Outlet DWG | DXF | PDF | VISIO
Outlets/Connectors UNJ600-XX Cat 6 Outlet DWG | DXF | PDF | VISIO
 
my commscope | events | careers | technical support | investor relations | citizenship | news | legal | sitemap | contact us