Home > Support and Documentation > Technical Drawings > Copper
Copper
Residential List
Product
Class
Catalog
Number
Drawing Title Download
Residential UNMDU-ADM-4 4-Room Audio Distribution Cable DWG | DXF | PDF | VISIO
Residential UNMDU-ADM-6 6-Room Audio Distribution Module DWG | DXF | PDF | VISIO
Residential UNMDU-ADM-8 8-Room Audio Distribution Module DWG | DXF | PDF | VISIO
Residential UNMDU-BKT-11050 Block, 110-50 Pair DWG | DXF | PDF | VISIO
Residential UNMDU-BKT-CDM1 Patch Panel DWG | DXF | PDF | VISIO
Residential UNMDU-CDM-1D-6T 1 Data & 6 Voice Combination Module DWG | DXF | PDF | VISIO
Residential UNMDU-CDM-2S-24T Multi-Port Patchable Telecom Module DWG | DXF | PDF | VISIO
Residential UNMDU-DDM-8-C5E 8 Port Data Module, Cat 5e DWG | DXF | PDF | VISIO
Residential UNMDU-DM Data Module DWG | DXF | PDF | VISIO
Residential UNMDU-ENCL-14 Enclosure, MDU, 14x14.375x4.625 DWG | DXF | PDF | VISIO
Residential UNMDU-ENCL-14E Enclosure, MDU, 14x14.375x4.17 DWG | DXF | PDF | VISIO
Residential UNMDU-ENCL-24 Enclosure, MDU, 24x14.375x4.625 DWG | DXF | PDF | VISIO
Residential UNMDU-ENCL-28E Enclosure, MDU, 28x14.375x4.17 DWG | DXF | PDF | VISIO
Residential UNMDU-ENCL-34 Enclosure, MDU, 34x14.375x4.625 DWG | DXF | PDF | VISIO
Residential UNMDU-HUB-8P 8 Port 10/100 Base-T Network Hub DWG | DXF | PDF | VISIO
Residential UNMDU-MOD-12P 12 Port Straight Panel, Angled Bezel DWG | DXF | PDF | VISIO
Residential UNMDU-TDM-8 8 Port Basic Telecom Module DWG | DXF | PDF | VISIO
Residential UNMDU-TDM-EXP-8 8 Port Expansion Module DWG | DXF | PDF | VISIO
Residential UNMDU-VAM Video Amplifier Module DWG | DXF | PDF | VISIO
Residential UNMDU-VDM-14-1G 4 Port Vertical Video Distribution Module, 1 Ghz DWG | DXF | PDF | VISIO
Residential UNMDU-VDM-16-1G 6 Port Vertical Video Distribution Module, 1 Ghz DWG | DXF | PDF | VISIO
Residential UNMDU-VDM-18-1G 8 Port Vertical Video Distribution Module, 1 Ghz DWG | DXF | PDF | VISIO
Residential UNMDU-VM Voice Module DWG | DXF | PDF | VISIO
Residential UNP-WA-4U Wall Adapter, Hinged, 4U DWG | DXF | PDF | VISIO
 
my commscope | events | careers | technical support | investor relations | citizenship | news | legal | sitemap | contact us