CommScope Announces the Launch of the Category 5e MFP120 Information Outlet

Who: CommScope Enterprise Solutions What: CommScope Category 5e MFP120 FTP Information Outlet When: November 1, 2007 Where: Singapore
November 1, 2007

CommScope, Inc. (NYSE:CTV), a global leader in infrastructure solutions for communications networks, today announced the launch of its CommScope Category 5e MFP120 Foiled Twisted Pair (FTP) Information Outlet. The new MFP120 is a shielded 8-pin (8 connectives) modular information outlet with insulation displacement cable (IDC) terminations which provides easy installation for 22 and 24 American Wire Gauge (AWG) cable. In addition, high-tooth pair splitters have been enhanced to separate tightly twisted cable pairs that maintain the upward twist to the connections.

The MFP120, designed to support Category 5e cabling, meets component specifications for 100 MHz while supporting high bandwidth applications including 1000BASE-T. It also utilizes the same proprietary cross-talk cancellation techniques for superior Near-End Crosstalk (NEXT) and Power Sum Near-End Crosstalk (PSNEXT). In addition, installation is simpler since the MFP120 snaps easily into standard M-Series faceplates, surface-mount boxes and consolidation point boxes, while multi-covered labels provide straight forward wire placement and identification of the wire terminals.

For additional information about the MFP120 or to receive a product photo, please contact SJ Lee: +65 6303 5498 or sjlee@commscope.com

About CommScope

CommScope is a world leader in the design and manufacture of “last mile” cable and connectivity solutions for communication networks. Through its SYSTIMAX® Solutions and Uniprise™ brands, CommScope is the global leader in structured cabling systems for business enterprise applications. It is also the world’s largest manufacturer of coaxial cable for Hybrid Fiber Coaxial (HFC) applications. Backed by strong research and development, CommScope combines technical expertise and proprietary technology with global manufacturing capability to provide customers with high-performance wired or wireless cabling solutions.

This press release includes forward-looking statements that are based on information currently available to management, management’s beliefs, as well as on a number of assumptions concerning future events. Forward-looking statements are not a guarantee of performance and are subject to a number of uncertainties and other factors, which could cause the actual results to differ materially from those currently expected. For a more detailed description of the factors that could cause such a difference, please see CommScope’s filings with the Securities and Exchange Commission. In providing forward-looking statements, the company does not intend, and is not undertaking any obligation or duty, to update these statements as a result of new information, future events or otherwise.

Visit CommScope at http://www.commscope.com.

Media Enquiries:
Shiang Jium Lee for CommScope
Tel: +65 6303 5498
sjlee@commscope.com