CommScope Delivers Interconnect Solution for 4G and Beyond

--HELIAX 3.0 Provides Faster, Easier Upgrade for Any Site, Guaranteed Network Consistency, Better PIM Performance--
April 2, 2012 HICKORY, N.C.

Whether upgrading the wireless network to increase capacity, gain speed or improve efficiencies, operators often feel like they’re solving one problem only to end up with a fresh set of concerns. When it comes to the radio frequency (RF) footprint, the latest generation of HELIAX® from CommScope helps eliminate worries with a single-source interconnect solution designed for outstanding performance in all types of cellular network site architectures.

From traditional to remote radio head configurations, HELIAX 3.0, built on Andrew Solutions™ connectivity technology, offers hybrid fiber and coaxial options that deliver high performance for new technologies such as LTE. The interconnect solution also provides faster, easier installations, network consistency and reduced passive intermodulation (PIM).

“HELIAX 3.0 is poised to become the interconnect solution for LTE. As network complexity increases, it’s critical to have one trusted solution that helps you deploy new technology quickly and easily,” said Stan Catey, senior vice president, Cable Products, CommScope. “Operators must manage both national and regional networks with varying preferences, installations and technology overlays—doing so cost-efficiently is a growing challenge for them. Many networks now use both traditional coax and hybrid fiber components, which can make it difficult to ensure all equipment works together efficiently and properly. We believe HELIAX 3.0 brings it all together for operators in a way that hasn’t been done before.”

Piecemeal upgrades, particularly in the RF path, can cause more than short-term headaches when they lead to imperfect connections, confusing installations and increased risk of interference and degraded transmission. CommScope purpose-built HELIAX 3.0 to avoid these issues, recognizing they typically result in a significant cost to operators.

For sites with remote radio heads, HELIAX Remote Fiber Feeder® (RFF) Cable combines power conductors and fiber into a single, high-performance cable that delivers all the efficiency, capacity and savings needed to transition to the next phase of a network’s design. The RFF Cable features a gel-free design, a UV-rated outer jacket, rugged lightning-tested shield, and dry moisture-blocking elements within each fiber component. RFF Cable is available in single-mode or multi-mode with fiber and power conductor configurations and counts to supply a wide range of remote radio unit designs. Built-in redundancy provides insurance and future-proofing for LTE, WiMAX, MIMO or whatever the future holds.

To address rising demand at traditional sites for a lighter, more flexible and lower loss RF transmission, there’s HELIAX FXL. Compared to corrugated all-copper cable, HELIAX FXL’s innovative smoothwall design delivers several benefits in addition to capital and operating expense savings, including:

  • 200 percent greater crush resistance
  • 30 percent lighter weight
  • 70 percent better stretch resistance
  • 10 percent improvement in attenuation

HELIAX FXL series cable, connectors and assemblies are designed and tested for low PIM. A triple-bonded smoothwall construction, which uses a patented closed microcell foaming technology, staves off moisture for absolute weatherproofing. EZfit® Connectors assist in applying long-term contact pressure in the event of high wind conditions or tower vibrations. HELIAX cable assemblies provide a single PIM-defeating jumper solution for every type of site architecture. More than 100 million feet of FXL have been installed with leading operators around the world.

“4G network demands continue to grow and evolve which leads to more complexity. Customers are faced with conserving bandwidth and managing PIM,” said Catey. “As they prepare for the future of changing technology, the opportunities to increase revenue are in sight, but making the right investments in their network path is critical. HELIAX 3.0 delivers everything the evolving network needs: versatility, performance and lots of options.”

HELIAX 3.0 offers the proven performance synonymous with the Andrewfamily of fiber solutions and furthers the tradition of durability and efficiency, which customers have come to expect. CommScope also guarantees network consistency with what is believed to be the only industry warranty of its kind. CommScope, through its Andrew Solutions heritage, has more than 75 years experience in supporting the RF path.

About CommScope

CommScope (www.commscope.com) has played a role in virtually all the world’s best communication networks. We create the infrastructure that connects people and technologies through every evolution. Our portfolio of end-to-end solutions includes critical infrastructure our customers need to build high-performing wired and wireless networks. As much as technology changes, our goal remains the same: to help our customers create, innovate, design, and build faster and better. We’ll never stop connecting and evolving networks for the business of life at home, at work, and on the go.

This press release includes forward-looking statements that are based on information currently available to management, management’s beliefs, as well as on a number of assumptions concerning future events. Forward-looking statements are not a guarantee of performance and are subject to a number of uncertainties and other factors, which could cause the actual results to differ materially from those currently expected. In providing forward-looking statements, the company does not intend, and is not undertaking any obligation or duty, to update these statements as a result of new information, future events or otherwise.

Photos/Multimedia Gallery Available: http://www.businesswire.com/cgi-bin/mmg.cgi?eid=50224563&lang=en

News Media Contact:
Camille Beasley, CommScope
+1 972-952-9780 or publicrelations@commscope.com
or
Financial Contact:
Phil Armstrong, CommScope
+1 828-323-4848