CommScope Enterprise Solutions, a division of CommScope, Inc. (NYSE:CTV), has launched its CommScope enclosure family of cabinets, racks and cabling management products and solutions, offering customers a heightened performance package.

Created with the same high standards of quality, performance and reliability as CommScope’s physical layer solutions, CommScope Enclosures are specifically designed and built to aid installation, enhance network management and protect CommScope network infrastructure components. Compatible with its SYSTIMAX® and Uniprise® product lines, this new, innovative line of enclosures offers CommScope customers a single source for their network infrastructure components and needs.

“At CommScope Enterprise Solutions our first priority has always been to understand the unique needs of our customers and deliver the best possible network infrastructure solutions to meet those needs,” said Mark Peterson, senior vice president, Global Marketing, CommScope Enterprise Division. “Our new family of enclosure products answers the needs of our customers, assuring them that their network infrastructures are secure and complete, providing a natural extension of our current solutions offerings.”

The CommScope Enclosure cabinets for network and server equipment are equipped with patented X-Frame technology – an “X”-shaped design that provides easy access to the cables contained in the cabinet while providing support for all CommScope Enterprise products. Customers have the option of glass, solid metal, perforated or split rear doors with cabinet sizes from 600MM, 800MM and 1000MM. Each cabinet comes with a low-profile top cover, complete with three-point entry that supports east/west fiber practice. Brush entry and cable guidance also are available as options.

Within the Enclosures product line, CommScope offers vertical and horizontal cable management devices. The innovative designs of the vertical cable management systems are single and double-sided and come 6, 8, 10 and 12 inches wide with a unique door-latching system that offers a one-point removal system. Its door builds on the 360-design methodology utilized in the SYSTIMAX VisiPatch® 360 System with a sophisticated look and market-leading functionality to improve the installation and utilization experience of the customer. In addition, horizontal cable management options are equipped with dual flip covers and come in sizes 1 through 3U. CommScope racks come with a variety of options to meet a customer’s unique needs and include both two and four-post construction. CommScope racks come with other accessories including shelves, ladder racks and accessories.

“Our customers trust us to protect the integrity of their network,” Peterson said. “With our new line of Enclosures, we are providing them the most basic and essential tools that allow us to deliver on that promise.”

CommScope Enterprise Solutions, a division of CommScope, Inc., offers a complete portfolio of network infrastructure solutions that enable enterprise customers, regardless of size, industry or IT budget, to take advantage of business and technology opportunities. The division’s SYSTIMAX and Uniprise product lines offer voice, data, video and converged solutions ranging from mission-critical, high-bandwidth and emerging applications to applications that demand unrelenting reliability and quality for everyday needs. Backed by CommScope Labs, the product lines are delivered through a global channel network of industry leading BusinessPartners and distributors ensuring a consistent and high-level of service and support worldwide.

About CommScope

CommScope, Inc. (NYSE: CTV – www.commscope.com) is a world leader in infrastructure solutions for communication networks. Through its Andrew Wireless Solutions® brand it is a global leader in radio frequency subsystem solutions for wireless networks. Through its SYSTIMAX® and Uniprise® brands, CommScope is the global leader in structured cabling systems for business enterprise applications. It is also the premier manufacturer of coaxial cable for broadband cable television networks and one of the leading North American providers of environmentally secure cabinets for DSL and FTTN applications. Backed by strong research and development, CommScope combines technical expertise and proprietary technology with global manufacturing capability to provide customers with infrastructure solutions for evolving global communications networks in more than 130 countries around the world.

This press release includes forward-looking statements that are based on information currently available to management, management’s beliefs, as well as on a number of assumptions concerning future events. Forward-looking statements are not a guarantee of performance and are subject to a number of uncertainties and other factors, which could cause the actual results to differ materially from those currently expected. For a more detailed description of the factors that could cause such a difference, please see CommScope’s filings with the Securities and Exchange Commission. In providing forward-looking statements, the company does not intend, and is not undertaking any obligation or duty, to update these statements as a result of new information, future events or otherwise.

Contact Us

Fiona Nolan
CommScope
+353 1 2042000
fnolan@commscope.com