Data Centers - Enterprise

CommScope creates a digital foundation for smarter connectivity.
Publish Date: October 15, 2018

Uncover the benefits of CommScope’s automated infrastructure management technology.
CommScope Method B Enhanced fiber polarity simplifies High Speed Migration
Publish Date: June 5, 2018

Managing and ensuring correct fiber polarity in high-speed parallel links is becoming increasingly complex and critical. CommScope’s Method B Enhanced makes it simple and easy. It uses a single A-B type patch cord on both ends and modules that don’t need to be flipped over. So there’s less to worry about and fewer inventory requirements. Plus, it works with all connectors, including angled polished end faces. So it supports singlemode and multimode applications and provides total topology independence. Designed in to all High Speed Migration platform components, Method B Enhanced makes managing fiber polarity simple.
Redstone deploys CommScope imVision for workplace management
Publish Date: February 26, 2018

Redstone has been utilizing the imVision Automated Infrastructure Management solution from CommScope for over 14 years . Paul Greenberg, Smart Building delivery Manager, describes how imVision works with their OneSpace platform to provide managed services for their clients based on real-time analytics.
NG Bailey utilizing CommScope imVision for managing workspaces
Publish Date: February 26, 2018

NG Bailey is utilizing the imVision Automated Infrastructure Management solution from CommScope to manage workspaces and Data Centers. James Hall, Indi Sall and Dave Collins, describe how imVision has provided enhanced security, automated device location and auditing capabilities to their customers.
SYSTIMAX Application Assurance: High speed application support – guaranteed
Publish Date: February 15, 2018

The data center migration to higher-speed applications is accelerating. With SYSTIMAX Application Assurance from CommScope, you know your new links will support the applications you need to run—before they are deployed. SYSTIMAX Application Assurance provides the tools to quickly and accurately calculate maximum attenuation performance for any proposed SYSTIMAX channel design, and confirms which high-speed applications the channel will support. CommScope guarantees that support through our SYSTIMAX 25-year Extended Product and Application Warranty.
SYSTIMAX GigaSPEED X10D Category 6A Solutions
Publish Date: February 5, 2018

http://bit.ly/SYSTIMAX_GigaSPEEDX10D With the introduction of the GigaSPEED X10D GS6 patch panel and the MGS600 information outlet, CommScope engineers pushed the threshold and reduced the original 15-meter cable length requirement to 5 meters for 3 or 4 connector channels and only 3 meters for 2 connector channels -- a more than 65 percent reduction in short channel length. http://bit.ly/SYSTIMAX_GigaSPEEDX10D
GigaSPEED X10D 91B Series Cable Termination
Publish Date: February 5, 2018

http://bit.ly/SYSTIMAX_GigaSPEEDX10D - The GigaSPEED X10D Solution provides unprecedented performance for key parameters such as insertion loss and all forms of crosstalk, both within and between channels, yielding improved bandwidth, data throughput and network efficiency. With SYSTIMAX 360, the next-generation infrastructure network, the GigaSPEED X10D Solution is truly a network without limits. http://bit.ly/SYSTIMAX_GigaSPEEDX10D
Universal Connectivity Platform UCP
Publish Date: February 5, 2018

Multiple media, space-saving, modular connectivity solution
MPO Adapter and Connector Inspection and Cleaning Instructions
Publish Date: February 5, 2018

High Density Equipment Panel 1RU MPO Adapter and Connector Inspection and Cleaning Instructions
Point-to-Point versus Structured Cabling: Which Option is Best for You?
Publish Date: February 5, 2018

Is point-to-point cabling or structured cabling the best route for you? If you have a lot of servers, then you are probably connecting to every existing switch which means lots of cables. Suddenly, the growing tangle of cable becomes a recipe for disaster. A structured cabling approach, however, provides a tidy, elegant solution that’s easy to manage and maintain. Watch this video from CommScope to help you decide.
FPX Panel Installation Instructions
Publish Date: February 5, 2018

FPX Panel Installation Instructions
FiberGuide Optical Raceways Overview
Publish Date: February 5, 2018

FiberGuide fiber management system is a comprehensive, innovative and versatile optical raceway system. Safely route fiber patch cords and intra-facility cables between network elements and fiber distribution equipment.
Life is Better with imVision - Virus Infected Computers
Publish Date: February 5, 2018

http://bit.ly/eVd6BV - Learn how the CommScope imVision Intelligent Infrastructure Solution can help your organization control and monitor virus infected computers.
Life is Better with imVision - Unauthorized WiFi Access
Publish Date: February 5, 2018

http://bit.ly/eVd6BV - Learn how the CommScope imVision Intelligent Infrastructure Solution can help your organization control and monitor unauthorized WiFi access.
Managing Critical Data Center Fiber Connectivity with imVision
Publish Date: February 5, 2018

Data center traffic, including fiber density, continue to grow. But, with imVision, you no longer need to choose between high density fiber and physical layer management. It’s the smarter way to manage your critical fiber connections. It’s no longer just the “nice to have” solution. It’s the “must have” solution. www.commscope.com
Life is Better with imVision - Unauthorized Internet Access
Publish Date: February 5, 2018

http://bit.ly/eVd6BV - Learn how the CommScope imVision Intelligent Infrastructure Solution can help your organization control and monitor unauthorized Internet usage.
Life is Better with imVision - Switch Port Usage
Publish Date: February 5, 2018

http://bit.ly/eVd6BV - Learn how the CommScope imVision Intelligent Infrastructure Solution can help your organization control and monitor switch port usage.
Managing Power over Ethernet with imVision
Publish Date: January 5, 2018

More and more powered devices connect to the network each day, driven by convergence and the IoT. Jason Bautista explains how the imVision automated infrastructure management system delivers the necessary tools for managing Power over Ethernet links.
Modal Decomposition Modeling – the technology behind SYSTIMAX cabling
Publish Date: December 6, 2017

Twisted pair copper cabling continues to be the foundation upon which enterprise networks are built. To meet the challenges around guaranteed support for higher speeds and industry leading performance, CommScope Labs created the Modal Decomposition Modeling tool. With the MDM and other design tools, CommScope can extend its comprehensive application assurance and warranty for SYSTIMAX cabling solutions with confidence to their customers.
SYSTIMAX Enhanced High-Density Ultra-Low Loss Fiber Solutions
Publish Date: October 30, 2017

CommScope’s enhanced high-density (EHD), ultra low-loss fiber solutions are part of our High Speed Migration platform. EHD fiber solutions pack higher capacity into smaller spaces yet are fast to deploy and easy to manage.
imVision. Infrastructure Management. Made Easy.
Publish Date: October 30, 2017

http://bit.ly/imVision - Every network has to be managed. The question is How? imVision, by CommScope, offers the intelligent approach to infrastructure management that gives you unprecedented control over your network -- and the flexibility you need to thrive in today's business landscape. It's more than a smart IT solution; it also makes good business sense. Your imVision investment can quickly pay for itself through reduced downtime, energy and maintenance costs. Watch this video to understand why imVision is infrastructure management, made easy. - http://bit.ly/imVision
Biggest Drivers of Bandwidth Consumption
Publish Date: October 30, 2017

CommScope Sr Manager, Strategy and Business Development, Kam Patel, discusses the four biggest drivers of bandwidth consumption in the data center today.
LazrSPEED OM5 Wideband Multimode Fiber – more bandwidth, fewer fibers
Publish Date: October 30, 2017

With the launch of LazrSPEED OM5 Wideband Multimode fiber, CommScope enables data centers to take advantage of short wavelength division multiplexing (SWDM). LazrSPEED OM5 delivers a four-fold increase in usable bandwidth while maintaining compatibility with standard OM3 and OM4 fiber and the high speed data applications they support.
High Speed Migration – Bandwidth without boundaries
Publish Date: October 30, 2017

http://www.commscope.com/hsm CommScope’s High Speed Migration platform provides innovative and long-term infrastructure solutions that can take your data center from where you are to where you need to go.
Want to migrate your data center to 100G? Let CommScope show you how.
Publish Date: October 30, 2017

Whether you are migrating from 10G, to 40G, to 100G, this video will show you how to get there using preterminated cabling and MPO connectors. This combination offers a migration strategy that is flexible, scalable and capable of supporting increasingly higher speeds.
Ultra low-loss fiber connectivity solutions: the best way to support higher speeds in your DC
Publish Date: October 30, 2017

The data center migration to higher-speed applications is accelerating. CommScope’s ultra low-loss fiber connectivity solutions give data center managers a stable, yet flexible high-speed infrastructure that can support the long term evolution of their networks. As part of the CommScope High Speed Migration platform, these ULL solutions provide the lowest end-to-end optical link losses for OM5, OM4 and singlemode networks.
LazrSPEED OM5 100G SWDM demonstration
Publish Date: August 28, 2017

Earl Parsons, PhD, Principal Optical Engineer, CommScope demonstrates a 100 Gigabit test using 450 meters of the LazrSPEED OM5 WideBand Multimode Fiber, coupled with SWDM technology, and discusses how OM5 multimode fiber solves customer bandwidth needs and high speed migration in the data center.
Optimizing Your Data Center Operations
Publish Date: May 23, 2017

FPX Panel Patch Cord Routing
Publish Date: April 28, 2017

Patch Cord Routing in FPX Panel
LMG using CommScope imVision for Managed Services
Publish Date: September 28, 2016

LMG utilizes the imVision Automated Infrastructure Management solution from CommScope to augment their managed services offerings in buildings and data centers. Mike Hook, Executive Director, describes how imVision helps their customers utilize office space more efficiently, saving millions of pounds per year.
Excel I.T. utilizes imVision data to support its’ workspace management activities
Publish Date: September 28, 2016

Excel I.T. leverages imVision data to give corporate FM and real estate managers the information they need to understand, rationalise and manage their use of space. Daniel Christianson, IM Manager, describes how Excel uses the imVision Automated Infrastructure Management solution from CommScope.
LC and MPO Fiber Connectors for Higher Data Center Transmission Speeds
Publish Date: September 28, 2016

As your network’s data transmissions continue to increase the speed, having the right fiber connectors ensures you can keep up. Watch this video from CommScope to learn more about kicking your data center’s cabling network into high gear.
Rapid Fiber Panels Overview
Publish Date: September 28, 2016

Rapid Panel combines IFC cables with fiber panels using the patented RapidReel™ fiber spooling system.
Considerations for Building or Expanding Data Centers
Publish Date: September 28, 2016

The skyrocketing demand for storage and networking capabilities are putting in-house and hosted data centers under greater pressure than ever before. Willie O'Connell, EMEA technical director at CommScope, discusses what to consider when building or expanding a data center and how to prepare for the future.
The Importance of Cable Management
Publish Date: September 28, 2016

CommScope Product Manager Arria Giulan discusses why proper cable management is critical within data centers and other network facilities.
The Connected and Efficient Data Center
Publish Date: September 28, 2016

Check out CommScope's new guide to designing a connected and efficient data center. Download the eBook today!
Density Driving Network Innovation
Publish Date: September 28, 2016

Danah Ditzig, CommScope Marketing, talks about user density and capacity as key drivers of network infrastructure solutions
Multi Tenant Data Centers
Publish Date: September 28, 2016

Check out CommScope's new guide to Multi Tenant Data Centers. Download the eBook today!
FiberGuide - Flexible Optical Raceway System
Publish Date: September 28, 2016

FiberGuide® is the optical raceway system that revolutionized the protection and routing of fiber. The preferred choice in central offices, data centers and mobile switching centers, FiberGuide offers increased flexibility and reduced installation time while maintaining the proper fiber bend radius. FiberGuide can be easily customized and designed for your facility’s unique needs with the assistance of the most extensive suite of tools and support in the market.
Migrating Data Center Fiber with InstaPATCH360 from CommScope
Publish Date: September 27, 2016

With the InstaPATCH 360 pre-terminated fiber cabling system from CommScope, migrating from 10G to 40G and 100G is easy, thanks to the use of Method B polarity.
The CSC Data Center Guy Presents imVision by CommScope
Publish Date: September 27, 2016

The CSC Data Center Guy Presents imVision by CommScope
Business Benefits: Integrating iTRACS CPIM and imVision
Publish Date: September 27, 2016

imVision and iTRACS CPIM