Wireless Solutions

CommScope Filter Products – Designed for PIM Excellence!
Publish Date: March 13, 2018

CommScope takes design testing to the extreme on all multiband combiner, tower mounted amplifier, and filter product designs to ensure PIM and RF performance continues to meet specifications in harsh, real-world environments.
CommScope’s Metro Cell PoleCab
Publish Date: March 13, 2018

CommScope’s new integrated cabinet and pole solution, well-suited for urban areas with strict zoning requirements as well as rural areas with coverage spots.
CommScope showcases capabilities in a totally new space – fixed wireless access
Publish Date: March 7, 2018

Learn more about the 5G antenna solution based on xRAN open interface specifications
SnapStak Plus: A flexible, reliable and cost-effective cable hanger solution
Publish Date: February 16, 2018

SnapStak Plus is the first and only cable hanger with a flexible section that self-adjusts to the cable diameter during installation. This innovative design enables one hanger to support a range of cable sizes without the need to insert a grommet.
PowerShift™ the industry’s first intelligent, plug-and-play dc power supply
Publish Date: January 5, 2018

Upgrading to LTE is increasingly expensive, but it doesn’t have to be. PowerShift gives you back the balance of power by delivering the most efficient voltage to your RRUs in real time automatically—regardless of power supply, distance, conductor size or RRU power requirements. Contact your local CommScope representative today to learn more.
IPDS: Precisely what you need for rapid site deployments
Publish Date: March 28, 2017

CommScope’s Integrated Platform Deployment Solution(IPDS) delivers a turn-up ready, equipment base—a fully integrated, fully-populated solution that can be off the truck, installed and turned-up in as little as four hours. IPDS is built to simplify installations, speed up deployments, and most of all, reduce both CapEx and OpEx. It’s innovation for the real world—another smart solution that provides a critical competitive edge—and it’s only available from CommScope.
CommScope’s Monitor – Free Air Cooling Solution
Publish Date: October 18, 2016

Watch to learn how you can significantly reduce your energy costs and CO2 emissions with solutions from CommScope.
Unboxing CommScope’s G2 Sector Frame
Publish Date: September 28, 2016

Learn quick and easy steps for assembling the G2 Sector Frame from CommScope in this instructional video.
DAS made Simple: ION-U
Publish Date: September 28, 2016

Distributed antenna systems (DAS) are proliferating fast as operators struggle to meet capacity demands, but DAS deployments can be complex and costly. The answer is ION®-U, the next-generation solution that offers DAS capacity without DAS complexity. As a unified low- and high-power platform, ION-U is ideal for indoor, outdoor and mixed applications. It deploys quickly, easily and reliably for faster time-to-market. ION-U is the solution operators have been waiting for -- and once again, CommScope delivers.
Sentinel Microwave Antennas- a new generation of technology
Publish Date: September 28, 2016

With the rise of data demand across the world, efficient use of spectrum has become a paramount concern. As traffic increases, spectrum becomes more congested and interlink interference becomes a more important consideration. Facing these new realities, operators are struggling for solutions that won't break their budgets. Fortunately, there is a solution that covers all the bases and leaves nothing to chance. That solution- Sentinel™ Microwave Antennas- from CommScope.
D-CLASS Jumpers from CommScope – Tested for Dynamic PIM
Publish Date: September 28, 2016

While most manufacturers test their jumpers for PIM caused by static factors, CommScope’s SureFlex D-CLASS jumpers are also tested for PIM caused by dynamic factors. SureFlex D-Class jumpers are available with the latest 4.3-10 series connectors or traditional DIN connectors to meet any site requirement.
Introducing the CommScope PartnerPRO™ Network
Publish Date: September 28, 2016

The CommScope PartnerPRO Network consists of thousands of consultants, integrators, installers, distributors, and alliance partners trained and certified by CommScope to deliver the company's broad range of solutions across cable TV, enterprise, wireline, and wireless markets. - Learn more: http://www.commscope.com/Partners/PartnerPRO-Network/
OneCell Explainer Video
Publish Date: March 23, 2016

Learn how CommScope’s unique OneCell system uses a unique Cloud RAN (C-RAN) small cell architecture and other innovations to deliver a consistently high quality user experience with the simplicity and economics of managed Wi-Fi for public venues and large enterprises.
CommScope Backhaul Microwave Solutions
Publish Date: August 5, 2014

Wireless operators are constantly trying to balance the three C's, which are cost, capacity and complexity. With the right microwave backhaul strategy, operators can manage all three -- and CommScope is the partner that can help put that strategy into action.
LTE Going Small
Publish Date: August 1, 2014

Cell-Max Directional High Capacity Venue MIMO Antenna
Publish Date: January 28, 2014

The Cell-Max™ DM30 and DM60 MIMO antennas provide consistent dual polarized, narrow beamwidth over ultra wide frequency range needed for delivering high capacity required in stadiums, sports arenas, and other capacity hot spots.
CommScope Infrastructure Academy
Publish Date: January 28, 2014

Whether you are a network installer, technician, engineer or integrator, the CommScope Infrastructure Academy can help you take your business to the next level. Increase your value to your customers and the market with a comprehensive selection of subjects that provides in-depth training on today's advanced wireless, broadband and enterprise solutions. Affordable online courses eliminate travel expenses and keep training costs low. http://www.commscopetraining.com/
Andrew Fiber to the Antenna Turnkey Solution
Publish Date: January 28, 2014

The challenges of surging capacity, rising data usage and increasing complexity have many network operators looking to upgrade. FTTA Turnkey Solutions from CommScope offers a standardized site design and installation process from a single source.