Data Centers - Service Providers

CommScope Method B Enhanced fiber polarity simplifies High Speed Migration
Publish Date: June 5, 2018

Managing and ensuring correct fiber polarity in high-speed parallel links is becoming increasingly complex and critical. CommScope’s Method B Enhanced makes it simple and easy. It uses a single A-B type patch cord on both ends and modules that don’t need to be flipped over. So there’s less to worry about and fewer inventory requirements. Plus, it works with all connectors, including angled polished end faces. So it supports singlemode and multimode applications and provides total topology independence. Designed in to all High Speed Migration platform components, Method B Enhanced makes managing fiber polarity simple.
Ultra Density Splice (UDS) Panel Installation Instructions
Publish Date: March 27, 2018

Ultra Density Splice (UDS) Panel Installation Instructions
SYSTIMAX Application Assurance: High speed application support – guaranteed
Publish Date: February 15, 2018

The data center migration to higher-speed applications is accelerating. With SYSTIMAX Application Assurance from CommScope, you know your new links will support the applications you need to run—before they are deployed. SYSTIMAX Application Assurance provides the tools to quickly and accurately calculate maximum attenuation performance for any proposed SYSTIMAX channel design, and confirms which high-speed applications the channel will support. CommScope guarantees that support through our SYSTIMAX 25-year Extended Product and Application Warranty.
Universal Connectivity Platform UCP
Publish Date: February 5, 2018

Multiple media, space-saving, modular connectivity solution
MPO Adapter and Connector Inspection and Cleaning Instructions
Publish Date: February 5, 2018

High Density Equipment Panel 1RU MPO Adapter and Connector Inspection and Cleaning Instructions
FPX Panel Installation Instructions
Publish Date: February 5, 2018

FPX Panel Installation Instructions
FiberGuide Optical Raceways Overview
Publish Date: February 5, 2018

FiberGuide fiber management system is a comprehensive, innovative and versatile optical raceway system. Safely route fiber patch cords and intra-facility cables between network elements and fiber distribution equipment.
NG4 Patch Cord and Cable Routing Overview
Publish Date: February 5, 2018

Description
Managing Critical Data Center Fiber Connectivity with imVision
Publish Date: February 5, 2018

Data center traffic, including fiber density, continue to grow. But, with imVision, you no longer need to choose between high density fiber and physical layer management. It’s the smarter way to manage your critical fiber connections. It’s no longer just the “nice to have” solution. It’s the “must have” solution. www.commscope.com
imVision. Infrastructure Management. Made Easy.
Publish Date: October 30, 2017

http://bit.ly/imVision - Every network has to be managed. The question is How? imVision, by CommScope, offers the intelligent approach to infrastructure management that gives you unprecedented control over your network -- and the flexibility you need to thrive in today's business landscape. It's more than a smart IT solution; it also makes good business sense. Your imVision investment can quickly pay for itself through reduced downtime, energy and maintenance costs. Watch this video to understand why imVision is infrastructure management, made easy. - http://bit.ly/imVision
Biggest Drivers of Bandwidth Consumption
Publish Date: October 30, 2017

CommScope Sr Manager, Strategy and Business Development, Kam Patel, discusses the four biggest drivers of bandwidth consumption in the data center today.
High Speed Migration – Bandwidth without boundaries
Publish Date: October 30, 2017

http://www.commscope.com/hsm CommScope’s High Speed Migration platform provides innovative and long-term infrastructure solutions that can take your data center from where you are to where you need to go.
Optimizing Your Data Center Operations
Publish Date: May 23, 2017

FPX Panel Patch Cord Routing
Publish Date: April 28, 2017

Patch Cord Routing in FPX Panel
Excel I.T. utilizes imVision data to support its’ workspace management activities
Publish Date: September 28, 2016

Excel I.T. leverages imVision data to give corporate FM and real estate managers the information they need to understand, rationalise and manage their use of space. Daniel Christianson, IM Manager, describes how Excel uses the imVision Automated Infrastructure Management solution from CommScope.
The Importance of Cable Management
Publish Date: September 28, 2016

CommScope Product Manager Arria Giulan discusses why proper cable management is critical within data centers and other network facilities.
Density Driving Network Innovation
Publish Date: September 28, 2016

Danah Ditzig, CommScope Marketing, talks about user density and capacity as key drivers of network infrastructure solutions
Multi Tenant Data Centers
Publish Date: September 28, 2016

Check out CommScope's new guide to Multi Tenant Data Centers. Download the eBook today!
Rapid Fiber Panels Overview
Publish Date: September 28, 2016

Rapid Panel combines IFC cables with fiber panels using the patented RapidReel™ fiber spooling system.
The Connected and Efficient Data Center
Publish Date: September 28, 2016

Check out CommScope's new guide to designing a connected and efficient data center. Download the eBook today!
FiberGuide - Flexible Optical Raceway System
Publish Date: September 28, 2016

FiberGuide® is the optical raceway system that revolutionized the protection and routing of fiber. The preferred choice in central offices, data centers and mobile switching centers, FiberGuide offers increased flexibility and reduced installation time while maintaining the proper fiber bend radius. FiberGuide can be easily customized and designed for your facility’s unique needs with the assistance of the most extensive suite of tools and support in the market.
Migrating Data Center Fiber with InstaPATCH360 from CommScope
Publish Date: September 27, 2016

With the InstaPATCH 360 pre-terminated fiber cabling system from CommScope, migrating from 10G to 40G and 100G is easy, thanks to the use of Method B polarity.