Data Centers - Cloud Providers

CommScope Fiber Optic Qwik II Connector Termination Video
Publish Date: December 17, 2018

http://bit.ly/qwikII - Demonstration of how to terminate optical fiber with CommScope's Qwik II LC, SC and ST connectors.
CommScope Method B Enhanced fiber polarity simplifies High Speed Migration
Publish Date: June 5, 2018

Managing and ensuring correct fiber polarity in high-speed parallel links is becoming increasingly complex and critical. CommScope’s Method B Enhanced makes it simple and easy. It uses a single A-B type patch cord on both ends and modules that don’t need to be flipped over. So there’s less to worry about and fewer inventory requirements. Plus, it works with all connectors, including angled polished end faces. So it supports singlemode and multimode applications and provides total topology independence. Designed in to all High Speed Migration platform components, Method B Enhanced makes managing fiber polarity simple.
Ultra Density Splice (UDS) Panel Installation Instructions
Publish Date: March 27, 2018

Ultra Density Splice (UDS) Panel Installation Instructions
SYSTIMAX Application Assurance: High speed application support – guaranteed
Publish Date: February 15, 2018

The data center migration to higher-speed applications is accelerating. With SYSTIMAX Application Assurance from CommScope, you know your new links will support the applications you need to run—before they are deployed. SYSTIMAX Application Assurance provides the tools to quickly and accurately calculate maximum attenuation performance for any proposed SYSTIMAX channel design, and confirms which high-speed applications the channel will support. CommScope guarantees that support through our SYSTIMAX 25-year Extended Product and Application Warranty.
SYSTIMAX GigaSPEED X10D Category 6A Solutions
Publish Date: February 5, 2018

http://bit.ly/SYSTIMAX_GigaSPEEDX10D With the introduction of the GigaSPEED X10D GS6 patch panel and the MGS600 information outlet, CommScope engineers pushed the threshold and reduced the original 15-meter cable length requirement to 5 meters for 3 or 4 connector channels and only 3 meters for 2 connector channels -- a more than 65 percent reduction in short channel length. http://bit.ly/SYSTIMAX_GigaSPEEDX10D
Universal Connectivity Platform UCP
Publish Date: February 5, 2018

Multiple media, space-saving, modular connectivity solution
FiberGuide Optical Raceways Overview
Publish Date: February 5, 2018

FiberGuide fiber management system is a comprehensive, innovative and versatile optical raceway system. Safely route fiber patch cords and intra-facility cables between network elements and fiber distribution equipment.
NG4 Patch Cord and Cable Routing Overview
Publish Date: February 5, 2018

Description
NG4access ODF Platform Chassis and Frame Patch Cord Routing
Publish Date: February 5, 2018

Description
NG4access ODF Platform Installing MPO Module in Access Tray
Publish Date: February 5, 2018

Description
NG4access ODF Platform Access Tray Installation And Removal
Publish Date: February 5, 2018

Description
NG4access ODF Platform Vertical Cable Guide Installation and Removal
Publish Date: February 5, 2018

NG4access: Vertical Cable Guide Installation & Removal
Managing Critical Data Center Fiber Connectivity with imVision
Publish Date: February 5, 2018

Data center traffic, including fiber density, continue to grow. But, with imVision, you no longer need to choose between high density fiber and physical layer management. It’s the smarter way to manage your critical fiber connections. It’s no longer just the “nice to have” solution. It’s the “must have” solution. www.commscope.com
Biggest Drivers of Bandwidth Consumption
Publish Date: October 30, 2017

CommScope Sr Manager, Strategy and Business Development, Kam Patel, discusses the four biggest drivers of bandwidth consumption in the data center today.
Ultra low-loss fiber connectivity solutions: the best way to support higher speeds in your DC
Publish Date: October 30, 2017

The data center migration to higher-speed applications is accelerating. CommScope’s ultra low-loss fiber connectivity solutions give data center managers a stable, yet flexible high-speed infrastructure that can support the long term evolution of their networks. As part of the CommScope High Speed Migration platform, these ULL solutions provide the lowest end-to-end optical link losses for OM5, OM4 and singlemode networks.
Achieving the four key requirements of access network installations
Publish Date: July 10, 2017

Connectivity in next generation fiber access networks drives the CAPEX and OPEX cost of the operator, especially in terms of labor. Learn how new platforms and connection technology help operators more quickly build and provision reliable, profitable access networks.
Preventing optical loss
Publish Date: July 10, 2017

Attenuation in optical network is wavelength dependent and the longer wavelengths, the more susceptible the fiber cable is to macrobending. Proper management and handling of fiber cables, and of individual fibers, prevents optical losses over the long-term life of the fiber and the network.
What are best practices in fiber deployments?
Publish Date: July 10, 2017

Wes Oxlee, CommScope Director, Wireless Connectivity Solutions, describes important considerations when deploying a fiber network.
How have fiber optics changed communications?
Publish Date: July 10, 2017

Joseph Coffey, Commscope Engineer, Senior Principal, Electrical, talks about how fiber optics have changed communications.
How does the quality of a fiber connector affect the network?
Publish Date: July 10, 2017

Joseph Coffey, Commscope Engineer, Senior Principal, Electrical, answers how the quality of fiber connectors affects the network.
How has fiber addressed the network latency challenge?
Publish Date: July 10, 2017

Sam Leeman, CommScope VP, EMEA/APAC Service Provider & Network Architecture, answers how fiber technology has addressed the latency challenge.
What are the latest fiber trends?
Publish Date: July 10, 2017

Trevor Smith, CommScope VP, Office of CTO, describes geographic trends in building fiber networks.
What can we do because of fiber that we couldn't with other transport media?
Publish Date: July 10, 2017

Trevor Smith, CommScope VP, Office of CTO, describes the unique advantages fiber offers over other transport media.
The importance of connector accessibility
Publish Date: July 10, 2017

The FACT ODF’s built-in overlength storage assures fiber connections installed Day 1 are easily accessible for testing, maintenance and technology upgrades on Day 2 – and beyond.
Choice of the right ODF leads to energy savings
Publish Date: July 10, 2017

Kristof Vastmans, product manager, explains how the choice and configuration of optical distribution frames can save costs for heating and cooling central offices.
CAPEX and OPEX consideration impacting ODF layouts
Publish Date: July 10, 2017

Learn how the layout of ODF lineups and individual frames contribute to operator’s drive to save both capital and operational expenses.
Three primary challenges faced by today’s operators
Publish Date: July 10, 2017

While supporting customer demands, operators must carefully balance both capital and operational expenses. Kristof Vastman’s describes three primary challenges affecting both CAPEX and OPEX.
Q3000 Installation - 192 MPO Trunk Cable
Publish Date: July 10, 2017

Q3000 Chassis Installation - 192 Strand MPO Fiber Trunk Cable
Q3000 Installation - MPO to MPO Blades
Publish Date: July 10, 2017

Creating flexible central office infrastructure -- from FTTH Conference 2017 Marseille
Publish Date: July 10, 2017

Central offices demand flexible fiber cable management to support rapid change. Diederik Houben discusses considerations for optical distribution frames within central offices.
Rapid Panel Installation
Publish Date: July 10, 2017

NG4access Optical Distribution Frame
Publish Date: July 10, 2017

CommScope’s NG4access optical distribution frame (ODF) platform was built from the ground up to provide superior access to high density fiber terminations. With innovations such as CommScope’s access trays, universal adapter packs, cabled modules and MPO modules, installing and maintaining large amounts of fiber can be done faster, easier and less expensively than any previous ODF solution available on the market. CommScope’s NG4access ODF Platform delivers the crucial elements of fiber cablemanagement: connector and cable accessibility, bend radius protection, cable routing paths and physical protection.
Fosc 600 Introduction
Publish Date: July 10, 2017

Fosc 600 Introduction
Fiber Entrance Cabinet FEC Installation Instructions
Publish Date: July 10, 2017

Fiber Entrance Cabinet FEC Installation Instructions
OMX600 Optical Distribution
Publish Date: July 10, 2017

Description
Optimizing Your Data Center Operations
Publish Date: May 23, 2017

What is latency?
Publish Date: January 18, 2017

Pat Thompson, CommScope’s VP, Solutions Central Office/Headend, answers what latency is and its importance to the network.
Rapid Fiber Panels Overview
Publish Date: September 28, 2016

Rapid Panel combines IFC cables with fiber panels using the patented RapidReel™ fiber spooling system.
Density Driving Network Innovation
Publish Date: September 28, 2016

Danah Ditzig, CommScope Marketing, talks about user density and capacity as key drivers of network infrastructure solutions
Multi Tenant Data Centers
Publish Date: September 28, 2016

Check out CommScope's new guide to Multi Tenant Data Centers. Download the eBook today!
Considerations for Building or Expanding Data Centers
Publish Date: September 28, 2016

The skyrocketing demand for storage and networking capabilities are putting in-house and hosted data centers under greater pressure than ever before. Willie O'Connell, EMEA technical director at CommScope, discusses what to consider when building or expanding a data center and how to prepare for the future.
LC and MPO Fiber Connectors for Higher Data Center Transmission Speeds
Publish Date: September 28, 2016

As your network’s data transmissions continue to increase the speed, having the right fiber connectors ensures you can keep up. Watch this video from CommScope to learn more about kicking your data center’s cabling network into high gear.
The Importance of Cable Management
Publish Date: September 28, 2016

CommScope Product Manager Arria Giulan discusses why proper cable management is critical within data centers and other network facilities.
NG4access ODF Platform Tray Door Spring Removal and Installation
Publish Date: September 28, 2016

Description
The Connected and Efficient Data Center
Publish Date: September 28, 2016

Check out CommScope's new guide to designing a connected and efficient data center. Download the eBook today!
FiberGuide - Flexible Optical Raceway System
Publish Date: September 28, 2016

FiberGuide® is the optical raceway system that revolutionized the protection and routing of fiber. The preferred choice in central offices, data centers and mobile switching centers, FiberGuide offers increased flexibility and reduced installation time while maintaining the proper fiber bend radius. FiberGuide can be easily customized and designed for your facility’s unique needs with the assistance of the most extensive suite of tools and support in the market.