Compare or Download Specifications
Check the products below to compare, download or create a product list and download a pdf of the products selected:

Operating Frequency Band
Horizontal Beamwidth
Width/Diameter
RF Connector Quantity, total
RF Connector Quantity, low band
RF Connector Quantity, high band
RF Connector Interface
Show more filters
2CPX208R-V3
4-port multibeam antenna, 4x 790–960 MHz, 2x 38° HPBW, 2x RET with manual override.
2H-33A-R2
4-port multibeam antenna, 4x 1695–2400 MHz, 2x 38° HPBW, 2x RET
2HH-33A-R4
8-port multibeam antenna, 8x 1695–2400 MHz, 4x 38° HPBW, 4x RET with retractable tilt rods
2HH-38A-R4
8-port multibeam antenna, 8x 1695–2200 MHz, 4x 38° HPBW, 4x RET
2HH-38A-R4-V2
8-port multibeam antenna, 8x 1695–2200 MHz, 4x 38° HPBW, 4x RET
2UNPX203.6R2
8-port multibeam antenna, 4x 698–894 and 4x 1710-2170 MHz, 4x 37° HPBW, 4x RET
2UNPX206.12R2
8-port multibeam antenna, 4x 698–894 and 4x 1710-2180 MHz, 4x 35° HPBW, 4x RET
2UPX210B-T2
4-port multibeam antenna, 4x 694–896 MHz, 2x 37° HPBW, 2x RET with manual override.
New | 2VV-33C-R4
8-port multibeam antenna, 8x 1695–2690 MHz, 4x 33° HPBW, 4x RET
2x9NPA2010F
18-port multibeam antenna, 18x 1710–2170 MHz, 2x9 Beam Panel Antenna for Event Coverage. Two rows of beams spaced 8° in elevation. One set of beams 4° up (+45°) and one set of beams 4° down(-45°) and 5° in azimuth. Upper and lower beam sets displaced in azimuth by ± 2.5° from boresight.
5NPX1006F
10-port multibeam antenna, 10x 1710–2180 MHz, 5x 10-14° HPBW, fixed electrical tilt
5UPX0805F
10-port multibeam antenna, 10x 698–894 MHz, 5 x 13.5° HPBW, fixed electrical tilt. Ships with two T-041-GL-E mounting kits.
CVV2NPX308.208R
10-port sector antenna, 2x 790–960 MHz 65° HPBW, 4x 1695-2690 MHz 65° HPBW and 4x 1695-2180 MHz 2x 33° HPBW, 5x RET with manual override. Bands cascaded SRET
HBXX-3817TB1-VTM | HBXX-3817TB1-A2M
4-port multibeam antenna, 4x 1710–2180 MHz, 2x 38° HPBW, RET compatible
R2HH-6533A-R5
10-port sector/multibeam antenna, 2x 694–960 MHz 65° HPBW and 8x 1710–2180 MHz 4x 33°HPBW, 5x RET with tilt indicators
New | R2HH-6533C-R5
10-port sector/multibeam antenna, 2x 694–960 sector and 8x 1695–2400 multibeam, 65° sector and 33° 4x multibeam, 5x RET with
R2HH-6533D-R5
10-port sector/multibeam antenna, 2x 694–960 MHz 65° HPBW and 8x 1695–2180 MHz 4x 33°HPBW, 5x RET with tilt indicators
New | RVV2H-6533B-R5
10-port sector antenna, 2x 694–960 and 4x 1695-2690 MHz 65° HPBW and 4x 1710-2400 MHz 2x 33° HPBW, 5x RET.
RVV2H-6533D-R5
10-port sector antenna, 2x 694–960 and 4x 1695-2690 MHz 65° HPBW and 4x 1695-2180 MHz 2x 33° HPBW, 5x RET.
RVV2NPX310.211R
10-port sector antenna, 2x 694–960 MHz 65° HPBW, 4x 1695-2690 MHz 65° HPBW and 2x 1695-2180 MHz 2x 33° HPBW, 5x RET with manual override. Bands cascaded SRET
1 Previous Next 
Add Cancel