Compare or Download Specifications
Check the products below to compare, download or create a product list and download a pdf of the products selected:

Operating Frequency Band
Horizontal Beamwidth
33°
45°
Width/Diameter
RF Connector Quantity, total
RF Connector Quantity, low band
RF Connector Quantity, high band
RF Connector Interface
Show more filters
CNLPX3055F
2-port stadium sector antenna, 2x (790–960, 1710–2170, & 2300–2690 MHz), 50° HPBW. This triband antenna produces rectangular patterns with sharp cutoff for illuminating a section of the crowd. The three bands are internally triplexed, allowing a dual connector interface to be used.
HBX-3319DS-VTM | HBX-3319DS-A1M
2-port sector antenna, 2x 1710–2180 MHz, 33° HPBW, RET compatible
HBX-4517DS1-VTM | HBX-4517DS1-A1M | To Be Discontinued
2-port sector antenna, 2x 1710–2180 MHz, 45° HPBW, RET compatible. Ideal for high gain corridor coverage or capacity optimization.
HBX-4519DS-A1M | To Be Discontinued
2-port sector antenna, 2x 1710–2170 MHz, 45° HPBW, RET compatible
HBXX-3319DS-VTM | HBXX-3319DS-A2M
4-port sector antenna, 4x 1710–2180 MHz, 33° HPBW, RET compatible
HH45A-2XB1 | To Be Discontinued
4-port sector antenna, 4x 1710–2180 MHz, 45° HPBW, 2x RET. An Internal Smart Bias Tee is configured on Port 1. Ideal for capacity optimization and supports 4 x 4 MIMO.
JAHH-33C-R3B
8-port sector antenna, 2x 698–798, 2x 824-894 and 4x 1695–2360 MHz, 33° HPBW, low bands each have a RET and high bands share a RET. Internal SBT for low band and internal SBT for high band.
JAHH-45A-R3B
8-port sector antenna, 2x 698–798, 2x 824-894 and 4x 1695–2360 MHz, 45° HPBW, low bands each have a RET and the high bands share a RET. Two internal SBTs.
JAHH-45B-R3B
8-port sector antenna, 2x 698–798, 2x 824-894 and 4x 1695–2360 MHz, 45° HPBW, low bands each have a RET and the high bands share a RET. Two internal SBTs.
JAHH-45C-R3B
8-port sector antenna, 2x 698–798, 2x 824-894 and 4x 1695–2360 MHz, 45° HPBW, low bands each have a RET and the high bands share a RET. Two internal SBTs.
LBX-3319DS-T0M | To Be Discontinued
2-port sector antenna, 2x 806–960 MHz, 33° HPBW, fixed tilt
LDX-3316DS-VTM | LDX-3316DS-A1M | To Be Discontinued
2-port sector antenna, 2x 790–960 MHz, 33° HPBW, RET compatible
LDX-3319DS-VTM | LDX-3319DS-A1M
2-port sector antenna, 2x 790–960 MHz, 33° HPBW, RET compatible
LLPX210R-V1
4-port sector antenna, 4x 2300–2700 MHz, 33° HPBW, 2x RET with manual override
N45C-1XB1 | To Be Discontinued
2-port sector antenna, 2x 698–896 MHz, 45° HPBW, 1x RET, internal SBT
NHH-33A-R2B
6-port sector antenna, 2x 698–896 and 4x 1695–2360 MHz, 33° HPBW, 2x RETs and 2x SBTs
New | NHH-33B-R2B
6-port sector antenna, 2x 698–896 and 4x 1695–2360 MHz, 33° HPBW, 2x RETs and 2x SBTs
NHH-45A-R2B
6-port sector antenna, 2x 698–896 and 4x 1695–2360 MHz, 45° HPBW, 2x RETs and 2x SBTs. Both high bands share the same electrical tilt.
NHH-45B-R2B
6-port sector antenna, 2x 698–896 and 4x 1695–2360 MHz, 45° HPBW, 2x RETs and 2x SBTs. Both high bands share the same electrical tilt.
NHH-45C-R2B
6-port sector antenna, 2x 698–896 and 4x 1695–2360 MHz, 45° HPBW, 2x RETs and 2x SBTs. Both high bands share the same electrical tilt.
New | NNH4-45B-R6
12-port sector antenna, 4x 698–896 and 8x 1695–2360 MHz, 45° HPBW, 6x RET
New | NNH4-45B-R6-V1
12-port sector antenna, 4x 698–896 and 8x 1695–2360MHz, 45° HPBW, 6x RET
New | NNHH-45B-R4
8-port sector antenna, 4x 698–896 and 4x 1695–2360 MHz, 45° HPBW, 4x RET
RVV-33B-R3
6-port sector antenna, 2x 694–960 and 4x 1695–2690 MHz, 33° HPBW, 3x RET
RVV-45A-R3
6-port sector antenna, 2x 694–960 and 4x 1695–2690 MHz, 45° HPBW, 3x RET
1 2 Previous Next 
Add Cancel