Compare or Download Specifications
Check the products below to compare, download or create a product list and download a pdf of the products selected:

Operating Frequency Band
Horizontal Beamwidth
Length
Width/Diameter
RF Connector Quantity, total
RF Connector Quantity, low band
RF Connector Quantity, high band
Show more filters
3X-V65S-C3-3XR
6-port small cell antenna, 6x 1695–2690 MHz, 65° HPBW, 3x RET.
CH360QS-DG-F2M | To Be Discontinued
2-port small cell antenna, 2x (790-960 and 1695–2200 MHz) with fixed tilt in the low band and manual tilt in the high band. 360° HPBW. Contains internal diplexer and active GPS L1 band antenna
DB992HG28N-B
1-port small cell antenna, 1710–2490 MHz, 30° HPBW, fixed electrical tilt
NH180QS-DG-F0M
2-port small cell antenna, 2x (698-896 and 1710–2180 MHz), 180° HPBW with fixed tilt in the low band and manual tilt in the high band. Contains internal diplexer and active GPS L1 band antenna
NH360QS-DG-F0M
2-port small cell antenna, 2x (698-896 and 1710–2180 MHz), 360° HPBW with fixed tilt in the low band and manual tilt in the high band. Contains internal diplexer and active GPS L1 band antenna
NH360QS-F0M
4-port small cell antenna, 2x 698-896 and 2x 1710–2180 MHz, 360° HPBW with fixed tilt in the low band and manual tilt in the high band.
NH360QS-G-F0M | To Be Discontinued
4-port small cell antenna, 2x 698-896 and 2x 1710–2180 MHz, 360° HPBW with fixed tilt in the low band and manual tilt in the high band. Contains active GPS L1 band antenna
NH65PS-DG-F0M
2-port small cell antenna, 2x (698-896 and 1710–2180 MHz), 65° HPBW (bi-directional) with fixed tilt in the low band and manual tilt in the high band. Contains internal diplexer and GPS antenna.
NH65S-DG-F0M
2-port small cell antenna, 2x (698-896 and 1710–2180 MHz), 65° HPBW with fixed tilt in the low band and manual tilt in the high band. Contains internal diplexer and active GPS L1 band antenna.
NH65T-DG-F0
2-port small cell antenna, 2x (698-896 and 1710–2180 MHz), 65° HPBW, fixed electrical tilt, with internal diplexer and active GPS L1 band antenna.
NNVVSSP-360S-FM
14-port quasi-omni antenna, 4x 698–896, 4x 1695–2690, 4x 3400-3800 and 2x 5150-5925 MHz, 360° horizontal beamwidth. Fixed and manual tilt.
QD-2402
1-port small cell antenna, 2400–2500 MHz, 27° HPBW, fixed electrical tilt
V360QS-C3-3XR
2-port small cell antenna, 2x 1695–2690 MHz, 360° HPBW, 3x RET
V360QS-GC3-3XR | To Be Discontinued
2-port small cell antenna, 2x 1695–2690 MHz, 360° HPBW, 3x RET, internal GPS antenna
V4PP-360S-F | To Be Discontinued
12-port small cell antenna, 8x 1695–2690 and 4x 5150-5925 MHz, 360° Horizontal Beamwidth, fixed tilt.
V4SSPP-360S-F
16-port small cell antenna, 8x 1695–2690, 4x 3300-3800 and 4x 5150-5925 MHz, 360° Horizontal Beamwidth, fixed tilt.
V65S-C3-1XR
2-port small cell antenna, 2x 1695–2690 MHz, 65° HPBW, 1x RET with manual override.
VVSSP-360S-F
10-port small cell antenna, 4x 1695–2690, 4x 3400-3800 and 2x 5150-5925 MHz. 360° Horizontal Beamwidth, fixed tilt.
VVSSP-65S-R1B
10-port small cell antenna, 4x 1695–2690, 4x 3400-3800 and 2x 5150-5925 MHz. 65° HPBW, Internal RET and SBT
VVSSP-65S-R1BV2
10-port small cell antenna, 4x 1695–2690, 4x 3400-3800 and 2x 5150-5925 MHz. 65° HPBW, Internal RET and SBT
1 Previous Next 
Add Cancel