35409-18

EWP63S, HELIAX® Super Premium Elliptical Waveguide, 6.425–7.125 GHz, black non-halogenated, fire retardant polyolefin jacket

Product Classification  
Brand   HELIAX®
Product Type   Elliptical waveguide
   
Construction Materials  
Jacket Material   Non-halogenated, fire retardant polyolefin
Conductor Material   Corrugated copper
Jacket Color   Black
   
Dimensions  
Cable Volume   855.0 L/km
Cable Weight   0.76 kg/m
Diameter Over Jacket (E Plane)   51.10 mm   |   2.01 in
Diameter Over Jacket (H Plane)   29.50 mm   |   1.16 in
   
Electrical Specifications  
Operating Frequency Band   6.425 – 7.125 GHz
eTE11 Mode Cutoff   4.001 GHz
Group Delay at Frequency   126 ns/100 ft @ 6.775 GHz   |   413 ns/100 m @ 6.775 GHz
   
Environmental Specifications  
Installation Temperature   -25 °C to +60 °C (-13 °F to +140 °F)
Operating Temperature   -30 °C to +80 °C (-22 °F to +176 °F)
Storage Temperature   -30 °C to +80 °C (-22 °F to +176 °F)
   
Mechanical Specifications  
Fire Retardancy Test Method   UL 1666/CATVR/CMR
Maximum Twist   1.00 °/ft
Minimum Bend Radius, Multiple Bends (E Plane)   260.00 mm   |   10.24 in
Minimum Bend Radius, Multiple Bends (H Plane)   740.00 mm   |   29.13 in
Minimum Bend Radius, Single Bend (E Plane)   180.00 mm   |   7.09 in
Minimum Bend Radius, Single Bend (H Plane)   510.00 mm   |   20.08 in
Toxicity Index Test Method   IEC 60754-2
   
Note  
Performance Note   Values typical, unless otherwise stated
   
Standard Conditions  
Attenuation, Ambient Temperature   24 °C   |   75 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Average Power, Temperature Rise   42 °C   |   76 °F
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
6.425–7.125 GHz1.0532.30
  • * VSWR/Return Loss indicated is for lengths up to 300 ft (91.4 m)
  • * VSWR/Return Loss is guaranteed for factory-fit and typical for field-fit assemblies
  • * Custom length performance: Call 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative

Attenuation
Frequency (GHz)Attenuation (dB/100 ft)Attenuation (dB/100 m)Average Power (kW)Group Velocity %
6.41.3964.584.73978.2
6.61.374.4964.82879.7
6.81.3484.4234.90881
71.3294.364.97982.2

Regulatory Compliance/Certifications
AgencyClassification
UL/ETL CertificationCATVR/CMR
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Below Maximum Concentration Value (MCV)

Logo Logo Logo Logo
Add Cancel