Product Classification  
Brand   HELIAX®
Product Type   Elliptical waveguide
   
Construction Materials  
Jacket Material   PE
Conductor Material   Corrugated copper
Jacket Color   Black
   
Dimensions  
Cable Volume   167.0 L/km
Cable Weight   0.33 kg/m
Diameter Over Jacket (E Plane)   24.40 mm   |   0.96 in
Diameter Over Jacket (H Plane)   15.50 mm   |   0.61 in
   
Electrical Specifications  
Operating Frequency Band   13.75 – 14.8 GHz
eTE11 Mode Cutoff   9.220 GHz
Group Delay at Frequency   131 ns/100 ft @ 14.700 GHz   |   428 ns/100 m @ 14.700 GHz
   
Environmental Specifications  
Installation Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature   -70 °C to +85 °C (-94 °F to +185 °F)
   
Mechanical Specifications  
Maximum Twist   2.00 °/ft
Minimum Bend Radius, Multiple Bends (E Plane)   130.00 mm   |   5.12 in
Minimum Bend Radius, Multiple Bends (H Plane)   360.00 mm   |   14.17 in
Minimum Bend Radius, Single Bend (E Plane)   130.00 mm   |   5.12 in
Minimum Bend Radius, Single Bend (H Plane)   360.00 mm   |   14.17 in
   
Note  
Performance Note   Values typical, unless otherwise stated
   
Standard Conditions  
Attenuation, Ambient Temperature   24 °C   |   75 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Average Power, Temperature Rise   42 °C   |   76 °F
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
13.75–14.8 GHz1.1523.10
  • * VSWR/Return Loss indicated is for lengths up to 300 ft (91.4 m)
  • * VSWR/Return Loss is guaranteed for factory-fit and typical for field-fit assemblies
  • * Custom length performance: Call 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative

Attenuation
Frequency (GHz)Attenuation (dB/100 ft)Attenuation (dB/100 m)Average Power (kW)Group Velocity %
13.85.05216.5760.81474.2
144.99516.3880.82475
14.24.94216.2150.83375.9
14.44.89416.0560.84176.6
14.64.84915.9090.84977.4
14.84.80815.7730.85678.1

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel