DB365-SP5

Pipe Mounting Kit that consists of two clamps for mounting antennas to round members 5 in (127.0 mm) OD round members

General Specifications  
Application   Outdoor
Includes   Brackets   |   Hardware
Package Quantity   2
   
Mechanical Specifications  
Color   Silver
Material Type   Galvanized steel
   
Dimensions  
Compatible 60° Angle   109.98 mm   |   4.33 in
Compatible 90° Angle   89.92 mm   |   3.54 in
Compatible Diameter, maximum   127.0 mm   |   5.0 in
Compatible Diameter, minimum   33.0 mm   |   1.3 in
Net Weight   6.4 kg   |   14.1 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel