alert
Obsolete

This product was discontinued on: June 30, 2018

For other alternatives, please contact us for more information.

DBXLH-6565S-T0M

4-port sector antenna, 2x 824–960 and 2x 1710–2180 MHz, 65° HPBW, fixed electrical tilt

  • Interleaved dipole technology providing for attractive, low wind load mechanical package
  • Ideal for microcell applications

Electrical Specifications
Frequency Band, MHz824–896870–9601710–18801850–19901920–2180
Gain, dBi11.011.213.514.014.3
Beamwidth, Horizontal, degrees6966636362
Beamwidth, Vertical, degrees34.431.916.314.813.8
Beam Tilt, degrees00000
USLS (First Lobe), dB1619151515
Front-to-Back Ratio at 180°, dB2222282830
Isolation, dB3030303030
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-150-150-150-150-150
Input Power per Port, maximum, watts300300300300300
Polarization±45°±45°±45°±45°±45°
Impedance50 ohm50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz824–896870–9601710–18801850–19901920–2180
Gain by all Beam Tilts, average, dBi10.511.113.714.013.9
Gain by all Beam Tilts Tolerance, dB±0.8±0.6±0.5±0.5±0.6
Beamwidth, Horizontal Tolerance, degrees±2.6±3.2±4.6±1.7±2.8
Beamwidth, Vertical Tolerance, degrees±3±2.5±1.1±1.9±1
USLS, beampeak to 20° above beampeak, dB 1819111313
Front-to-Back Total Power at 180° ± 30°, dB 2121252728
CPR at Boresight, dB 1718181816
CPR at Sector, dB 1410999
Array Layout  
Click on image below to enlarge.
   
General Specifications  
Operating Frequency Band   1710 – 2180 MHz   |   824 – 960 MHz
Antenna Type   Sector
Band   Multiband
Performance Note Outdoor usage
   
Mechanical Specifications  
RF Connector Quantity, total   4
RF Connector Quantity, low band   2
RF Connector Quantity, high band   2
RF Connector Interface   7-16 DIN Female
Color   Light gray
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Aluminum
Radome Material   PVC, UV resistant
RF Connector Location   Bottom
Wind Loading, frontal   210.0 N @ 150 km/h
47.2 lbf @ 150 km/h
Wind Loading, lateral   43.0 N @ 150 km/h
9.7 lbf @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   700.0 mm   |   27.6 in
Width   269.0 mm   |   10.6 in
Depth   132.0 mm   |   5.2 in
Net Weight, without mounting kit   7.5 kg   |   16.5 lb
   
Packed Dimensions  
Length   1032.0 mm   |   40.6 in
Width   408.0 mm   |   16.1 in
Depth   269.0 mm   |   10.6 in
Shipping Weight   14.3 kg   |   31.5 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
China RoHS SJ/T 11364-2006Above Maximum Concentration Value (MCV)
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo Logo
Included Parts

600899A-2
Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.
Add Cancel