Warning Icon
This product was discontinued on: March 31, 2021

For other alternatives, please contact us for more information.

0 Replacement products available

ATJB200-A01-004

Four-way Junction Box

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Divides data and power on main RET control cable up to 4-ways
  • Equipped with a grounding stud for added lightning protection
  • Easily mounts to a pole or wall
  • AISG and RoHS compliant

Product Classification

Product Type RET junction box

General Specifications

AISG Input Connector 8-pin DIN Male
AISG Input Connector Quantity 1
AISG Output Connector 8-pin DIN Female
AISG Output Connector Quantity 4
Color Gray
EU Certification CB | CE | Low Voltage Directive 73/23/EEC
Grounding Lug Thread Size M8

Dimensions

Height 50.8 mm | 2 in
Width 185.42 mm | 7.3 in
Depth 157.48 mm | 6.2 in

Electrical Specifications

Electrical Safety Standard EN 60950 | UL 60950
Electromagnetic Compatibility (EMC) EN 55011 | EN 61326-1 | ETS 300 386 V1.3.2 2003
Interface Protocol Signal Data | dc
Lightning Surge Capability 10 times @ 600 A
Lightning Surge Capability Test Method IEC 61312-1 Annex B Current Pulse Profile
Lightning Surge Capability Waveform 10/350 waveform
Protocol AISG 1.1 | AISG 2.0

Material Specifications

Material Type Aluminum | Stainless steel

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65
Rain Simulation Test Method IEC 60068-2-18, Test Condition Ra, Method 1
UV Resistance Test Method IEC 60068-2-5, Test Condition B

Packaging and Weights

Included Band clamp | Carriage bolts | Hex nuts | Junction box | Lock washers | Pipe mount bracket | Wall mount brackets
Weight, net 0.998 kg | 2.2 lb
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
Product Type RET junction box

General Specifications

AISG Input Connector 8-pin DIN Male
AISG Input Connector Quantity 1
AISG Output Connector 8-pin DIN Female
AISG Output Connector Quantity 4
Color Gray
EU Certification CB | CE | Low Voltage Directive 73/23/EEC
Grounding Lug Thread Size M8

Dimensions

Height 50.8 mm | 2 in
Width 185.42 mm | 7.3 in
Depth 157.48 mm | 6.2 in

Electrical Specifications

Electrical Safety Standard EN 60950 | UL 60950
Electromagnetic Compatibility (EMC) EN 55011 | EN 61326-1 | ETS 300 386 V1.3.2 2003
Interface Protocol Signal Data | dc
Lightning Surge Capability 10 times @ 600 A
Lightning Surge Capability Test Method IEC 61312-1 Annex B Current Pulse Profile
Lightning Surge Capability Waveform 10/350 waveform
Protocol AISG 1.1 | AISG 2.0

Material Specifications

Material Type Aluminum | Stainless steel

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65
Rain Simulation Test Method IEC 60068-2-18, Test Condition Ra, Method 1
UV Resistance Test Method IEC 60068-2-5, Test Condition B

Packaging and Weights

Included Band clamp | Carriage bolts | Hex nuts | Junction box | Lock washers | Pipe mount bracket | Wall mount brackets
Weight, net 0.998 kg | 2.2 lb