DBXNH-6565B-VTM   |   DBXNH-6565B-A2M

4-port sector antenna, 2x 698–896 and 2x 1710–2180 MHz, 65° HPBW, RET compatible

  • Interleaved dipole technology providing for attractive, low wind load mechanical package
  • The RF connectors are designed for IP67 rating and the radome for IP56 rating

Electrical Specifications
Frequency Band, MHz698–806806–8961710–18801850–19901920–2180
Gain, dBi15.216.019.219.118.2
Beamwidth, Horizontal, degrees7167585763
Beamwidth, Vertical, degrees12.410.95.55.14.8
Beam Tilt, degrees0–100–100–60–60–6
USLS (First Lobe), dB1515151515
Front-to-Back Ratio at 180°, dB2525323432
CPR at Boresight, dB2420252220
CPR at Sector, dB10810108
Isolation, dB3030303030
Isolation, Intersystem, dB3030303030
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-153-153-153-153-153
Input Power per Port, maximum, watts400400300300300
Polarization±45°±45°±45°±45°±45°
Impedance50 ohm50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz698–806806–8961710–18801850–19901920–2180
Gain by all Beam Tilts, average, dBi14.815.618.518.418.0
Gain by all Beam Tilts Tolerance, dB±0.6±0.4±0.3±0.2±0.8
Gain by Beam Tilt, average, dBi
0 ° | 15.0
 5 ° | 14.9
 10 ° | 14.5
0 ° | 15.5
 5 ° | 15.6
 10 ° | 15.4
0 ° | 18.6
 3 ° | 18.5
 6 ° | 18.2
0 ° | 18.5
 3 ° | 18.4
 6 ° | 18.2
0 ° | 18.3
 3 ° | 18.1
 6 ° | 17.6
Beamwidth, Horizontal Tolerance, degrees±2.4±2.3±1.7±1.5±8.3
Beamwidth, Vertical Tolerance, degrees±0.9±0.8±0.3±0.2±0.4
USLS, beampeak to 20° above beampeak, dB 1615171816
Front-to-Back Total Power at 180° ± 30°, dB 2121282826
CPR at Boresight, dB 2421262421
CPR at Sector, dB 11810108
General Specifications  
Operating Frequency Band   1710 – 2180 MHz   |   698 – 896 MHz
Antenna Type   Sector
Band   Multiband
Performance Note Outdoor usage
   
Mechanical Specifications  
RF Connector Quantity, total   4
RF Connector Quantity, low band   2
RF Connector Quantity, high band   2
RF Connector Interface   7-16 DIN Female
Color   Light gray
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Aluminum
Radome Material   Fiberglass, UV resistant
RF Connector Location   Bottom
Wind Loading, frontal   618.0 N @ 150 km/h
138.9 lbf @ 150 km/h
Wind Loading, lateral   197.0 N @ 150 km/h
44.3 lbf @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   1847.0 mm   |   72.7 in
Width   301.0 mm   |   11.9 in
Depth   181.0 mm   |   7.1 in
Net Weight, without mounting kit   21.0 kg   |   46.3 lb
   
Remote Electrical Tilt (RET) Information  
Model with Factory Installed AISG 2.0 Actuator   DBXNH-6565B-A2M
   
Packed Dimensions  
Length   2163.0 mm   |   85.2 in
Width   409.0 mm   |   16.1 in
Depth   292.0 mm   |   11.5 in
Shipping Weight   33.5 kg   |   73.9 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Included Parts

BSAMNT-3
Wide Profile Antenna Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.
Add Cancel