DHHTT65B-3XR

10-port sector antenna, 2x 790–960, 4x 1710–2180 and 4x 2490-2690 MHz, 65° HPBW, 3x RET with individual tilt available for the 850 MHz band, 1900 MHz bands and 2500 MHz bands.


Electrical Specifications
Frequency Band, MHz790–896870–9601710–18801850–19901920–21802490–2690
Connector Interface7-16 DIN Female7-16 DIN Female7-16 DIN Female7-16 DIN Female7-16 DIN Female4.1-9.5 DIN Female
Connector LocationBottomBottomBottomBottomBottomBottom
Gain, dBi15.515.517.317.417.517.2
Beamwidth, Horizontal, degrees646371696660
Beamwidth, Vertical, degrees11.210.35.65.45.14.3
Beam Tilt, degrees0–100–100–80–80–80–8
USLS (First Lobe), dB151615161518
Front-to-Back Ratio at 180°, dB283131292526
CPR at Boresight, dB201920201816
CPR at Sector, dB999974
Isolation, dB252525252525
Isolation, Intersystem, dB303030303030
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-153-153-153-153-153-150
Input Power per Port, maximum, watts350350300300300250
Polarization±45°±45°±45°±45°±45°±45°
Impedance50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz790–896870–9601710–18801850–19901920–21802490–2690
Gain by all Beam Tilts, average, dBi15.015.117.017.117.117.1
Gain by all Beam Tilts Tolerance, dB±0.4±0.3±0.3±0.3±0.3±0.6
Gain by Beam Tilt, average, dBi
0 ° | 15.0
 5 ° | 15.1
 10 ° | 15.0
0 ° | 15.0
 5 ° | 15.1
 10 ° | 15.0
0 ° | 16.8
 4 ° | 17.0
 8 ° | 17.0
0 ° | 17.0
 4 ° | 17.1
 8 ° | 17.1
0 ° | 17.0
 4 ° | 17.1
 8 ° | 17.1
0 ° | 17.1
 4 ° | 17.2
 8 ° | 17.0
Beamwidth, Horizontal Tolerance, degrees±2.5±1.8±3.2±2.7±5±6.6
Beamwidth, Vertical Tolerance, degrees±0.8±0.6±0.2±0.2±0.4±0.3
USLS, beampeak to 20° above beampeak, dB 161716171619
Front-to-Back Total Power at 180° ± 30°, dB 242626252323
CPR at Boresight, dB 212022222116
CPR at Sector, dB 910131085
Array Layout  
Click on image below to enlarge.
   
General Specifications  
Operating Frequency Band   1710 – 2180 MHz   |   2490 – 2690 MHz   |   790 – 960 MHz
Antenna Type   Sector
Band   Multiband
Performance Note Outdoor usage
   
Mechanical Specifications  
RF Connector Quantity, total   10
RF Connector Quantity, low band   2
RF Connector Quantity, high band   8
RF Connector Interface   4.1-9.5 DIN Female   |   7-16 DIN Female
Color   Light gray
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Copper   |   Low loss circuit board
Radome Material   ASA, UV stabilized
Reflector Material   Aluminum
RF Connector Location   Bottom
Wind Loading, frontal   279.0 N @ 150 km/h
62.7 lbf @ 150 km/h
Wind Loading, lateral   231.0 N @ 150 km/h
51.9 lbf @ 150 km/h
Wind Loading, maximum   538.0 N @ 150 km/h
120.9 lbf @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   1832.0 mm   |   72.1 in
Width   301.0 mm   |   11.9 in
Depth   181.0 mm   |   7.1 in
Net Weight, without mounting kit   20.6 kg   |   45.4 lb
   
Remote Electrical Tilt (RET) Information  
Input Voltage   10–30 Vdc
Power Consumption, idle state, maximum   2 W
Power Consumption, normal conditions, maximum   13 W
Protocol   3GPP/AISG 2.0 (Multi-RET)
RET Interface   8-pin DIN Female   |   8-pin DIN Male
RET Interface, quantity   1 female   |   1 male
   
Packed Dimensions  
Length   1954.0 mm   |   76.9 in
Width   409.0 mm   |   16.1 in
Depth   299.0 mm   |   11.8 in
Shipping Weight   33.2 kg   |   73.2 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Included Parts

BSAMNT-3
Wide Profile Antenna Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.
Add Cancel